MENU

VS-GB75LA60UF product information

“Low Side Chopper” IGBT SOT-227 (Warp 2 Speed IGBT), 70 A

 VS-GB75LA60UF Datasheet

FEATURES

  • NPT warp 2 speed IGBT technology with positive temperature coefficient
  • Higher switching frequency up to 150 kHz
  • Square RBSOA


Check all PDF documents

Documents

Datasheet
Application Notes
Application Note - Mounting Instructions for SOT-227 Modules
Product Literature
Miscellaneous - IGBT Modules (600 V, 650 V and 1200 V, 50 A to 250 A) in SOT-227 Package
Selector Guide - Power Modules: Standard Recovery Diode, Fast Recovery Diode, Schottky, Ultrafast, Thyristor, and IGBT
Tradeshow Brochure - IGBT Power Modules: Featured Products
Product Support
Sample Request
If you haven't already registered, you must register to submit a request.

* = required
Part Number
Part Description
DocID
Quantity
Project Name
Estimated Annual Use
Customer Material Number
Start of Production
 
Notes


Technical Questions
Vishay engineers can answer questions about product quality, performance, and specifications.

If you haven't already registered, you must register to submit a request.

* Subject
* Message

Javascript must be enabled


Contact UsSales, Authorized Distributors
Technical Questions...
Contact Us
Buy Now Check Distributor Stock Part Number/Keyword
Useful Links