MENU

Optoelectronics for VR and IoV Applications 

 

Internet of Vehicles (IoV)

 

Virtual Reality (VR)

 
 
VCNL4020X01
Short-Range Proximity Sensor
  • Distance up to 20 cm
  • Integrated proximity sensor and ambient light sensor, including infrared emitter
  • Programmable drive current to control range
  • 16-bit proximity resolution
  • AEC-Q101 Qualified
RESOURCES:

 
TCUT1600X01 / TCPT1600X01
Tall Dome Transmissive Sensors
  • Compact 5.5 x 4 x 5.7 (mm) SMD package
  • Single- and dual-channel devices
  • Tall dome design
  • Phototransistor output
  • Emitter wavelength of 950 nm
  • 3 mm gap width
  • Apertures of 0.3 mm
  • Moisture Sensitivity Level rating of  (MSL1)
    for an unlimited floor life
  • AEC-Q101 Qualified
RESOURCES:
 

 
VEMD5060X01
High Linearity PIN Photodiode
  • Excellent photoresponse linearity
  • 5 x 4 x 0.9 (mm) top-view QFN package
  • Feature sensitive areas of
    0.23 mm2, 0.85 mm2, and 7.5 mm2
  • Fast response times
  • High reverse light current to 38 μA
  • Designed for use with < 900 nm IR emitting diodes
  • 65 and 70 angles of half sensitivity
  • Wide temperature range of -40 C to +110 C
  • Wavelength of peak sensitivity of 820 nm or 840 nm
  • AEC-Q101-qualified
RESOURCES:

 
TCUT1630X01*
3-Emitter Transmissive Sensor
  • Higher dome for superior vertical headroom
  • 3rd emitter for vertical signal encoder for
    turn-and-push applications
* Pending release
 
 
VBPW34FAS
High-Speed PIN Photodiode
  • Radiant sensitive area (mm2): 7.5
  • High radiant sensitivity
  • Daylight blocking filter matched with
    870 nm to 950 nm emitters
  • Fast response times
  • Angle of half sensitivity: ϕ = 65
  • 6.4 x 3.9 x 1.2 (mm) SMD package
RESOURCES:

 
VEMD5110X01
Low Profile PIN Photodiode
  • 5 x 4 x 0.9 (mm) SMD package
  • Radiant sensitive area (mm2): 7.5
  • High radiant sensitivity
  • Daylight blocking filter matched with
    870 nm to 950 nm emitters
  • Fast response times
  • Angle of half sensitivity: ϕ = 65
  • AEC-Q101 Qualified
RESOURCES:

 
VSMY1850
High Speed IR Emitter
  • 0805 standard surface-mountable package
    2 x 1.25 x 0.85 (mm)
  • Peak wavelength: λp = 850 nm
  • High reliability
  • High radiant power
  • High radiant intensity
  • High speed
  • Angle of half sensitivity: ϕ = 60
  • Suitable for high pulse current operation
RESOURCES:

 
VSMY98545
High Power IR Emitter
  • High power SMD with lens
    3.85 x 3.85 x 2.24 (mm)
  • Peak wavelength: λp = 850 nm
  • High reliability
  • High radiant power
  • High radiant intensity
  • Angle of half intensity: ϕ = 45
  • Low forward voltage
  • Designed for high drive currents: up to
    1.5 A (DC) and up to 5 A pulses
  • Low thermal resistance: RthJP = 10 K/W
RESOURCES:

 
VSMY3850
High Speed IR Emitter
  • PLCC-2 surface-mountable package
    3.5 x 2.8 x 1.75 (mm)
  • Peak wavelength: λp = 850 nm
  • High reliability
  • High radiant power
  • High radiant intensity
  • High speed
  • Angle of half sensitivity: ϕ = 60
  • Suitable for high pulse current operation
RESOURCES:
 

For the latest on all things optoelectronic — including articles, videos, and information on featured products — please visit the Vishay Optoelectronics blog at https://vishayopto.com

 
Contact UsSales, Authorized Distributors
Technical Questions...
Contact Us
Buy Now Check Distributor Stock Part Number/Keyword