MENU

vcnl product family

 

>> VCNL4020X01 Automotive Qualified Proximity and Light Sensor

 
AEC-Q101 qualified fully Integrated proximity and ambient light sensor with infrared emitter, I2C Interface, and Interrupt function. 
FEATURES
– Proximity Detector - 20 cm peak range
– Ambient Light Sensor - 0.25 lux/count
– Integrated Infrared Emitter - programmable I

– Interrupt Function
– AEC-Q101 Qualified
– Operating temperature range -40 to 105 C
– Dimensions (L x W x H in mm): 4.85 x 2.35 x 0.75 mm

>> VCNL3020 Proximity Sensor

 

The same rectangular package as the VCNL4020 but without the ambient light sensor. 16-bit digital resolution, integrated emitter and programmable drive current from 10 mA to 200 mA

RESOURCES
Datasheet
Product Sheet
Application Note
Demo Kit and Software
Current Estimator Tool
Android™ Code
FEATURES
– Proximity Detector - 20 cm peak range
– I2C Interface and 16-bit digital resolution
– Integrated Infrared Emitter - programmable IF
– Dimensions (L x W x H in mm): 4.85 x 2.35 x 0.75 mm

>> VCNL4020 Integrated Proximity and Light Sensor

The most recent fully integrated proximity and ambient light sensor from Vishay featuring a new, smaller rectangular shape and interrupt function.

FEATURES
– Proximity Detector - 20 cm peak range
– Ambient Light Sensor - 0.25 lux/count
– Integrated Infrared Emitter - programmable IF
– Dimensions (L x W x H in mm): 4.85 x 2.35 x 0.75 mm
– Interrupt Function

>> VCNL4010 Integrated Proximity and Light Sensor

The upgraded fully integrated proximity and ambient light sensor from Vishay featuring the same package as the VCNL4000 but with an interrupt function

RESOURCES
Datasheet
Product Sheet
Application Note
Demo Kit and Software
Current Estimator Tool
Android™ Code
FEATURES
– Proximity Detector - 20 cm peak range
– Ambient Light Sensor - 0.25 lux/count
– Integrated Infrared Emitter - programmable IF
– Dimensions (L x W x H in mm): 3.95 x 3.95 x 0.75 mm
– Interrupt function

 

 
Contact UsSales, Authorized Distributors
Technical Questions...
Contact Us
Buy Now Check Distributor Stock Part Number/Keyword