All 329 datasheets shown.
| Series | Package | Configuration | Channel | VDS (V) | VGS (V) | rDS(on) @ 10 V (Ohms) | rDS(on) @ 6 V (Ohms) | rDS(on) @ 4.5 V (Ohms) | rDS(on) @ 2.5 V (Ohms) | rDS(on) @ 1.8 V (Ohms) | Qg @ 10 V (nC) | Qg @ 4.5 V (nC) | Qgs (nC) | Qgd (nC) | ID Max. (A) | PD Max. (W) | VGS(th) | Rg Typ. |
 |   |   |   |   |   |   |   |   |   |   |   |   |   |   |   |   |   |   |
| SUM90P10-19L |  | D2PAK (TO-263) | SINGLE | P | -100 | 20 | 0.019 | | 0.021 | | | 217 | 97 | 42 | 51 | 90 | 375 | 1 | 3.5 |
| SUB75P03-07 |  | D2PAK (TO-263) | SINGLE | P | -30 | 20 | 0.007 | | 0.01 | | | 160 | | 32 | 30 | 75 | 187 | 1 | |
| SUM110P04-05 |  | D2PAK (TO-263) | SINGLE | P | -40 | 20 | 0.005 | | | | | 185 | | 48 | 42 | 110 | 375 | 2 | 4 |
| SUM110P06-07L |  | D2PAK (TO-263) | SINGLE | P | -60 | 20 | 0.0069 | | 0.0088 | | | 230 | 110 | 50 | 60 | 110 | 375 | 1 | 3 |
| SUM55P06-19L |  | D2PAK (TO-263) | SINGLE | P | -60 | 20 | 0.019 | | 0.025 | | | 76 | 15 | 16 | 19 | 55 | 125 | 1 | 5.2 |
| IRF9Z14S, SiHF9Z14S, IRF9Z14L, SiHF9Z14L |  | D2PAK (TO-263) | SINGLE | P | -60 | 20 | 0.5 | | | | | 12 | | 3.8 | 5.1 | -6.7 | 3.7 | 2.0 | |
| IRF9Z24S, IRF9Z24L, SiHF9Z24S, SiHF9Z24L |  | D2PAK (TO-263) | SINGLE | P | -60 | 20 | 0.28 | | | | | 19 | | 5.4 | 11 | -11 | | 2.0 | |
| IRF9Z34S, SiHF9Z34S, IRF9Z34L, SiHF9Z34L |  | D2PAK (TO-263) | SINGLE | P | -60 | 20 | 0.14 | | | | | 34 | | 9.9 | 16 | -18 | 3.7 | 2.0 | |
| SUM110P08-11L |  | D2PAK (TO-263) | SINGLE | P | -80 | 20 | 0.0112 | | 0.0145 | | | 180 | 85 | 35 | 42 | 110 | 375 | 1 | 3.6 |
| SUM40N10-30 |  | D2PAK (TO-263) | SINGLE | N | 100 | 20 | 0.03 | .034 | | | | 35 | 9 | 11 | 9 | 40 | 107 | 2 | 1.7 |
| SUM60N10-17 |  | D2PAK (TO-263) | SINGLE | N | 100 | 20 | 0.0165 | .019 | | | | 65 | 18 | 25 | 19 | 60 | 150 | 2 | 1.5 |
| SUM90N10-8m2P |  | D2PAK (TO-263) | SINGLE | N | 100 | 20 | 0.0082 | | | | | 97 | | 32 | 25 | 90 | 300 | 2.5 | 1.4 |
| SUM23N15-73 |  | D2PAK (TO-263) | SINGLE | N | 150 | 20 | 0.073 | .077 | | | | 22 | 5 | 6 | 7.5 | 23 | 100 | 2 | 4 |
| SUM40N15-38 |  | D2PAK (TO-263) | SINGLE | N | 150 | 20 | 0.038 | .042 | | | | 38 | 8 | 13 | 13 | 40 | 166 | 2 | 2 |
| SUM75N15-18P |  | D2PAK (TO-263) | SINGLE | N | 150 | 20 | 0.018 | | | | | 64 | | 23 | 16 | 75 | 312.5 | 2.5 | 2.1 |
| SUM60N02-3m9P |  | D2PAK (TO-263) | SINGLE | N | 20 | 20 | 0.0039 | | 0.0052 | | | | 33 | 18 | 7 | 60 | 120 | 1 | 1.5 |
| IRF640S, IRF640L, SiHF640S, SiHF640L |  | D2PAK (TO-263) | SINGLE | N | 200 | 20 | 0.18 | | | | | 70 | | 13 | 39 | 18 | 3.1 | 2.0 | |
| SUM09N20-270 |  | D2PAK (TO-263) | SINGLE | N | 200 | 20 | 0.27 | .3 | | | | 11 | 2.5 | 2.7 | 4 | 9 | 60 | 2 | 4 |
| SUM27N20-78 |  | D2PAK (TO-263) | SINGLE | N | 200 | 20 | 0.078 | .083 | | | | 40 | 9 | 11 | 14 | 27 | 150 | 2 | 2 |
| SUM36N20-54P |  | D2PAK (TO-263) | SINGLE | N | 200 | 25 | 0.054 | | | | | 57 | | 14 | 20 | 36 | 166 | 2.5 | 1.2 |
| SUM65N20-30 |  | D2PAK (TO-263) | SINGLE | N | 200 | 20 | 0.03 | | | | | 90 | 17 | 23 | 34 | 65 | 375 | 2 | |
| IRF634N, IRF634NL, IRF634NS, SiHF634N, SiHF634NL, SiHF634NS |  | D2PAK (TO-263) | SINGLE | N | 250 | 20 | 0.435 | | | | | 34 | | 6.5 | 16 | 8.0 | 88 | 2.0 | |
| SUM18N25-165 |  | D2PAK (TO-263) | SINGLE | N | 250 | 20 | 0.165 | | | | | 30 | 7 | 10 | 10 | 18 | 150 | 2.5 | 1.6 |
| SUM45N25-58 |  | D2PAK (TO-263) | SINGLE | N | 250 | 30 | 0.058 | .062 | | | | 95 | 20 | 28 | 34 | 45 | 375 | 2 | 1.6 |
| SUM90N03-2m2P |  | D2PAK (TO-263) | SINGLE | N | 30 | 20 | 0.0022 | | 0.0027 | | | 171 | 81.5 | 34 | 29 | 90 | 250 | 1.5 | 1.4 |
| SUM85N03-06P |  | D2PAK (TO-263) | SINGLE | N | 30 | 20 | 0.006 | | 0.009 | | | 48 | 22 | 10 | 7.5 | 85 | 100 | 1 | 1.9 |
| SUM70N03-09CP |  | D2PAK (TO-263) | SINGLE | N | 30 | 20 | 0.0095 | | 0.014 | | | 31 | 15 | 7.5 | 5 | 70 | 93 | 1 | 1.5 |
| SUM110N04-2m1P |  | D2PAK (TO-263) | SINGLE | N | 40 | 20 | 0.0021 | | 0.0024 | | | 240 | | 40 | 22 | 110 | 312 | 1.2 | .85 |
| SUB85N04-03 |  | D2PAK (TO-263) | SINGLE | N | 40 | 20 | 0.003 | | 0.005 | | | 165 | 95 | 25 | 55 | 85 | 250 | 1 | |
| SUM110N04-05H |  | D2PAK (TO-263) | SINGLE | N | 40 | 20 | 0.0053 | | | | | 95 | 28 | 37 | 21 | 110 | 150 | 3.4 | 1.7 |
| IRF730AS, SiHF730AS, IRF730AL, SiHF730AL |  | D2PAK (TO-263) | SINGLE | N | 400 | 30 | 1.0 | | | | | 22 | | 5.8 | 9.3 | 5.5 | 74 | 2.0 | |
| IRF740AS, IRF740AL, SiHF740AS, SiHF740AL |  | D2PAK (TO-263) | SINGLE | N | 400 | 30 | 0.55 | | | | | 36 | | 9.9 | 16 | 10 | | 2.0 | |
| IRF820AS, SiHF820AS, IRF820AL, SiHF820AL |  | D2PAK (TO-263) | SINGLE | N | 500 | 30 | 3.0 | | | | | 17 | | 4.3 | 8.5 | 2.5 | 50 | 2.0 | |
| IRF830AS, IRF830AL, SiHF830AS, SiHF830AL |  | D2PAK (TO-263) | SINGLE | N | 500 | 30 | 1.4 | | | | | 24 | | 6.3 | 11 | 5.0 | | 2.0 | |
| IRF840AS, IRF840AL, SiHF840AS, SiHF840AL |  | D2PAK (TO-263) | SINGLE | N | 500 | 30 | 0.85 | | | | | 38 | | 9.0 | 18 | 8.0 | 125 | 2.0 | |
| IRF840LCS, IRF840LCL, SiHF840LCS, SiHF840LCL |  | D2PAK (TO-263) | SINGLE | N | 500 | 30 | 0.85 | | | | | 39 | | 10 | 19 | 8.0 | 3.1 | 2.0 | |
| IRF840S, SiHF840S |  | D2PAK (TO-263) | SINGLE | N | 500 | 20 | 0.85 | | | | | 63 | | 9.3 | 32 | 8.0 | 125 | 2.0 | |
| SUM110N06-3m4L |  | D2PAK (TO-263) | SINGLE | N | 60 | 20 | 0.0034 | | 0.0041 | | | 200 | 50 | 50 | 33 | 110 | 375 | 1 | 1.3 |
| SUM75N06-09L |  | D2PAK (TO-263) | SINGLE | N | 60 | 20 | 0.0093 | | 0.0135 | | | 47 | 10 | 12 | 13 | 75 | 125 | 1 | |
| IRFZ34S, IRFZ34L, SiHFZ34S, SiHFZ34L |  | D2PAK (TO-263) | SINGLE | N | 60 | 20 | 0.05 | | | | | 46 | | 11 | 22 | 30 | 88 | 2.0 | |
| IRFZ44S, IRFZ44L, SiHFZ44S, SiHFZ44L |  | D2PAK (TO-263) | SINGLE | N | 60 | 20 | 0.028 | | | | | 67 | | 18 | 25 | 50 | | 2.0 | |
| IRFZ48RS, IRFZ48RL, SiHFZ48RS, SiHFZ48RL |  | D2PAK (TO-263) | SINGLE | N | 60 | 20 | 0.018 | | | | | 110 | | 29 | 36 | 50 | 190 | 2.0 | |
| IRFZ48S, IRFZ48L, SiHFZ48S, SiHFZ48L |  | D2PAK (TO-263) | SINGLE | N | 60 | 20 | 0.018 | | | | | 110 | | 29 | 36 | 50 | 190 | 2.0 | |
| IRLZ14S, IRLZ14L, SiHLZ14S, SiHLZ14L |  | D2PAK (TO-263) | SINGLE | N | 60 | 10 | | | | | | 8.4 | | 3.5 | 6.0 | 10 | 43 | 1.0 | |
| IRLZ34S, IRLZ34L, SiHLZ34S, SiHLZ34L |  | D2PAK (TO-263) | SINGLE | N | 60 | 10 | | | | | | 35 | | 7.1 | 25 | 30 | 88 | 1.0 | |
| SUM90N06-4m4P |  | D2PAK (TO-263) | SINGLE | N | 60 | 20 | 0.0044 | | | | | 105 | | 29 | 28 | 90 | 300 | 2.5 | 1.4 |
| SUM90N06-5m5P |  | D2PAK (TO-263) | SINGLE | N | 60 | 20 | 0.0055 | | | | | 78.5 | | 28 | 20.6 | 90 | 272 | 2.5 | 1.2 |
| IRFBC20S, SiHFBC20S, IRFBC20L, SiHFBC20L |  | D2PAK (TO-263) | SINGLE | N | 600 | 20 | 4.4 | | | | | 18 | | 3.0 | 8.9 | 2.2 | | 2.0 | |
| IRFBC30AS, IRFBC30AL, SiHFBC30AS, SiHFBC30AL |  | D2PAK (TO-263) | SINGLE | N | 600 | 30 | 2.2 | | | | | 23 | | 5.4 | 11 | 3.6 | 74 | 2.0 | |
| IRFBC30S, SiHFBC30S, IRFBC30L, SiHFBC30L |  | D2PAK (TO-263) | SINGLE | N | 600 | 20 | 2.2 | | | | | 31 | | 4.6 | 17 | 3.6 | | 2.0 | |
| IRFBC40AS, SiHFBC40AS |  | D2PAK (TO-263) | SINGLE | N | 600 | 30 | 1.2 | | | | | 42 | | 10 | 20 | 6.2 | 125 | 2.0 | |
| IRFBC40S, IRFBC40L, SiHFBC40S, SiHFBC40L |  | D2PAK (TO-263) | SINGLE | N | 600 | 20 | 1.2 | | | | | 60 | | 8.3 | 30 | 6.2 | 130 | 2.0 | |
| IRFS9N60A, SiHFS9N60A |  | D2PAK (TO-263) | SINGLE | N | 600 | 30 | 0.75 | | | | | 49 | | 13 | 20 | 9.2 | 170 | 2.0 | |
| SUM110N08-07P |  | D2PAK (TO-263) | SINGLE | N | 75 | 20 | 0.007 | | | | | 69 | | 23 | 21 | 110 | 208.3 | 2.5 | 1.2 |
| SUM90N08-4m8P |  | D2PAK (TO-263) | SINGLE | N | 75 | 20 | 0.0048 | .0085 | | | | 105 | | 32 | 28 | 90 | 300 | 2 | 1.3 |
| SUM90N08-6m2P |  | D2PAK (TO-263) | SINGLE | N | 75 | 20 | 0.0062 | | | | | 75 | | 25.5 | 20 | 90 | 272 | 2.5 | 1.2 |
| SUM90N08-7m6P |  | D2PAK (TO-263) | SINGLE | N | 75 | 20 | 0.0076 | | | | | 58 | | 21 | 16 | 90 | 150 | 2.8 | 1.8 |
| IRFBE30S, IRFBE30L, SiHFBE30S, SiHFBE30L |  | D2PAK (TO-263) | SINGLE | N | 800 | 20 | 3.0 | | | | | 78 | | 9.6 | 45 | 4.1 | 125 | 2.0 | |
| IRFBF20S, IRFBF20L, SiHFBF20S, SiHFBF20L |  | D2PAK (TO-263) | SINGLE | N | 900 | 20 | 8.0 | | | | | 38 | | 4.7 | 21 | 1.7 | 54 | 2.0 | |
| IRF644N, IRF644NS, IRF644NL, SiHF644N, SiHF644NS, SiHF644NL |  | D2PAK (TO-263) | SINGLE | P | | 20 | 0.240 | | | | | 54 | | 9.2 | 26 | 14 | 150 | 2.0 | |
| IRFS11N50A, SiHFS11N50A |  | D2PAK (TO-263) | SINGLE | P | | 30 | 0.52 | | | | | 52 | | 13 | 18 | 11 | 170 | 2.0 | |
| SUD50P10-43L |  | DPAK (TO-252) | SINGLE | P | -100 | 20 | 0.043 | | 0.048 | | | 106 | 54 | 14 | 26 | 37.1 | 136 | 1 | 4 |
| IRFR9110, IRFU9110, SiHFR9110, SiHFU9110 |  | DPAK (TO-252) | SINGLE | P | -100 | 20 | 1.2 | | | | | 8.7 | | 2.2 | 4.1 | -3.1 | 25 | 2.0 | |
| IRFR9120, IRFU9120, SiHFR9120, SiHFU9120 |  | DPAK (TO-252) | SINGLE | P | -100 | 20 | 0.60 | | | | | 18 | | 3.0 | 9.0 | -5.6 | 42 | 2.0 | |
| IRFR9210, IRFU9210, SiHFR9210, SiHFU9210 |  | DPAK (TO-252) | SINGLE | P | -200 | 20 | 3.0 | | | | | 8.9 | | 2.1 | 3.9 | -1.9 | 25 | 2.0 | |
| IRFR9220, IRFU9220, SiHFR9220, SiHFU9220 |  | DPAK (TO-252) | SINGLE | P | -200 | 20 | 1.5 | | | | | 20 | | 3.3 | 11 | -3.6 | 42 | 2.0 | |
| IRFR9214, IRFU9214, SiHFR9214, SiHFU9214 |  | DPAK (TO-252) | SINGLE | P | -250 | 20 | 3.0 | | | | | 14 | | 3.1 | 6.8 | -2.7 | 50 | 2.0 | |
| SUD45P03-10 |  | DPAK (TO-252) | SINGLE | P | -30 | 20 | 0.01 | | 0.018 | | | 90 | 40 | 20 | 16 | 15 | 70 | 1 | |
| SUD50P04-09L |  | DPAK (TO-252) | SINGLE | P | -40 | 20 | 0.0094 | | 0.0145 | | | 102 | 50 | 18.5 | 27 | 50 | 136 | 1 | |
| SUD50P04-13L |  | DPAK (TO-252) | SINGLE | P | -40 | 20 | 0.013 | | 0.022 | | | 63 | 30 | 13 | 16 | 60 | 93.7 | 1 | 4.3 |
| SUD50P04-23 |  | DPAK (TO-252) | SINGLE | P | -40 | 16 | 0.023 | | 0.03 | | | 43.5 | 20.6 | 4.6 | 7.6 | 20 | 45.4 | 0.8 | 3 |
| SUD50P04-40P |  | DPAK (TO-252) | SINGLE | P | -40 | 20 | 0.04 | | 0.05 | | | 38.5 | 17 | 4.2 | 7 | 8 | 24 | 1.2 | 3 |
| IRFR9310, IRFU9310, SiHFR9310, SiHFU9310 |  | DPAK (TO-252) | SINGLE | P | -400 | 20 | 7.0 | | | | | 13 | | 3.2 | 5.0 | -1.8 | 50 | 2.0 | |
| IRFR9020, IRFU9020, SiHFR9020, SiHFU9020 |  | DPAK (TO-252) | SINGLE | P | -50 | 20 | 0.28 | | | | | 14 | | 6.5 | 6.5 | -9.9 | 42 | 2.0 | |
| IRFR9022, IRFU9022, SiHFR9022, SiHFU9022 |  | DPAK (TO-252) | SINGLE | P | -50 | 20 | 0.33 | | | | | 14 | | 6.5 | 6.5 | -9.0 | 42 | 2.0 | |
| SUD50P06-15 |  | DPAK (TO-252) | SINGLE | P | -60 | 20 | 0.015 | | 0.02 | | | 110 | | 19 | 28 | 50 | 113 | 1 | |
| SUD19P06-60 |  | DPAK (TO-252) | SINGLE | P | -60 | 20 | 0.06 | | 0.077 | | | 26 | | 4.5 | 7 | 18.3 | 38.5 | 1 | 7 |
| SUD08P06-155L |  | DPAK (TO-252) | SINGLE | P | -60 | 20 | 0.155 | | 0.28 | | | 12.5 | 6 | 2.3 | 3.2 | 8.4 | 25 | 1 | 8 |
| IRFR9014, IRFU9014, SiHFR9014, SiHFU9014 |  | DPAK (TO-252) | SINGLE | P | -60 | 20 | 0.50 | | | | | 12 | | 3.8 | 5.1 | -5.1 | 25 | 2.0 | |
| IRFR9024, IRFU9024, SiHFR9024, SiHFU9024 |  | DPAK (TO-252) | SINGLE | P | -60 | 20 | 0.28 | | | | | 19 | | 5.4 | 11 | -8.8 | 42 | 2.0 | |
| SUD50P08-25L |  | DPAK (TO-252) | SINGLE | P | -80 | 20 | 0.0252 | | 0.029 | | | 105 | 55 | 16 | 26 | 50 | 136 | 1 | 4 |
| SUD06N10-225L |  | DPAK (TO-252) | SINGLE | N | 100 | 20 | 0.2 | | 0.225 | | | 5.5 | 2.7 | 0.6 | 0.7 | 6.5 | 20 | 1 | |
| IRFR110, IRFU110, SiHFR110, SiHFU110 |  | DPAK (TO-252) | SINGLE | N | 100 | 20 | 0.54 | | | | | 8.3 | | 2.3 | 3.8 | 4.3 | 25 | 2.0 | |
| IRFR120, IRFU120, SiHFR120, SiHFU120 |  | DPAK (TO-252) | SINGLE | N | 100 | 20 | 0.27 | | | | | 16 | | 4.4 | 7.7 | 7.7 | 42 | 2.0 | |
| IRLR110, IRLU110, SiHLR110, SiHLU110 |  | DPAK (TO-252) | SINGLE | N | 100 | 10 | | | | | | 6.1 | | 2.0 | 3.3 | 4.3 | 25 | 1.0 | |
| IRLR120, IRLU120, SiHLR120, SiHLU120 |  | DPAK (TO-252) | SINGLE | N | 100 | 10 | | | | | | 12 | | 3.0 | 7.1 | 7.7 | 42 | 1.0 | |
| SUD35N10-26P |  | DPAK (TO-252) | SINGLE | N | 100 | 20 | 0.026 | | | | | 31 | | 10 | 9 | 35 | 83 | 2.5 | 1.5 |
| SUD50N10-18P |  | DPAK (TO-252) | SINGLE | N | 100 | 20 | 0.0185 | | | | | 48 | | 16 | 13 | 50 | 136.4 | 2.5 | 1.6 |
| SUD15N15-95 |  | DPAK (TO-252) | SINGLE | N | 150 | 20 | 0.095 | .1 | | | | 20 | 5 | 5.5 | 7 | 15 | 62 | 2 | |
| SUD25N15-52 |  | DPAK (TO-252) | SINGLE | N | 150 | 20 | 0.052 | .06 | | | | 33 | 7.5 | 9 | 12 | 25 | 136 | 2 | |
| SUD40N02-3m3P |  | DPAK (TO-252) | SINGLE | N | 20 | 20 | 0.0033 | | 0.0044 | | | 105 | 50 | 17 | 14 | 40 | 79 | 1 | 1.2 |
| SUD50N02-04P |  | DPAK (TO-252) | SINGLE | N | 20 | 20 | 0.0043 | | 0.006 | | | | 40 | 14 | 13 | 34 | 136 | 0.8 | 1.6 |
| IRFR210, IRFU210, SiHFR210, SiHFU210 |  | DPAK (TO-252) | SINGLE | N | 200 | 20 | 1.5 | | | | | 8.2 | | 1.8 | 4.5 | 2.6 | 25 | 2.0 | |
| IRFR220, IRFU220, SiHFR220, SiHFU220 |  | DPAK (TO-252) | SINGLE | N | 200 | 20 | 0.80 | | | | | 14 | | 3.0 | 7.9 | 4.8 | 42 | 2.0 | |
| SUD19N20-90 |  | DPAK (TO-252) | SINGLE | N | 200 | 20 | 0.09 | .105 | | | | 34 | 7.5 | 8 | 12 | 19 | 136 | 2 | |
| IRFR214, IRFU214, SiHFR214, SiHFU214 |  | DPAK (TO-252) | SINGLE | N | 250 | 20 | 2.0 | | | | | 8.2 | | 1.8 | 4.5 | 2.2 | 25 | 2.0 | |
| IRFR224, IRFU224, SiHFR224, SiHFU224 |  | DPAK (TO-252) | SINGLE | N | 250 | 20 | 1.1 | | | | | 14 | | 2.7 | 7.8 | 3.8 | 42 | 2.0 | |
| SUD17N25-165 |  | DPAK (TO-252) | SINGLE | N | 250 | 20 | 0.165 | | | | | 30 | 8 | 10 | 10 | 17 | 136 | 2.5 | 1.6 |
| SUD50N03-06AP |  | DPAK (TO-252) | SINGLE | N | 30 | 20 | 0.0057 | | 0.0078 | | | 62 | 30 | 11 | 9 | 90 | 83 | 1.2 | .9 |
| SUD50N03-12P |  | DPAK (TO-252) | SINGLE | N | 30 | 20 | 0.012 | | 0.0175 | | | 28 | 13 | 6 | 5 | 47 | 46.8 | 1 | 1.5 |
| SUD50N03-16P |  | DPAK (TO-252) | SINGLE | N | 30 | 20 | 0.016 | | 0.024 | | | 17 | 8.5 | 5 | 2.5 | 37 | 40.8 | 1 | 5.5 |
| SUD50N04-06P |  | DPAK (TO-252) | SINGLE | N | 40 | 16 | 0.0065 | | 0.008 | | | 110 | 53.6 | 8.8 | 18.4 | 20 | 79 | 0.8 | 1.2 |
| SUD50N04-8m8P |  | DPAK (TO-252) | SINGLE | N | 40 | 20 | 0.0088 | | 0.0105 | | | 37 | 16 | 6.5 | 4.5 | 50 | 48.1 | 1 | 5.5 |
| SUD50N04-16P |  | DPAK (TO-252) | SINGLE | N | 40 | 16 | 0.016 | | 0.018 | | | 39.2 | 15.6 | 4.2 | 5.5 | 20 | 35.7 | 0.8 | 2.1 |
| SUD50N04-37P |  | DPAK (TO-252) | SINGLE | N | 40 | 20 | 0.037 | | 0.046 | | | 11.7 | 5.3 | 1.9 | 1.7 | 8 | 10.8 | 1.2 | 2.2 |
| IRFR310, IRFU310, SiHFR310, SiHFU310 |  | DPAK (TO-252) | SINGLE | N | 400 | 20 | 3.6 | | | | | 12 | | 1.9 | 6.5 | 1.7 | 25 | 2.0 | |
| IRFR320, IRFU320, SiHFR320, SiHFU320 |  | DPAK (TO-252) | SINGLE | N | 400 | 20 | 1.8 | | | | | 20 | | 3.3 | 11 | 3.1 | 42 | 2.0 | |
| IRFR420, IRFU420, SiHFR420, SiHFU420 |  | DPAK (TO-252) | SINGLE | N | 500 | 20 | 3.0 | | | | | 19 | | 3.3 | 13 | 2.4 | 42 | 2.0 | |
| IRFR420A, IRFU420A, SiHFR420A, SiHFU420A |  | DPAK (TO-252) | SINGLE | N | 500 | 30 | 3.0 | | | | | 17 | | 4.3 | 8.5 | 3.3 | 83 | 2.0 | |
| IRFR430A, IRFU430A, SiHFR430A, SiHFU430A |  | DPAK (TO-252) | SINGLE | N | 500 | 30 | 1.7 | | | | | 24 | | 6.5 | 13 | 5.0 | 110 | 2.0 | |
| SUD50N06-36 |  | DPAK (TO-252) | SINGLE | N | 60 | 20 | 0.036 | | 0.042 | | | 21 | 10.5 | 3.5 | 4.2 | 12 | 24 | 1 | 3.3 |
| SUD23N06-31 |  | DPAK (TO-252) | SINGLE | N | 60 | 20 | 0.031 | | 0.045 | | | 11 | 6.5 | 3 | 3 | 21.4 | 31.25 | 1 | 1.6 |
| IRFR014, IRFU014, SiHFR014, SiHFU014 |  | DPAK (TO-252) | SINGLE | N | 60 | 20 | 0.20 | | | | | 11 | | 3.1 | 5.8 | 7.7 | 25 | 2.0 | |
| IRFR020, IRFU020, SiHFR020, SiHFU020 |  | DPAK (TO-252) | SINGLE | N | 60 | 20 | 0.10 | | | | | 25 | | 5.8 | 11 | 14 | 42 | 2.0 | |
| IRFR024, IRFU024, SiHFR024, SiHFU024 |  | DPAK (TO-252) | SINGLE | N | 60 | 20 | 0.10 | | | | | 25 | | 5.8 | 11 | 14 | 42 | 2.0 | |
| IRLR014, IRLU014, SiHLR014, SiHLU014 |  | DPAK (TO-252) | SINGLE | N | 60 | 10 | | | | | | 8.4 | | 3.5 | 6.0 | 7.7 | 25 | 1.0 | |
| IRLR024, IRLU024, SiHLR024, SiHLU024 |  | DPAK (TO-252) | SINGLE | N | 60 | 10 | | | | | | 18 | | 4.5 | 12 | 14 | 42 | 1.0 | |
| IRFR1N60A, IRFU1N60A, SiHFR1N60A, SiHFU1N60A |  | DPAK (TO-252) | SINGLE | N | 600 | 30 | 7.0 | | | | | 14 | | 2.7 | 8.1 | 1.4 | 36 | 2.0 | |
| IRFRC20, IRFUC20, SiHFRC20, SiHFUC20 |  | DPAK (TO-252) | SINGLE | N | 600 | 20 | 4.4 | | | | | 18 | | 3.0 | 8.9 | 2.0 | 42 | 2.0 | |
| SUD40N08-16 |  | DPAK (TO-252) | SINGLE | N | 80 | 20 | 0.016 | | | | | 42 | 22 | 7 | 13 | 40 | 136 | 2 | |
| SiE854DF |  | PolarPAK | SINGLE | N | 100 | 20 | 0.0142 | | | | | 50 | | 16 | 13 | 64 | 125 | 2.5 | 1 |
| SiE810DF |  | PolarPAK | SINGLE | N | 20 | 12 | 0.0014 | | 0.0016 | 0.0027 | | 200 | 90 | 21 | 19 | 221 | 125 | 0.8 | .9 |
| SiE808DF |  | PolarPAK | SINGLE | N | 20 | 20 | 0.0016 | | 0.0025 | | | 102 | 46 | 26 | 8 | 220 | 125 | 1.5 | .9 |
| SiE820DF |  | PolarPAK | SINGLE | N | 20 | 12 | | | 0.0035 | 0.0064 | | 95 | 43 | 11.5 | 10 | 136 | 104 | 0.6 | 1 |
| SiE822DF |  | PolarPAK | SINGLE | N | 20 | 20 | 0.0034 | | 0.0055 | | | 52 | 24 | 13 | 5 | 138 | 104 | 1.5 | 1 |
| SiE836DF |  | PolarPAK | SINGLE | N | 200 | 30 | 0.13 | | | | | 27 | | 7 | 10 | 18.3 | 104 | 2.5 | 1 |
| SiE806DF |  | PolarPAK | SINGLE | N | 30 | 12 | 0.0017 | | 0.0021 | | | 165 | 75 | 23 | 9.5 | 202 | 125 | 0.6 | .9 |
| SiE848DF |  | PolarPAK | SINGLE | N | 30 | 20 | 0.0016 | | 0.0022 | | | 92 | 43 | 17 | 11 | 211 | 125 | 1 | 1.1 |
| SiE860DF |  | PolarPAK | SINGLE | N | 30 | 20 | 0.0021 | | 0.0028 | | | 70 | 34 | 14 | 9 | 178 | 104 | 1 | .9 |
| SiE830DF |  | PolarPAK | SINGLE | N | 30 | 12 | 0.0042 | | 0.0048 | | | 75 | 33 | 11 | 5.1 | 120 | 104 | 1.4 | 1 |
| SiE844DF |  | PolarPAK | SINGLE | N | 30 | 20 | 0.007 | | 0.01 | | | 29 | 13.1 | 6 | 3.1 | 44.5 | 25 | 1 | 1.2 |
| SiE812DF |  | PolarPAK | SINGLE | N | 40 | 20 | 0.0026 | | 0.0034 | | | 111 | 52 | 25 | 15 | 163 | 125 | 1.5 | 1.15 |
| SiE832DF |  | PolarPAK | SINGLE | N | 40 | 20 | 0.0055 | | 0.007 | | | 51 | 25 | 12 | 7 | 103 | 104 | 1.5 | 1.1 |
| SiE816DF |  | PolarPAK | SINGLE | N | 60 | 20 | 0.0074 | | | | | 51 | | 19 | 15 | 60 | 125 | 2.5 | 1.1 |
| SiE818DF |  | PolarPAK | SINGLE | N | 75 | 20 | 0.0095 | | 0.0125 | | | 63 | 33 | 11 | 17 | 79 | 125 | 1.5 | .95 |
| SiE726DF |  | PolarPAK | SINGLE PLUS INTEGRATED SCHOTTKY (SkyFET) | N | 30 | 20 | 0.0024 | | 0.0033 | | | 105 | 50 | 22 | 12 | 175 | 125 | 1 | 1 |
| Si7945DP |  | PowerPAK SO-8 | DUAL | P | -30 | 20 | 0.02 | | 0.031 | | | 49 | 27 | 7.3 | 13 | 10.9 | 3.5 | 1 | |
| Si7949DP |  | PowerPAK SO-8 | DUAL | P | -60 | 20 | 0.064 | | 0.08 | | | 26 | 13 | 4.5 | 7 | 5 | 3.5 | 1 | 7 |
| Si7942DP |  | PowerPAK SO-8 | DUAL | N | 100 | 20 | 0.049 | .06 | | | | 16 | 3.5 | 3.8 | 5.5 | 5.9 | 3.5 | 2 | 2.2 |
| Si7234DP |  | PowerPAK SO-8 | DUAL | N | 12 | 12 | | | 0.0034 | 0.005 | | 80 | 37 | 7.4 | 7.2 | 60 | 46 | 0.6 | 2.5 |
| Si7946DP |  | PowerPAK SO-8 | DUAL | N | 150 | 20 | 0.15 | .168 | | | | 12.6 | 2.5 | 2.8 | 4.5 | 3.3 | 3.5 | 2 | 3.5 |
| Si7956DP |  | PowerPAK SO-8 | DUAL | N | 150 | 20 | 0.105 | .115 | | | | 17 | 3.8 | 3.9 | 5.5 | 4.1 | 3.5 | 2 | 2 |
| Si7236DP |  | PowerPAK SO-8 | DUAL | N | 20 | 12 | | | 0.0052 | 0.007 | | 68 | 31 | 7.5 | 5 | 60 | 46 | 0.6 | 3.5 |
| Si7994DP |  | PowerPAK SO-8 | DUAL | N | 30 | 20 | 0.0056 | | 0.007 | | | 52 | 24 | 10 | 7 | 60 | 46 | 1 | 2.3 |
| Si7844DP |  | PowerPAK SO-8 | DUAL | N | 30 | 20 | 0.022 | | 0.03 | | | 13 | 7 | 2 | 2.7 | 10 | 3.5 | 0.8 | 1 |
| Si7958DP |  | PowerPAK SO-8 | DUAL | N | 40 | 20 | 0.0165 | | 0.02 | | | 50 | 23 | 8.8 | 10.4 | 11.3 | 3.5 | 1 | 1.9 |
| Si7962DP |  | PowerPAK SO-8 | DUAL | N | 40 | 20 | 0.017 | | | | | 46.2 | 12 | 16 | 9.6 | 11.1 | 3.5 | 3.4 | 2.3 |
| Si7960DP |  | PowerPAK SO-8 | DUAL | N | 60 | 20 | 0.021 | | 0.025 | | | 49 | 24 | 5.7 | 8.6 | 9.7 | 3.5 | 1 | 2 |
| Si7964DP |  | PowerPAK SO-8 | DUAL | N | 60 | 20 | 0.023 | | | | | 43 | 12 | 15 | 8.5 | 9.6 | 3.5 | 3.4 | 2 |
| Si7980DP |  | PowerPAK SO-8 | DUAL PLUS INTEGRATED SCHOTTKY | N | 20 | 16 | 0.015 | | 0.019 | | | 22.5 | 10.3 | 3.4 | 2.6 | 8 | 21.9 | 1.4 | 1.3 |
| 0.022 | 0.025 | 17.5 | 8 | 2.5 | 2.1 | 19.8 | 1 | 1.1 |
| Si7872DP |  | PowerPAK SO-8 | DUAL PLUS INTEGRATED SCHOTTKY | N | 30 | 12 | 0.022 | | 0.028 | | | 24 | 11.5 | 3.8 | 3.5 | 10 | 3.5 | 0.8 | 1.8 |
| Si7842DP |  | PowerPAK SO-8 | DUAL PLUS INTEGRATED SCHOTTKY | N | 30 | 20 | 0.022 | | 0.03 | | | 13 | 7 | 2 | 2.7 | 10 | 3.5 | 0.8 | 1 |
| Si7872DP |  | PowerPAK SO-8 | DUAL PLUS INTEGRATED SCHOTTKY | N | 30 | 20 | 0.022 | | 0.03 | | | 15 | 7 | 2.9 | 2.5 | 10 | 3.5 | 1 | 1.5 |
| Si7540DP |  | PowerPAK SO-8 | N&P PAIR | P | -12 | 8 | | | 0.032 | 0.053 | | | 13 | 4.1 | 1.9 | 8.9 | 3.5 | 0.6 | 3.5 |
| Si7530DP |  | PowerPAK SO-8 | N&P PAIR | P | -60 | 20 | 0.064 | | 0.08 | | | 26 | 13 | 4.5 | 7 | 5 | 3.5 | 1 | 7 |
| Si7540DP |  | PowerPAK SO-8 | N&P PAIR | N | 12 | 8 | | | 0.017 | 0.025 | | | 11.5 | 3.2 | 2.5 | 11.8 | 3.5 | 0.6 | 1.7 |
| Si7530DP |  | PowerPAK SO-8 | N&P PAIR | N | 60 | 20 | 0.075 | | 0.1 | | | 12 | 5.4 | 2 | 3.5 | 4.6 | 3.3 | 1 | 1.5 |
| Si7489DP |  | PowerPAK SO-8 | SINGLE | P | -100 | 20 | 0.041 | | 0.047 | | | 106 | 54 | 14 | 26 | 28 | 83 | 1 | 4 |
| Si7439DP |  | PowerPAK SO-8 | SINGLE | P | -150 | 20 | 0.09 | .095 | | | | 88 | 43 | 17.5 | 26.5 | 5.2 | 5.4 | 2 | 3 |
| Si7485DP |  | PowerPAK SO-8 | SINGLE | P | -20 | 8 | | | 0.0073 | 0.009 | 0.013 | | 99 | 11.5 | 29 | 20 | 5 | 0.4 | 2.4 |
| Si7431DP |  | PowerPAK SO-8 | SINGLE | P | -200 | 20 | 0.174 | .18 | | | | 88 | 40 | 16.5 | 25 | 3.8 | 5.4 | 2 | 3 |
| Si7135DP |  | PowerPAK SO-8 | SINGLE | P | -30 | 20 | 0.0039 | | 0.0062 | | | 167 | 78 | 27 | 35 | 60 | 104 | 1 | 1.7 |
| Si7483ADP |  | PowerPAK SO-8 | SINGLE | P | -30 | 20 | 0.0057 | | 0.0095 | | | 120 | 45 | 18 | 33 | 24 | 5.4 | 1 | 3.2 |
| Si7159DP |  | PowerPAK SO-8 | SINGLE | P | -30 | 25 | 0.007 | | 0.0105 | | | 118 | 63 | 14.3 | 29.8 | 30 | 83 | 1 | 2.1 |
| Si7491DP |  | PowerPAK SO-8 | SINGLE | P | -30 | 20 | 0.0085 | | 0.013 | | | | 56 | 12 | 25 | 18 | 5 | 1 | 2.5 |
| Si7459DP |  | PowerPAK SO-8 | SINGLE | P | -30 | 25 | 0.0068 | | | | | 113 | 57 | 17 | 32.5 | 22 | 5.4 | 1 | 4 |
| Si7463DP |  | PowerPAK SO-8 | SINGLE | P | -40 | 20 | 0.0092 | | 0.014 | | | 121 | 60 | 19.2 | 30.3 | 18.6 | 5.4 | 1 | 2.7 |
| Si7461DP |  | PowerPAK SO-8 | SINGLE | P | -60 | 20 | 0.0145 | | 0.019 | | | 121 | 62 | 20 | 32 | 14.4 | 5.4 | 1 | 3 |
| Si7465DP |  | PowerPAK SO-8 | SINGLE | P | -60 | 20 | 0.064 | | 0.08 | | | 26 | 13 | 4.5 | 7 | 5 | 3.5 | 1 | 7 |
| Si7469DP |  | PowerPAK SO-8 | SINGLE | P | -80 | 20 | 0.025 | | 0.029 | | | 105 | 55 | 16 | 26 | 28 | 83 | 1 | 4 |
| Si7178DP |  | PowerPAK SO-8 | SINGLE | N | 100 | 20 | 0.014 | | | | | 47.5 | | 13.2 | 12.7 | 60 | 104 | 2.5 | 1.15 |
| Si7454DP |  | PowerPAK SO-8 | SINGLE | N | 100 | 20 | 0.034 | .04 | | | | 24 | 14 | 7.6 | 5.4 | 7.8 | 4.8 | 2 | |
| Si7456DP |  | PowerPAK SO-8 | SINGLE | N | 100 | 20 | 0.025 | .028 | | | | 36 | 20 | 10 | 8.6 | 9.3 | 5.2 | 2 | 1 |
| Si7858ADP |  | PowerPAK SO-8 | SINGLE | N | 12 | 8 | | | 0.0026 | 0.0037 | | | 54 | 10 | 16 | 29 | 5.4 | 0.6 | 1.2 |
| SiR492DP |  | PowerPAK SO-8 | SINGLE | N | 12 | 8 | | | 0.0038 | 0.0047 | | | 41 | 4.5 | 8.5 | 40 | 36 | 0.4 | 1.4 |
| Si7430DP |  | PowerPAK SO-8 | SINGLE | N | 150 | 20 | 0.045 | .047 | | | | 28.5 | | 8 | 6.5 | 26 | 64 | 2.5 | .85 |
| Si7738DP |  | PowerPAK SO-8 | SINGLE | N | 150 | 20 | 0.038 | | | | | 35 | | 8 | 9 | 30 | 96 | 2 | 1.6 |
| Si7898DP |  | PowerPAK SO-8 | SINGLE | N | 150 | 20 | 0.085 | .095 | | | | 17 | 10 | 3.2 | 6 | 4.8 | 5 | 2 | .85 |
| SiR440DP |  | PowerPAK SO-8 | SINGLE | N | 20 | 20 | 0.00155 | | 0.002 | | | 100 | 43.5 | 13.5 | 12.5 | 60 | 104 | 1 | 1 |
| SiR866DP |  | PowerPAK SO-8 | SINGLE | N | 20 | 20 | 0.0019 | | 0.00255 | | | 71 | 35.3 | 11.7 | 9.5 | 60 | 83 | 1.2 | .95 |
| SiR890DP |  | PowerPAK SO-8 | SINGLE | N | 20 | 20 | 0.0029 | | 0.004 | | | 42 | 20 | 6.2 | 5.2 | 50 | 50 | 1 | .7 |
| SiR496DP |  | PowerPAK SO-8 | SINGLE | N | 20 | 20 | 0.0042 | | 0.0058 | | | 28 | 13.2 | 3.8 | 4 | 35 | 27.7 | 1.2 | .7 |
| SiR410DP |  | PowerPAK SO-8 | SINGLE | N | 20 | 20 | 0.0048 | | 0.0063 | | | 27 | 16.7 | 4.5 | 3.5 | 35 | 36 | 1.2 | 1.3 |
| Si7366DP |  | PowerPAK SO-8 | SINGLE | N | 20 | 20 | 0.0055 | | 0.009 | | | | 16 | 6 | 5.2 | 20 | 5 | 1 | |
| SiR484DP |  | PowerPAK SO-8 | SINGLE | N | 20 | 20 | 0.0083 | | 0.0115 | | | 15 | 7.1 | 2.7 | 1.6 | 20 | 29.8 | 1 | 1.9 |
| Si7172DP |  | PowerPAK SO-8 | SINGLE | N | 200 | 20 | 0.07 | .076 | | | | 51 | 34 | 14 | 15.5 | 25 | 96 | 2 | 1 |
| Si7450DP |  | PowerPAK SO-8 | SINGLE | N | 200 | 20 | 0.08 | .09 | | | | 34 | 20 | 7.5 | 12 | 5.3 | 5.2 | 2 | |
| Si7462DP |  | PowerPAK SO-8 | SINGLE | N | 200 | 20 | 0.13 | .142 | | | | 20 | 5.5 | 4.5 | 6.5 | 4.1 | 4.8 | 2 | 2 |
| Si7464DP |  | PowerPAK SO-8 | SINGLE | N | 200 | 20 | 0.24 | .26 | | | | 12 | 2.5 | 2.5 | 3.8 | 2.8 | 4.2 | 2 | 2.5 |
| SiR476DP |  | PowerPAK SO-8 | SINGLE | N | 25 | 20 | 0.0017 | | 0.0021 | | | 89 | 42.5 | 16 | 12 | 60 | 104 | 1 | 1 |
| Si7194DP |  | PowerPAK SO-8 | SINGLE | N | 25 | 20 | 0.002 | | 0.0025 | | | 95 | 42 | 16 | 9.7 | 60 | 83 | 1 | .9 |
| SiR888DP |  | PowerPAK SO-8 | SINGLE | N | 25 | 16 | 0.00325 | | 0.004 | | | 78 | 35.5 | 12 | 8.1 | 40 | 48 | 0.8 | .55 |
| SiR892DP |  | PowerPAK SO-8 | SINGLE | N | 25 | 20 | 0.0032 | | 0.0042 | | | 40 | 20 | 6.3 | 5.2 | 50 | 50 | 1 | .7 |
| SiR850DP |  | PowerPAK SO-8 | SINGLE | N | 25 | 20 | 0.007 | | 0.009 | | | 19 | 8.4 | 3.3 | 2 | 30 | 41.7 | 1 | 1 |
| Si7434DP |  | PowerPAK SO-8 | SINGLE | N | 250 | 20 | 0.155 | .162 | | | | 34 | 7 | 6.8 | 10.5 | 3.8 | 5.2 | 2 | 1.2 |
| Si7192DP |  | PowerPAK SO-8 | SINGLE | N | 30 | 20 | 0.0019 | | 0.00225 | | | 90 | 43.5 | 14 | 12.5 | 60 | 104 | 1 | 1.1 |
| Si7658ADP |  | PowerPAK SO-8 | SINGLE | N | 30 | 20 | 0.0022 | | 0.0028 | | | 74 | 34 | 12 | 10 | 60 | 83 | 1.2 | .8 |
| SiR464DP |  | PowerPAK SO-8 | SINGLE | N | 30 | 20 | 0.0031 | | 0.0038 | | | 62 | 26.5 | 8.5 | 7.3 | 50 | 69 | 1.2 | 1.1 |
| Si7788DP |  | PowerPAK SO-8 | SINGLE | N | 30 | 20 | 0.0031 | | 0.0041 | | | 82 | 37 | 12.6 | 9.8 | 50 | 69 | 1.2 | .95 |
| Si7170DP |  | PowerPAK SO-8 | SINGLE | N | 30 | 20 | 0.0034 | | 0.0043 | | | 65 | 29 | 11.5 | 7.5 | 40 | 48 | 1.4 | .55 |
| SiR466DP |  | PowerPAK SO-8 | SINGLE | N | 30 | 20 | 0.0035 | | 0.0051 | | | 42.5 | 21.5 | 6.9 | 7.1 | 40 | 54 | 1.2 | .8 |
| Si7892BDP |  | PowerPAK SO-8 | SINGLE | N | 30 | 20 | 0.0042 | | 0.0057 | | | | 27 | 11.4 | 8.1 | 25 | 5 | 1 | 1.2 |
| Si7634BDP |  | PowerPAK SO-8 | SINGLE | N | 30 | 20 | 0.0054 | | 0.007 | | | 45.5 | 21.5 | 8 | 6.2 | 40 | 48 | 1.4 | .8 |
| SiR468DP |  | PowerPAK SO-8 | SINGLE | N | 30 | 20 | 0.0057 | | 0.0076 | | | 29 | 13.8 | 5 | 4.6 | 40 | 50 | 1 | 1.1 |
| SiR402DP |  | PowerPAK SO-8 | SINGLE | N | 30 | 20 | 0.006 | | 0.008 | | | 28 | 12 | 5.4 | 4.6 | 50 | 36 | 1 | 1.2 |
| Si7784DP |  | PowerPAK SO-8 | SINGLE | N | 30 | 20 | 0.006 | | 0.0082 | | | 30 | 13.7 | 4.3 | 4.3 | 35 | 27.7 | 1.2 | .75 |
| SiR462DP |  | PowerPAK SO-8 | SINGLE | N | 30 | 20 | 0.0079 | | 0.01 | | | 20 | 8.8 | 3.5 | 2.2 | 30 | 41.7 | 1 | 1 |
| Si7686DP |  | PowerPAK SO-8 | SINGLE | N | 30 | 20 | 0.0095 | | 0.014 | | | 17 | 9.2 | 4.1 | 2.8 | 35 | 37.9 | 1 | .8 |
| Si7196DP |  | PowerPAK SO-8 | SINGLE | N | 30 | 20 | 0.011 | | 0.0145 | | | 24.5 | 13.2 | 5.3 | 4.3 | 16 | 41.6 | 1 | 1.8 |
| SiR472DP |  | PowerPAK SO-8 | SINGLE | N | 30 | 20 | 0.012 | | 0.015 | | | 15 | 6.8 | 2.5 | 2.3 | 20 | 29.8 | 1.2 | 1.8 |
| SiR470DP |  | PowerPAK SO-8 | SINGLE | N | 40 | 20 | 0.0023 | | 0.00265 | | | 102 | 4 | |