MOSFETs - 1.5 V rated on-resistance
Showing 1 to 50 of 50 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Package ▲▼ | Configuration ▲▼ | Channel ▲▼ | VDS (V) ▲▼ | VGS (V) ▲▼ | rDS(on) at 4.5 V ▲▼ | rDS(on) at 2.5 V ▲▼ | rDS(on) at 1.8 V ▲▼ | AD ▲▼ | rDS(on) at 1.2 V ▲▼ | Qg at 10 V (nC) ▲▼ | Total gate charge @ 4.5 V (nC) ▲▼ | Gate-source charge (nC) ▲▼ | Gate-drain charge (nC) ▲▼ | Drain current (max.) (A) ▲▼ | Power dissipation (max.) (W) ▲▼ | Vth V (V) ▲▼ | RgTyp. ▲▼ |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PowerPAK SC-70 | Single | N | 8 | 5 | 0.0094 | 0.0105 | 0.0125 | 0.018 | 0.036 | 15 | 1.7 | 0.9 | 12 | 19 | 0.35 | 2.5 | ||
| MICRO FOOT 1.6 x 1.6 | Single | N | 8 | 5 | 0.02 | 0.021 | 0.023 | 0.028 | 0.045 | 25 | 3.3 | 3.6 | 10 | 2.7 | 0.35 | 3.5 | ||
| SOT-23 | Single | N | 8 | 5 | 0.017 | 0.02 | 0.022 | 0.03 | 0.075 | 10.5 | 1.6 | 1 | 6 | 2.5 | 0.35 | 12 | ||
| PowerPAK SC-70 | Single | P | -8 | 5 | 0.016 | 0.0215 | 0.026 | 0.032 | 0.095 | 30 | 3 | 6.6 | -12 | 19 | -0.35 | 9 | ||
| MICRO FOOT 1.5 x 1 | Single | N | 8 | 5 | 0.023 | 0.025 | 0.03 | 0.04 | 0.095 | 17 | 1.8 | 3.4 | 16 | 13 | 0.35 | 2.5 | ||
| Thin PowerPAK SC-70 | Single | P | -20 | 8 | 0.0205 | 0.027 | 0.036 | 0.06 | 24.5 | 2.4 | 6.7 | -12 | 19 | -0.4 | 6.3 | |||
| MICRO FOOT 1 x 1 | Single | N | 8 | 5 | 0.043 | 0.046 | 0.06 | 0.09 | 8.5 | 0.9 | 1.6 | 5.4 | 1.8 | 0.35 | 6 | |||
| PowerPAK SC-70 | N&P PAIR | N | 12 | 8 | 0.029 | 0.034 | 0.044 | 0.065 | 5.6 | 0.72 | 0.74 | 4.5 | 6.5 | 0.4 | 3.5 | |||
| PowerPAK SC-70 | Single | P | -20 | 8 | 0.0145 | 0.0205 | 0.033 | 0.065 | 28 | 4.2 | 6.8 | 29.7 | 19 | 0.4 | 8 | |||
| PowerPAK SC-70 | N&P PAIR | N | 12 | 8 | 0.029 | 0.034 | 0.044 | 0.065 | 5.6 | 0.72 | 0.74 | 4.5 | 7.8 | 0.4 | 3.5 | |||
| MICRO FOOT 1 x 1 | Single | N | 20 | 8 | 0.037 | 0.041 | 0.047 | 0.068 | 5.9 | 0.7 | 0.66 | 5.7 | 1.8 | 0.4 | 5.3 | |||
| MICRO FOOT 1 x 1 | Single | N | 20 | 8 | 0.044 | 0.05 | 0.056 | 0.07 | 6.8 | 0.8 | 1.1 | 4.5 | 1.8 | 0.4 | 5.3 | |||
| PowerPAK SC-70 | Single | P | -20 | 8 | 0.025 | 0.031 | 0.041 | 0.07 | 24 | 2.4 | 6.5 | -12 | 19 | -0.4 | 6.3 | |||
| PowerPAK SC-70 | N- and p-pair | N | 12 | 8 | 0.034 | 0.04 | 0.05 | 0.07 | 10 | 5.6 | 0.7 | 0.85 | 4.5 | 7.8 | 0.4 | 3.5 | ||
| SC-70 | Single | N | 20 | 8 | 0.033 | 0.038 | 0.045 | 0.07 | 6 | 0.8 | 1.6 | 4 | 2.8 | 0.4 | 2300 | |||
| PowerPAK SC-70 | Single | P | -12 | 8 | 0.0135 | 0.0194 | 0.0344 | 0.071 | 31 | 4.2 | 7.8 | -12 | 19 | -0.4 | 4.3 | |||
| PowerPAK SC-75 | Single | N | 20 | 8 | 0.03 | 0.041 | 0.057 | 0.082 | 6 | 0.8 | 1.6 | 9 | 13 | 0.4 | 2300 | |||
| MICRO FOOT 0.8 x 0.8 | Single | N | 8 | 5 | 0.054 | 0.06 | 0.068 | 0.086 | 0.135 | 4.3 | 0.44 | 0.72 | 3.5 | 0.9 | 0.35 | 3.5 | ||
| MICRO FOOT 1.5 x 1 | Single | P | -12 | 10 | 0.026 | 0.035 | 0.055 | 0.092 | 43 | 21 | 2.1 | 4.8 | 16 | 13 | 0.4 | 2.2 | ||
| PowerPAK SC-70 | Single | P | -12 | 8 | 0.029 | 0.034 | 0.044 | 0.1 | 23 | 3 | 6.5 | -12 | 19 | -0.4 | 7 | |||
| SC-70 | Single | P | -12 | 10 | 0.034 | 0.046 | 0.07 | 0.11 | 14.1 | 1.9 | 4 | -4 | 2.8 | -0.4 | 420 | |||
| PowerPAK SC-75 | Single | P | -12 | 8 | 0.0255 | 0.036 | 0.06 | 0.115 | 13.4 | 1.6 | 3.4 | -9 | 13 | -0.4 | 11 | |||
| MICRO FOOT 0.8 x 0.8 | Single | N | 20 | 8 | 0.072 | 0.079 | 0.092 | 0.125 | 3 | 0.35 | 0.45 | 2.9 | 0.9 | 0.4 | 5 | |||
| MICRO FOOT 0.8 x 0.8 | Single | N | 20 | 5 | 0.075 | 0.082 | 0.09 | 0.125 | 0.175 | 2.7 | 0.46 | 0.93 | 2.9 | 0.9 | 0.35 | 3 | ||
| MICRO FOOT 0.8 x 0.8 | Single | N | 20 | 8 | 0.08 | 0.09 | 0.105 | 0.15 | 3.2 | 0.42 | 0.5 | 2.8 | 0.9 | 0.4 | 1000 | |||
| SOT-23 | Single | P | -12 | 8 | 0.028 | 0.04 | 0.063 | 0.15 | 14 | 2.3 | 3.6 | 6 | 1.7 | 0.4 | 9.5 | |||
| PowerPAK SC-75 | Single | P | -20 | 8 | 0.035 | 0.049 | 0.079 | 0.157 | 22 | 13 | 1.2 | 3 | 9 | 13 | 0.4 | 1400 | ||
| MICRO FOOT 0.8 x 0.8 | Single | N | 30 | 8 | 0.095 | 0.105 | 0.12 | 0.165 | 3.7 | 0.53 | 0.52 | 2.5 | 0.9 | 0.4 | 3.1 | |||
| TSOP-6 | Level-shift | P | 12 | 8 | 0.054 | 0.077 | 0.106 | 0.165 | 2.8 | 0.83 | ||||||||
| PowerPAK SC-70 | N- and p-pair | N | 12 | 8 | 0.028 | 0.033 | 0.042 | 0.165 | 6.2 | 0.8 | 1.6 | 4.5 | 7.8 | 0.4 | 4 | |||
| PowerPAK SC-70 | N- and p-pair | P | -20 | 8 | 0.054 | 0.07 | 0.104 | 0.165 | 6.2 | 1.4 | 2.3 | -4.5 | 7.8 | -0.4 | 5.1 | |||
| SC-70 | Single | P | -20 | 8 | 0.064 | 0.085 | 0.11 | 0.165 | 7.6 | 0.8 | 3.1 | -2 | 2.8 | -0.4 | 2000 | |||
| SOT-23 | Single | P | -20 | 8 | 0.061 | 0.08 | 0.11 | 0.165 | 7.6 | 0.8 | 3.1 | -4.4 | 1.8 | -0.4 | 2 | |||
| PowerPAK SC-70-6L | Dual | P | -20 | 8 | 0.054 | 0.07 | 0.104 | 0.165 | 9.5 | 1.4 | 2.3 | -4.5 | 7.8 | -0.4 | 5.1 | |||
| PowerPAK SC-70 | N&P PAIR | P | -12 | 8 | 0.061 | 0.081 | 0.115 | 0.17 | 8.2 | 1.2 | 2.8 | 4.5 | 6.5 | 0.4 | 10 | |||
| PowerPAK SC-70 | N&P PAIR | P | -12 | 8 | 0.041 | 0.06 | 0.11 | 0.174 | 10.5 | 2.3 | 2.5 | 4.5 | 7.8 | 0.4 | 5.5 | |||
| SC89-6 | Single | P | -20 | 8 | 0.078 | 0.098 | 0.13 | 0.188 | 12.1 | 1.85 | 2.21 | 1.75 | 0.33 | 0.4 | 18 | |||
| PowerPAK SC-70 | N- and p-pair | P | -12 | 8 | 0.059 | 0.081 | 0.115 | 0.215 | 13 | 7.8 | 1.3 | 2.3 | -4.5 | 7.8 | -0.4 | 7 | ||
| MICRO FOOT 0.8 x 0.8 | Single | P | -12 | 8 | 0.1 | 0.19 | 0.28 | 7 | 0.9 | 1.9 | -2.9 | 0.9 | -0.4 | 15 | ||||
| MICRO FOOT 0.8 x 0.8 | Single | P | -20 | 8 | 0.076 | 0.1 | 0.145 | 0.32 | 7.5 | 1 | 1.9 | -2.9 | 0.9 | -0.4 | 14 | |||
| MICRO FOOT 0.8 x 0.8 | Single | P | -20 | 8 | 0.095 | 0.12 | 0.185 | 0.335 | 6.6 | 1 | 1.5 | -2.7 | 0.9 | -0.4 | 20 | |||
| SC89-6 | N&P PAIR | N | 20 | 8 | 0.396 | 0.456 | 0.546 | 0.76 | 1.3 | 0.15 | 0.13 | 0.6 | 0.22 | 0.4 | 12.2 | |||
| SC-89 Dual (6 leads) | Dual | N | 20 | 8 | 0.396 | 0.456 | 0.546 | 0.76 | 0.75 | 0.15 | 0.13 | 0.61 | 0.22 | 0.4 | 12.2 | |||
| SC-89 | Single | N | 20 | 8 | 0.42 | 0.492 | 0.597 | 0.762 | 1 | 0.16 | 0.13 | 0.53 | 0.22 | 0.4 | 12.2 | |||
| SC89-6 | DUAL | N | 30 | 8 | 0.54 | 0.6 | 0.7 | 1.1 | 0.72 | 0.1 | 0.16 | 0.61 | 0.22 | 0.4 | 12.2 | |||
| SC75A | Single | N | 20 | 8 | 0.396 | 0.456 | 0.546 | 1.1 | 0.75 | 0.15 | 0.13 | 0.63 | 0.24 | 0.4 | 12.2 | |||
| PowerPAK 0806 | Single | N | 12 | 5 | 0.34 | 0.4 | 0.55 | 1.2 | 2.5 | 0.47 | 0.04 | 0.09 | 0.5 | 1.25 | 0.35 | 15 | ||
| PowerPAK 0806 | Single | N | 20 | 8 | 0.73 | 0.87 | 1.1 | 1.8 | 0.5 | 0.09 | 0.09 | 1 | 1.25 | 0.4 | 24 | |||
| SC89-6 | N&P PAIR | P | -20 | 8 | 0.756 | 1.038 | 1.44 | 2.4 | 1.65 | 0.2 | 0.26 | 0.6 | 0.22 | 0.4 | 12 | |||
| PowerPAK 0806 | Single | P | -20 | 8 | 1.25 | 1.7 | 2.7 | 4.4 | 0.64 | 0.13 | 0.1 | -0.5 | 1.25 | -0.4 | 74 |
