MENU

MOSFETs - Automotive - DPAK Reverse Lead (TO-252) package


MOSFETs - Automotive - DPAK Reverse Lead (TO-252) package
Series
Configuration
Package
Channel
VDS
(V)
VGS
(V)
ID Max.
(A)
PD Max.
(W)
RDS(on) at 10 V
(Ohms)
RDS(on) at 4.5 V
(Ohms)
Qg at 10 V
(nC)
Qgs
(nC)
Qgd
(nC)
AEC-Q101
info
Single TO-252 reverse lead DPAK N 40.0 20.0 100.0 107.0 0.00233 84.0 29.5 19.5 Yes
info
Single TO-252 Reverse Lead DPAK N 100.0 20.0 40.0 136.0 0.025 0.029 46.0 8.2 13.0 Yes
info
Single TO-252 Reverse Lead DPAK N 40.0 20.0 50.0 136.0 0.0038 70.0 16.0 13.0 Yes
info
Single TO-252 Reverse Lead DPAK N 100.0 20.0 86.0 136.0 0.0087 0.0106 42.0 7.0 8.0 Yes
info
Single TO-252 Reverse Lead DPAK N 60.0 20.0 97.0 136.0 0.0063 0.0069 100.0 20.0 16.0 Yes