MOSFETs - Automotive

Vishay's automotive MOSFETs are manufactured on a dedicated process flow to instill ruggedness. Rated for a maximum junction temperature of 175 °C, the Vishay Siliconix AEC-Q101 qualified SQ series features low on-resistance n- and p-channel TrenchFET® technologies in lead (Pb)- and halogen-free SO packages. Options include the traditional D2PAK (TO-263) and DPAK (TO-252), as well as several PowerPAK® packages, which save space over the D2PAK, DPAK, and SO-8 while delivering similar on-resistance and thermal resistance. The SQ series also includes devices in ultra compact packages such as the TSOP-6, SOT-23, and SC-89.


Recommended Downloads