VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:MOSFETs> Dual>Drain-to-source voltage 20 V and below (23 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (190):
  Application Note (1)
  Markings (8)
  Package Drawing (11)
  Pad Guidlines (20)
  RC Thermal Models (22)
  Reel Info (1)
  Reliability Data (20)
  Tape Info (15)
  Technical Note (3)
  SPICE (89)
Press Releases
MOSFETs: Dual - Drain-to-source voltage 20 V and below
ChannelN
BrandVishay Siliconix

All 23 datasheets shown.
Part numberPackageConfigurationVDS (V)VGS (V)rDS(on) @ 10 V (Ohms)rDS(on) @ 4.5 V (Ohms)rDS(on) @ 2.5 V (Ohms)rDS(on) @ 1.8 V (Ohms)rDS(on) @ 1.5 VQg @ 10 V (nC)Qg @ 4.5 V (nC)Qgs (nC)Qgd (nC)ID Max. (A)
Si5920DCinfo1206-8 ChipFETDUAL850.0320.0360.0450.0547.30.841.268.4
Si5908DCinfo1206-8 ChipFETDUAL2080.040.0450.05250.8515.9
Si5904DCinfo1206-8 ChipFETDUAL20120.0750.13440.61.34.2
Si7904BDNinfoPowerPAK 1212-8DUAL2080.030.0360.04591.41.46
Si7904DNinfoPowerPAK 1212-8DUAL2080.030.0360.04510.21.32.47.7
Si5938DUinfoPowerPAK ChipFETDUAL2080.0390.0450.05560.910.76
SiA912DJinfoPowerPAK SC-70DUAL1280.040.0480.0634.50.60.84.5
SiA914DJinfoPowerPAK SC-70DUAL2080.0530.0630.0774.10.650.84.5
Si7234DPinfoPowerPAK SO-8DUAL12120.00340.00580377.47.260
Si7236DPinfoPowerPAK SO-8DUAL20120.00520.00768317.5560
Si7980DPinfoPowerPAK SO-8DUAL PLUS INTEGRATED SCHOTTKY20160.0150.01922.510.33.42.68
0.0220.02517.582.52.1
Si1988DHinfoSC70-6DUAL2080.1680.20.251.60.30.251.3
Si1958DHinfoSC70-6DUAL20120.2050.342.51.20.40.31.3
Si1912EDHinfoSC70-6DUAL20120.280.360.450.650.20.231.28
Si1902DLinfoSC70-6DUAL20120.3850.630.80.060.30.7
Si1024XinfoSC89-6DUAL200.70.851.250.5
Si1034XinfoSC89-6DUAL205790.14
Si4340CDYinfoSO-14DUAL PLUS INTEGRATED SCHOTTKY20160.0080.00953114.153.520
Si4340DYinfoSO-14DUAL PLUS INTEGRATED SCHOTTKY20160.010.0115174.54.513.5
Si4340CDYinfoSO-14DUAL PLUS INTEGRATED SCHOTTKY20200.00940.0125219.64314.1
Si4340DYinfoSO-14DUAL PLUS INTEGRATED SCHOTTKY20200.0120.0175103.33.19.6
Si9926CDYinfoSO-8DUAL20120.0180.02222102.51.78
Si3900DVinfoTSOP-6DUAL20120.1250.22.10.30.42.4
Si6926ADQinfoTSSOP-8DUAL2080.030.0350.0437.51.21.24.5
Si6925ADQinfoTSSOP-8DUAL20120.0450.06540.913.9
Part numberPackageConfigurationVDS (V)VGS (V)rDS(on) @ 10 V (Ohms)rDS(on) @ 4.5 V (Ohms)rDS(on) @ 2.5 V (Ohms)rDS(on) @ 1.8 V (Ohms)rDS(on) @ 1.5 VQg @ 10 V (nC)Qg @ 4.5 V (nC)Qgs (nC)Qgd (nC)ID Max. (A)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account