| Si5920DC |  | 1206-8 ChipFET | DUAL | N | 8 | 5 | | 0.032 | 0.036 | 0.045 | 0.054 | | 7.3 | 0.84 | 1.26 | 8.4 |
| Si5908DC |  | 1206-8 ChipFET | DUAL | N | 20 | 8 | | 0.04 | 0.045 | 0.052 | | | 5 | 0.85 | 1 | 5.9 |
| Si7923DN |  | PowerPAK 1212-8 | DUAL | P | -30 | 20 | 0.047 | 0.075 | | | | 14 | 7.5 | 2.4 | 3.8 | 6.4 |
| Si7913DN |  | PowerPAK 1212-8 | DUAL | P | -20 | 8 | | 0.037 | 0.048 | 0.066 | | | 15.3 | 2 | 3.9 | 7.4 |
| Si7909DN |  | PowerPAK 1212-8 | DUAL | P | -12 | 8 | | 0.037 | 0.048 | 0.068 | | | 15.5 | 2.5 | 4.3 | 7.7 |
| Si7925DN |  | PowerPAK 1212-8 | DUAL | P | -12 | 8 | | 0.042 | 0.058 | 0.082 | | | 11 | 1.7 | 2.8 | 6.5 |
| Si7904BDN |  | PowerPAK 1212-8 | DUAL | N | 20 | 8 | | 0.03 | 0.036 | 0.045 | | | 9 | 1.4 | 1.4 | 6 |
| Si7904DN |  | PowerPAK 1212-8 | DUAL | N | 20 | 8 | | 0.03 | 0.036 | 0.045 | | | 10.2 | 1.3 | 2.4 | 7.7 |
| Si7218DN |  | PowerPAK 1212-8 | DUAL | N | 30 | 20 | 0.025 | 0.033 | | | | 11 | 5 | 2.3 | 1.6 | 24 |
| Si7212DN |  | PowerPAK 1212-8 | DUAL | N | 30 | 12 | 0.036 | 0.039 | | | | 15 | 7 | 2 | 1.7 | 6.8 |
| Si7214DN |  | PowerPAK 1212-8 | DUAL | N | 30 | 20 | 0.04 | 0.047 | | | | 7.9 | 4.2 | 1.9 | 1 | 6.4 |
| Si7216DN |  | PowerPAK 1212-8 | DUAL | N | 40 | 20 | 0.032 | 0.039 | | | | 12.5 | 5.5 | 2 | 2 | 6 |
| Si7222DN |  | PowerPAK 1212-8 | DUAL | N | 40 | 12 | 0.042 | 0.047 | | | | 19 | 8 | 1.5 | 2.4 | 6 |
| Si7224DN |  | PowerPAK 1212-8 | DUAL N | N | 30 | 20 | 0.028 | 0.035 | | | | 12 | 5.5 | 2.5 | 1.7 | 6 |
| 16 | 0.035 | 0.042 | 9.5 | 4.5 | 1.5 | 1.2 |
| Si5938DU |  | PowerPAK ChipFET | DUAL | N | 20 | 8 | | 0.039 | 0.045 | 0.055 | | | 6 | 0.91 | 0.7 | 6 |
| SiA912DJ |  | PowerPAK SC-70 | DUAL | N | 12 | 8 | | 0.04 | 0.048 | 0.063 | | | 4.5 | 0.6 | 0.8 | 4.5 |
| Si7945DP |  | PowerPAK SO-8 | DUAL | P | -30 | 20 | 0.02 | 0.031 | | | | 49 | 27 | 7.3 | 13 | 10.9 |
| Si7844DP |  | PowerPAK SO-8 | DUAL | N | 30 | 20 | 0.022 | 0.03 | | | | 13 | 7 | 2 | 2.7 | 10 |
| Si7958DP |  | PowerPAK SO-8 | DUAL | N | 40 | 20 | 0.0165 | 0.02 | | | | 50 | 23 | 8.8 | 10.4 | 11.3 |
| Si7960DP |  | PowerPAK SO-8 | DUAL | N | 60 | 20 | 0.021 | 0.025 | | | | 49 | 24 | 5.7 | 8.6 | 9.7 |
| Si7964DP |  | PowerPAK SO-8 | DUAL | N | 60 | 20 | 0.023 | | | | | 43 | 12 | 15 | 8.5 | 9.6 |
| Si7942DP |  | PowerPAK SO-8 | DUAL | N | 100 | 20 | 0.049 | | | | | 16 | 3.5 | 3.8 | 5.5 | 5.9 |
| Si7980DP |  | PowerPAK SO-8 | DUAL PLUS INTEGRATED SCHOTTKY | N | 20 | 16 | 0.015 | 0.019 | | | | 22.5 | 10.3 | 3.4 | 2.6 | 8 |
| 0.022 | 0.025 | 17.5 | 8 | 2.5 | 2.1 |
| Si7872DP |  | PowerPAK SO-8 | DUAL PLUS INTEGRATED SCHOTTKY | N | 30 | 12 | 0.022 | 0.028 | | | | 24 | 11.5 | 3.8 | 3.5 | 10 |
| 20 | 0.03 | 15 | 7 | 2.9 | 2.5 |
| Si4724CY |  | SO-16 | ASM SYNC MOSFETS WITH DRIVERS | N | 30 | | | 0.029 | | | | | | | | 6.5 |
| 0.0375 | 5.1 |
| Si4925BDY |  | SO-8 | DUAL | P | -30 | 20 | 0.025 | 0.041 | | | | 33 | 17 | 5.4 | 8.9 | 7.1 |
| Si4913DY |  | SO-8 | DUAL | P | -20 | 8 | | 0.015 | 0.019 | 0.024 | | | 43 | 7.1 | 10.9 | 9.4 |
| Si4963BDY |  | SO-8 | DUAL | P | -20 | 12 | | 0.032 | 0.05 | | | | 14 | 2.6 | 4.6 | 6.5 |
| Si4943CDY |  | SO-8 | DUAL | P | -20 | 20 | 0.0192 | 0.033 | | | | 41 | 20 | 7 | 9 | 8 |
| Si4931DY |  | SO-8 | DUAL | P | -12 | 8 | | 0.018 | 0.022 | 0.028 | | | 34.5 | 5.1 | 9.6 | 8.9 |
| Si9934BDY |  | SO-8 | DUAL | P | -12 | 8 | | 0.035 | 0.056 | | | | 13 | 2.6 | 4 | 6.4 |
| Si9926CDY |  | SO-8 | DUAL | N | 20 | 12 | | 0.018 | 0.022 | | | 22 | 10 | 2.5 | 1.7 | 8 |
| Si4226DY |  | SO-8 | DUAL | N | 25 | 12 | | 0.0195 | 0.026 | | | 24 | 11 | 2 | 2.5 | 8 |
| Si4952DY |  | SO-8 | DUAL | N | 25 | 16 | 0.023 | 0.028 | | | | 12 | 5.5 | 2 | 1.5 | 8 |
| Si4922BDY |  | SO-8 | DUAL | N | 30 | 12 | 0.016 | 0.018 | 0.024 | | | 41 | 19 | 3.5 | 3.7 | 8 |
| Si4330DY |  | SO-8 | DUAL | N | 30 | 20 | 0.0165 | 0.022 | | | | 26 | 13 | 7.1 | 4.7 | 8.7 |
| Si4804BDY |  | SO-8 | DUAL | N | 30 | 20 | 0.022 | 0.03 | | | | 15 | 7 | 2.9 | 2.5 | 7.5 |
| Si4936BDY |  | SO-8 | DUAL | N | 30 | 20 | 0.035 | 0.051 | | | | 9.1 | 4.5 | 1.8 | 1.7 | 6.9 |
| Si4904DY |  | SO-8 | DUAL | N | 40 | 16 | 0.016 | 0.019 | | | | 56 | 26 | 5.5 | 9.7 | 8 |
| Si4910DY |  | SO-8 | DUAL | N | 40 | 16 | 0.027 | 0.032 | | | | 21 | 9.6 | 2.3 | 3.2 | 7.6 |
| Si4906DY |  | SO-8 | DUAL | N | 40 | 16 | 0.039 | 0.05 | | | | 14.4 | 6.6 | 1.6 | 2.3 | 6.6 |
| Si4946BEY |  | SO-8 | DUAL | N | 60 | 20 | 0.041 | 0.052 | | | | 17 | 9.2 | 3.3 | 3.7 | 6.5 |
| Si4992EY |  | SO-8 | DUAL | N | 75 | 20 | 0.048 | 0.062 | | | | 14 | 7 | 2.4 | 3.5 | 4.8 |
| Si4972DY |  | SO-8 | DUAL N | N | 30 | 20 | 0.0145 | 0.0195 | | | | 18.5 | 8.3 | 3.9 | 2.7 | 10.8 |
| Si4974DY |  | SO-8 | DUAL N | N | 30 | 20 | 0.019 | 0.026 | | | | | 7 | 2.6 | 3 | 8 |
| Si4972DY |  | SO-8 | DUAL N | N | 30 | 20 | 0.0265 | 0.036 | | | | 9.6 | 4 | 1.9 | 1.3 | 7.2 |
| Si4974DY |  | SO-8 | DUAL N | N | 30 | 20 | 0.035 | 0.048 | | | | | 3.3 | 1.2 | 1.5 | 6 |
| Si4670DY |  | SO-8 | DUAL PLUS INTEGRATED SCHOTTKY | N | 25 | 16 | 0.023 | 0.028 | | | | 12 | 5.5 | 2 | 1.5 | 8 |
| Si4618DY |  | SO-8 | DUAL PLUS INTEGRATED SCHOTTKY | N | 30 | 16 | 0.017 | 0.0195 | | | | 29 | 12.5 | 4.1 | 3.4 | 8 |
| Si4650DY |  | SO-8 | DUAL PLUS INTEGRATED SCHOTTKY | N | 30 | 20 | 0.018 | 0.022 | | | | 25.5 | 10.5 | 5 | 2.5 | 8 |
| Si4916DY |  | SO-8 | DUAL PLUS INTEGRATED SCHOTTKY | N | 30 | 20 | 0.018 | 0.022 | | | | | 8.9 | 3.4 | 2.4 | 10.5 |
| Si4816BDY |  | SO-8 | DUAL PLUS INTEGRATED SCHOTTKY | N | 30 | 20 | 0.0185 | 0.0225 | | | | | 7.8 | 2.9 | 2.3 | 6.8 |
| Si4916DY |  | SO-8 | DUAL PLUS INTEGRATED SCHOTTKY | N | 30 | 20 | 0.018 | 0.023 | | | | | 6.6 | 2.9 | 2.3 | 10 |
| Si4388DY |  | SO-8 | DUAL PLUS INTEGRATED SCHOTTKY | N | 30 | 20 | 0.016 | 0.024 | | | | 18 | 8 | 2.55 | 2.45 | 10.7 |
| Si4914BDY |  | SO-8 | DUAL PLUS INTEGRATED SCHOTTKY | N | 30 | 20 | 0.02 | 0.025 | | | | | 7 | 2.8 | 2 | 8 |
| 0.021 | 0.027 | 6.7 | 8.4 |
| Si4622DY |  | SO-8 | DUAL PLUS INTEGRATED SCHOTTKY (SkyFET) | N | 30 | 20 | 0.016 | 0.0186 | | | | 40 | 19 | 8 | 6 | 8 |
| 16 | 0.0264 | 0.029 | 13.2 | 6 | 2.1 | 1.4 |
| Si6993DQ |  | TSSOP-8 | DUAL | P | -30 | 20 | 0.031 | 0.048 | | | | | 13 | 3 | 5.8 | 4.7 |
| Si6983DQ |  | TSSOP-8 | DUAL | P | -20 | 8 | | 0.024 | 0.03 | 0.042 | | | 20 | 3 | 4.5 | 5.4 |
| Si6981DQ |  | TSSOP-8 | DUAL | P | -20 | 8 | | 0.031 | 0.041 | 0.058 | | | 15 | 2.4 | 3.8 | 4.8 |
| Si6963BDQ |  | TSSOP-8 | DUAL | P | -20 | 12 | | 0.045 | 0.08 | | | 16.5 | 8.6 | 1.2 | 2.8 | 3.9 |
| Si6913DQ |  | TSSOP-8 | DUAL | P | -12 | 8 | | 0.021 | 0.028 | 0.037 | | | 18.5 | 2.7 | 5 | 5.8 |
| Si6969BDQ |  | TSSOP-8 | DUAL | P | -12 | 8 | | 0.03 | 0.04 | 0.055 | | | 16.5 | 2 | 4.7 | 4.6 |
| Si6926ADQ |  | TSSOP-8 | DUAL | N | 20 | 8 | | 0.03 | 0.035 | 0.043 | | | 7.5 | 1.2 | 1.2 | 4.5 |
| Si6925ADQ |  | TSSOP-8 | DUAL | N | 20 | 12 | | 0.045 | 0.065 | | | | 4 | 0.9 | 1 | 3.9 |
| Si6928DQ |  | TSSOP-8 | DUAL | N | 30 | 20 | 0.035 | 0.05 | | | | 17.5 | 9 | 4 | 2.5 | 4 |
| Part number | Package | Configuration | Channel | VDS (V) | VGS (V) | rDS(on) @ 10 V (Ohms) | rDS(on) @ 4.5 V (Ohms) | rDS(on) @ 2.5 V (Ohms) | rDS(on) @ 1.8 V (Ohms) | rDS(on) @ 1.5 V | Qg @ 10 V (nC) | Qg @ 4.5 V (nC) | Qgs (nC) | Qgd (nC) | ID Max. (A) |