VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:MOSFETs> Dual>On-resistance 50 mOhms and above (71 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (464):
  Application Note (1)
  Markings (7)
  Package Drawing (11)
  Pad Guidlines (20)
  RC Thermal Models (71)
  Reel Info (1)
  Reliability Data (19)
  Tape Info (16)
  Technical Note (15)
  SPICE (303)
Press Releases
MOSFETs: Dual - On-resistance 50 mOhms and above
ConfigurationDUAL
BrandVishay Siliconix

All 71 datasheets shown.
Part numberPackageChannelVDS (V)VGS (V)rDS(on) @ 10 V (Ohms)rDS(on) @ 4.5 V (Ohms)rDS(on) @ 2.5 V (Ohms)rDS(on) @ 1.8 V (Ohms)rDS(on) @ 1.5 VQg @ 10 V (nC)Qg @ 4.5 V (nC)Qgs (nC)Qgd (nC)ID Max. (A)
Si5935DCinfo1206-8 ChipFETP-2080.0860.1210.1715.50.911.64.1
Si5933DCinfo1206-8 ChipFETP-2080.110.160.245.11.213.6
Si5903DCinfo1206-8 ChipFETP-20120.1550.2630.90.62.9
Si5915BDCinfo1206-8 ChipFETP-880.070.0860.14550.70.74
Si5905BDCinfo1206-8 ChipFETP-880.080.1170.1740.650.754
Si5920DCinfo1206-8 ChipFETN850.0320.0360.0450.0547.30.841.268.4
Si5908DCinfo1206-8 ChipFETN2080.040.0450.05250.8515.9
Si5904DCinfo1206-8 ChipFETN20120.0750.13440.61.34.2
Si5902BDCinfo1206-8 ChipFETN30200.0650.14.520.70.74
Si7905DNinfoPowerPAK 1212-8P-40200.060.0892011356
Si7923DNinfoPowerPAK 1212-8P-30200.0470.075147.52.43.86.4
Si7913DNinfoPowerPAK 1212-8P-2080.0370.0480.06615.323.97.4
Si7911DNinfoPowerPAK 1212-8P-2080.0510.0670.0949.51.62.55.7
Si7220DNinfoPowerPAK 1212-8N60200.060.0751362.32.64.8
Si7922DNinfoPowerPAK 1212-8N100200.1955.21.21.11.92.5
Si5947DUinfoPowerPAK ChipFETP-20120.0580.1115.51.21.86
Si5943DUinfoPowerPAK ChipFETP-1280.0640.0890.1260.91.656
Si5938DUinfoPowerPAK ChipFETN2080.0390.0450.05560.910.76
Si5944DUinfoPowerPAK ChipFETN40200.1120.1714.42.21.20.86
SiA911DJinfoPowerPAK SC-70P-2080.0940.1310.1854.90.751.24.5
SiA917DJinfoPowerPAK SC-70P-20120.110.185630.70.94.5
SiA913DJinfoPowerPAK SC-70P-1280.070.10.1450.81.44.5
SiA912DJinfoPowerPAK SC-70N1280.040.0480.0634.50.60.84.5
SiA914DJinfoPowerPAK SC-70N2080.0530.0630.0774.10.650.84.5
SiB911DKinfoPowerPAK SC-75P-2080.2950.420.561.60.30.52.6
Si7949DPinfoPowerPAK SO-8P-60200.0640.0826134.575
Si7942DPinfoPowerPAK SO-8N100200.049163.53.85.55.9
Si7946DPinfoPowerPAK SO-8N150200.1512.62.52.84.53.3
Si7956DPinfoPowerPAK SO-8N150200.105173.83.95.54.1
Si1913EDHinfoSC70-6P-20120.490.751.11.20.30.31
Si1903DLinfoSC70-6P-20120.9951.81.20.450.250.44
Si1917EDHinfoSC70-6P-12120.370.5750.81.30.310.311.15
Si1905BDHinfoSC70-6P-880.5420.7981.210.190.20.63
Si1988DHinfoSC70-6N2080.1680.20.251.60.30.251.3
Si1958DHinfoSC70-6N20120.2050.342.51.20.40.31.3
Si1912EDHinfoSC70-6N20120.280.360.450.650.20.231.28
Si1902DLinfoSC70-6N20120.3850.630.80.060.30.7
Si1970DHinfoSC70-6N30120.2250.3452.51.150.40.31.3
Si1972DHinfoSC70-6N30200.190.3440.910.510.31.3
Si1926DLinfoSC70-6N60201.430.90.50.20.150.37
Si1025XinfoSC89-6P-60480.2
Si1023XinfoSC89-6P-201.21.62.70.4
Si1024XinfoSC89-6N200.70.851.250.5
Si1034XinfoSC89-6N205790.14
Si1026XinfoSC89-6N601.430.33
Si4948BEYinfoSO-8P-60200.120.1514.57.52.23.73.1
Si4953ADYinfoSO-8P-30200.0530.09157424.9
Si4947ADYinfoSO-8P-30200.080.135105.81.923.9
Si4963BDYinfoSO-8P-20120.0320.05142.64.66.5
Si9933BDYinfoSO-8P-20120.060.161.41.94.7
Si9934BDYinfoSO-8P-1280.0350.056132.646.4
Si4936BDYinfoSO-8N30200.0350.0519.14.51.81.76.9
Si4906DYinfoSO-8N40160.0390.0514.46.61.62.36.6
Si4908DYinfoSO-8N40160.060.0783.71.11.45
Si4946BEYinfoSO-8N60200.0410.052179.23.33.76.5
Si4900DYinfoSO-8N60200.0580.0721362.32.65.3
Si4992EYinfoSO-8N75200.0480.0621472.43.54.8
Si3993DVinfoTSOP-6P-30200.1330.24563.111.62.2
Si3983DVinfoTSOP-6P-2080.110.1450.2250.681.32.5
Si3951DVinfoTSOP-6P-20120.1150.2053.20.51.42.7
Si3911DVinfoTSOP-6P-2080.1450.20.3510.92.2
Si3981DVinfoTSOP-6P-2080.1850.260.3853.20.420.841.9
Si3900DVinfoTSOP-6N20120.1250.22.10.30.42.4
Si3948DVinfoTSOP-6N30200.1050.1753.72.10.70.72.5
Si6981DQinfoTSSOP-8P-2080.0310.0410.058152.43.84.8
Si6963BDQinfoTSSOP-8P-20120.0450.0816.58.61.22.83.9
Si6969BDQinfoTSSOP-8P-1280.030.040.05516.524.74.6
Si6943BDQinfoTSSOP-8P-1280.080.1055.70.81.62.5
Si6925ADQinfoTSSOP-8N20120.0450.06540.913.9
Si6928DQinfoTSSOP-8N30200.0350.0517.5942.54
Si6954ADQinfoTSSOP-8N30200.0530.07583.51.41.23.4
Part numberPackageChannelVDS (V)VGS (V)rDS(on) @ 10 V (Ohms)rDS(on) @ 4.5 V (Ohms)rDS(on) @ 2.5 V (Ohms)rDS(on) @ 1.8 V (Ohms)rDS(on) @ 1.5 VQg @ 10 V (nC)Qg @ 4.5 V (nC)Qgs (nC)Qgd (nC)ID Max. (A)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account