VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:MOSFETs> Dual>On-resistance 20 mOhms and below (28 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (133):
  Markings (3)
  Package Drawing (3)
  Pad Guidlines (5)
  RC Thermal Models (24)
  Reel Info (1)
  Reliability Data (12)
  Tape Info (4)
  Technical Note (2)
  SPICE (79)
Press Releases
MOSFETs: Dual - On-resistance 20 mOhms and below
BrandVishay Siliconix

All 28 datasheets shown.
Part numberPackageConfigurationChannelVDS (V)VGS (V)rDS(on) @ 10 V (Ohms)rDS(on) @ 4.5 V (Ohms)rDS(on) @ 2.5 V (Ohms)rDS(on) @ 1.8 V (Ohms)Qg @ 10 V (nC)Qg @ 4.5 V (nC)Qgs (nC)Qgd (nC)ID Max. (A)
Si7945DPinfoPowerPAK SO-8DUALP-30200.020.03149277.31310.9
Si7234DPinfoPowerPAK SO-8DUALN12120.00340.00580377.47.260
Si7236DPinfoPowerPAK SO-8DUALN20120.00520.00768317.5560
Si7994DPinfoPowerPAK SO-8DUALN30200.00560.007522410760
Si7958DPinfoPowerPAK SO-8DUALN40200.01650.0250238.810.411.3
Si7962DPinfoPowerPAK SO-8DUALN40200.01746.212169.611.1
Si7980DPinfoPowerPAK SO-8DUAL PLUS INTEGRATED SCHOTTKYN20160.0150.01922.510.33.42.68
Si4340CDYinfoSO-14DUAL PLUS INTEGRATED SCHOTTKYN20160.0080.00953114.153.520
Si4340DYinfoSO-14DUAL PLUS INTEGRATED SCHOTTKYN20160.010.0115174.54.513.5
Si4340CDYinfoSO-14DUAL PLUS INTEGRATED SCHOTTKYN20200.00940.0125219.64314.1
Si4340DYinfoSO-14DUAL PLUS INTEGRATED SCHOTTKYN20200.0120.0175103.33.19.6
Si4310BDYinfoSO-14DUAL PLUS INTEGRATED SCHOTTKYN30200.00850.00951910514
0.0110.01625125.34.310
Si4913DYinfoSO-8DUALP-2080.0150.0190.024437.110.99.4
Si4943CDYinfoSO-8DUALP-20200.01920.0334120798
Si4931DYinfoSO-8DUALP-1280.0180.0220.02834.55.19.68.9
Si9926CDYinfoSO-8DUALN20120.0180.02222102.51.78
Si4226DYinfoSO-8DUALN25120.01950.026241122.58
Si4944DYinfoSO-8DUALN30200.00950.0162813.57.14.712.2
Si4922BDYinfoSO-8DUALN30120.0160.0180.02441193.53.78
Si4330DYinfoSO-8DUALN30200.01650.02226137.14.78.7
Si4904DYinfoSO-8DUALN40160.0160.01956265.59.78
Si4972DYinfoSO-8DUAL NN30200.01450.019518.58.33.92.710.8
Si4974DYinfoSO-8DUAL NN30200.0190.02672.638
Si4618DYinfoSO-8DUAL PLUS INTEGRATED SCHOTTKYN30160.010.011539175.6415.2
Si4816BDYinfoSO-8DUAL PLUS INTEGRATED SCHOTTKYN30200.01150.01611.64.83.711.4
Si4388DYinfoSO-8DUAL PLUS INTEGRATED SCHOTTKYN30120.0150.01741193.53.711.3
Si4618DYinfoSO-8DUAL PLUS INTEGRATED SCHOTTKYN30160.0170.01952912.54.13.48
Si4650DYinfoSO-8DUAL PLUS INTEGRATED SCHOTTKYN30200.0180.02225.510.552.58
Si4916DYinfoSO-8DUAL PLUS INTEGRATED SCHOTTKYN30200.0180.0228.93.42.410.5
Si4816BDYinfoSO-8DUAL PLUS INTEGRATED SCHOTTKYN30200.01850.02257.82.92.36.8
Si4916DYinfoSO-8DUAL PLUS INTEGRATED SCHOTTKYN30200.0180.0236.62.92.310
Si4388DYinfoSO-8DUAL PLUS INTEGRATED SCHOTTKYN30200.0160.0241882.552.4510.7
Si4914BDYinfoSO-8DUAL PLUS INTEGRATED SCHOTTKYN30200.020.02572.828
Si4622DYinfoSO-8DUAL PLUS INTEGRATED SCHOTTKY (SkyFET)N30200.0160.01864019868
Part numberPackageConfigurationChannelVDS (V)VGS (V)rDS(on) @ 10 V (Ohms)rDS(on) @ 4.5 V (Ohms)rDS(on) @ 2.5 V (Ohms)rDS(on) @ 1.8 V (Ohms)Qg @ 10 V (nC)Qg @ 4.5 V (nC)Qgs (nC)Qgd (nC)ID Max. (A)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account