| Si5908DC |  | 1206-8 ChipFET | DUAL | 20 | 8 | | 0.04 | 0.045 | 0.052 | | 5 | 0.85 | 1 | 5.9 |
| Si5904DC |  | 1206-8 ChipFET | DUAL | 20 | 12 | | 0.075 | 0.134 | | | 4 | 0.6 | 1.3 | 4.2 |
| Si5902BDC |  | 1206-8 ChipFET | DUAL | 30 | 20 | 0.065 | 0.1 | | | 4.5 | 2 | 0.7 | 0.7 | 4 |
| SiC734CD9 |  | PowerPAK 9x9 MLF | ASM SYNC MOSFETS WITH DRIVERS | 30 | | | | | | | | | | |
| Si7904BDN |  | PowerPAK 1212-8 | DUAL | 20 | 8 | | 0.03 | 0.036 | 0.045 | | 9 | 1.4 | 1.4 | 6 |
| Si7218DN |  | PowerPAK 1212-8 | DUAL | 30 | 20 | 0.025 | 0.033 | | | 11 | 5 | 2.3 | 1.6 | 24 |
| Si7212DN |  | PowerPAK 1212-8 | DUAL | 30 | 12 | 0.036 | 0.039 | | | 15 | 7 | 2 | 1.7 | 6.8 |
| Si7214DN |  | PowerPAK 1212-8 | DUAL | 30 | 20 | 0.04 | 0.047 | | | 7.9 | 4.2 | 1.9 | 1 | 6.4 |
| Si7216DN |  | PowerPAK 1212-8 | DUAL | 40 | 20 | 0.032 | 0.039 | | | 12.5 | 5.5 | 2 | 2 | 6 |
| Si7222DN |  | PowerPAK 1212-8 | DUAL | 40 | 12 | 0.042 | 0.047 | | | 19 | 8 | 1.5 | 2.4 | 6 |
| Si7224DN |  | PowerPAK 1212-8 | DUAL N | 30 | 20 | 0.028 | 0.035 | | | 12 | 5.5 | 2.5 | 1.7 | 6 |
| 16 | 0.035 | 0.042 | 9.5 | 4.5 | 1.5 | 1.2 |
| Si5938DU |  | PowerPAK ChipFET | DUAL | 20 | 8 | | 0.039 | 0.045 | 0.055 | | 6 | 0.91 | 0.7 | 6 |
| Si5944DU |  | PowerPAK ChipFET | DUAL | 40 | 20 | 0.112 | 0.171 | | | 4.4 | 2.2 | 1.2 | 0.8 | 6 |
| SiA914DJ |  | PowerPAK SC-70 | DUAL | 20 | 8 | | 0.053 | 0.063 | 0.077 | | 4.1 | 0.65 | 0.8 | 4.5 |
| Si7236DP |  | PowerPAK SO-8 | DUAL | 20 | 12 | | 0.0052 | 0.007 | | 68 | 31 | 7.5 | 5 | 60 |
| Si7994DP |  | PowerPAK SO-8 | DUAL | 30 | 20 | 0.0056 | 0.007 | | | 52 | 24 | 10 | 7 | 60 |
| Si7844DP |  | PowerPAK SO-8 | DUAL | 30 | 20 | 0.022 | 0.03 | | | 13 | 7 | 2 | 2.7 | 10 |
| Si7958DP |  | PowerPAK SO-8 | DUAL | 40 | 20 | 0.0165 | 0.02 | | | 50 | 23 | 8.8 | 10.4 | 11.3 |
| Si7962DP |  | PowerPAK SO-8 | DUAL | 40 | 20 | 0.017 | | | | 46.2 | 12 | 16 | 9.6 | 11.1 |
| Si7980DP |  | PowerPAK SO-8 | DUAL PLUS INTEGRATED SCHOTTKY | 20 | 16 | 0.015 | 0.019 | | | 22.5 | 10.3 | 3.4 | 2.6 | 8 |
| 0.022 | 0.025 | 17.5 | 8 | 2.5 | 2.1 |
| Si7872DP |  | PowerPAK SO-8 | DUAL PLUS INTEGRATED SCHOTTKY | 30 | 12 | 0.022 | 0.028 | | | 24 | 11.5 | 3.8 | 3.5 | 10 |
| 20 | 0.03 | 15 | 7 | 2.9 | 2.5 |
| Si1988DH |  | SC70-6 | DUAL | 20 | 8 | | 0.168 | 0.2 | 0.25 | | 1.6 | 0.3 | 0.25 | 1.3 |
| Si1958DH |  | SC70-6 | DUAL | 20 | 12 | | 0.205 | 0.34 | | 2.5 | 1.2 | 0.4 | 0.3 | 1.3 |
| Si1912EDH |  | SC70-6 | DUAL | 20 | 12 | | 0.28 | 0.36 | 0.45 | | 0.65 | 0.2 | 0.23 | 1.28 |
| Si1902DL |  | SC70-6 | DUAL | 20 | 12 | | 0.385 | 0.63 | | | 0.8 | 0.06 | 0.3 | 0.7 |
| Si1970DH |  | SC70-6 | DUAL | 30 | 12 | | 0.225 | 0.345 | | 2.5 | 1.15 | 0.4 | 0.3 | 1.3 |
| Si1972DH |  | SC70-6 | DUAL | 30 | 20 | 0.19 | 0.344 | | | | 0.91 | 0.51 | 0.3 | 1.3 |
| Si1024X |  | SC89-6 | DUAL | 20 | | | 0.7 | 0.85 | 1.25 | | | | | 0.5 |
| Si1034X |  | SC89-6 | DUAL | 20 | | | 5 | 7 | 9 | | | | | 0.14 |
| Si4340CDY |  | SO-14 | DUAL PLUS INTEGRATED SCHOTTKY | 20 | 16 | 0.008 | 0.0095 | | | 31 | 14.1 | 5 | 3.5 | 20 |
| Si4340DY |  | SO-14 | DUAL PLUS INTEGRATED SCHOTTKY | 20 | 16 | 0.01 | 0.0115 | | | | 17 | 4.5 | 4.5 | 13.5 |
| Si4340CDY |  | SO-14 | DUAL PLUS INTEGRATED SCHOTTKY | 20 | 20 | 0.0094 | 0.0125 | | | 21 | 9.6 | 4 | 3 | 14.1 |
| Si4340DY |  | SO-14 | DUAL PLUS INTEGRATED SCHOTTKY | 20 | 20 | 0.012 | 0.0175 | | | | 10 | 3.3 | 3.1 | 9.6 |
| Si4310BDY |  | SO-14 | DUAL PLUS INTEGRATED SCHOTTKY | 30 | 20 | 0.0085 | 0.0095 | | | | 19 | 10 | 5 | 14 |
| 0.011 | 0.016 | 25 | 12 | 5.3 | 4.3 | 10 |
| Si4724CY |  | SO-16 | ASM SYNC MOSFETS WITH DRIVERS | 30 | | | 0.029 | | | | | | | 6.5 |
| 0.0375 | 5.1 |
| Si9926CDY |  | SO-8 | DUAL | 20 | 12 | | 0.018 | 0.022 | | 22 | 10 | 2.5 | 1.7 | 8 |
| Si4226DY |  | SO-8 | DUAL | 25 | 12 | | 0.0195 | 0.026 | | 24 | 11 | 2 | 2.5 | 8 |
| Si4952DY |  | SO-8 | DUAL | 25 | 16 | 0.023 | 0.028 | | | 12 | 5.5 | 2 | 1.5 | 8 |
| Si4944DY |  | SO-8 | DUAL | 30 | 20 | 0.0095 | 0.016 | | | 28 | 13.5 | 7.1 | 4.7 | 12.2 |
| Si4922BDY |  | SO-8 | DUAL | 30 | 12 | 0.016 | 0.018 | 0.024 | | 41 | 19 | 3.5 | 3.7 | 8 |
| Si4330DY |  | SO-8 | DUAL | 30 | 20 | 0.0165 | 0.022 | | | 26 | 13 | 7.1 | 4.7 | 8.7 |
| Si4804BDY |  | SO-8 | DUAL | 30 | 20 | 0.022 | 0.03 | | | 15 | 7 | 2.9 | 2.5 | 7.5 |
| Si4936BDY |  | SO-8 | DUAL | 30 | 20 | 0.035 | 0.051 | | | 9.1 | 4.5 | 1.8 | 1.7 | 6.9 |
| Si4904DY |  | SO-8 | DUAL | 40 | 16 | 0.016 | 0.019 | | | 56 | 26 | 5.5 | 9.7 | 8 |
| Si4910DY |  | SO-8 | DUAL | 40 | 16 | 0.027 | 0.032 | | | 21 | 9.6 | 2.3 | 3.2 | 7.6 |
| Si4906DY |  | SO-8 | DUAL | 40 | 16 | 0.039 | 0.05 | | | 14.4 | 6.6 | 1.6 | 2.3 | 6.6 |
| Si4908DY |  | SO-8 | DUAL | 40 | 16 | 0.06 | 0.07 | | | 8 | 3.7 | 1.1 | 1.4 | 5 |
| Si4972DY |  | SO-8 | DUAL N | 30 | 20 | 0.0145 | 0.0195 | | | 18.5 | 8.3 | 3.9 | 2.7 | 10.8 |
| Si4974DY |  | SO-8 | DUAL N | 30 | 20 | 0.019 | 0.026 | | | | 7 | 2.6 | 3 | 8 |
| Si4972DY |  | SO-8 | DUAL N | 30 | 20 | 0.0265 | 0.036 | | | 9.6 | 4 | 1.9 | 1.3 | 7.2 |
| Si4974DY |  | SO-8 | DUAL N | 30 | 20 | 0.035 | 0.048 | | | | 3.3 | 1.2 | 1.5 | 6 |
| Si4670DY |  | SO-8 | DUAL PLUS INTEGRATED SCHOTTKY | 25 | 16 | 0.023 | 0.028 | | | 12 | 5.5 | 2 | 1.5 | 8 |
| Si4618DY |  | SO-8 | DUAL PLUS INTEGRATED SCHOTTKY | 30 | 16 | 0.01 | 0.0115 | | | 39 | 17 | 5.6 | 4 | 15.2 |
| Si4816BDY |  | SO-8 | DUAL PLUS INTEGRATED SCHOTTKY | 30 | 20 | 0.0115 | 0.016 | | | | 11.6 | 4.8 | 3.7 | 11.4 |
| Si4388DY |  | SO-8 | DUAL PLUS INTEGRATED SCHOTTKY | 30 | 12 | 0.015 | 0.017 | | | 41 | 19 | 3.5 | 3.7 | 11.3 |
| Si4618DY |  | SO-8 | DUAL PLUS INTEGRATED SCHOTTKY | 30 | 16 | 0.017 | 0.0195 | | | 29 | 12.5 | 4.1 | 3.4 | 8 |
| Si4650DY |  | SO-8 | DUAL PLUS INTEGRATED SCHOTTKY | 30 | 20 | 0.018 | 0.022 | | | 25.5 | 10.5 | 5 | 2.5 | 8 |
| Si4916DY |  | SO-8 | DUAL PLUS INTEGRATED SCHOTTKY | 30 | 20 | 0.018 | 0.022 | | | | 8.9 | 3.4 | 2.4 | 10.5 |
| Si4816BDY |  | SO-8 | DUAL PLUS INTEGRATED SCHOTTKY | 30 | 20 | 0.0185 | 0.0225 | | | | 7.8 | 2.9 | 2.3 | 6.8 |
| Si4916DY |  | SO-8 | DUAL PLUS INTEGRATED SCHOTTKY | 30 | 20 | 0.018 | 0.023 | | | | 6.6 | 2.9 | 2.3 | 10 |
| Si4388DY |  | SO-8 | DUAL PLUS INTEGRATED SCHOTTKY | 30 | 20 | 0.016 | 0.024 | | | 18 | 8 | 2.55 | 2.45 | 10.7 |
| Si4914BDY |  | SO-8 | DUAL PLUS INTEGRATED SCHOTTKY | 30 | 20 | 0.02 | 0.025 | | | | 7 | 2.8 | 2 | 8 |
| 0.021 | 0.027 | 6.7 | 8.4 |
| Si4622DY |  | SO-8 | DUAL PLUS INTEGRATED SCHOTTKY (SkyFET) | 30 | 20 | 0.016 | 0.0186 | | | 40 | 19 | 8 | 6 | 8 |
| 16 | 0.0264 | 0.029 | 13.2 | 6 | 2.1 | 1.4 |
| Si3900DV |  | TSOP-6 | DUAL | 20 | 12 | | 0.125 | 0.2 | | | 2.1 | 0.3 | 0.4 | 2.4 |
| Si3948DV |  | TSOP-6 | DUAL | 30 | 20 | 0.105 | 0.175 | | | 3.7 | 2.1 | 0.7 | 0.7 | 2.5 |
| Si6926ADQ |  | TSSOP-8 | DUAL | 20 | 8 | | 0.03 | 0.035 | 0.043 | | 7.5 | 1.2 | 1.2 | 4.5 |
| Si6925ADQ |  | TSSOP-8 | DUAL | 20 | 12 | | 0.045 | 0.065 | | | 4 | 0.9 | 1 | 3.9 |
| Si6928DQ |  | TSSOP-8 | DUAL | 30 | 20 | 0.035 | 0.05 | | | 17.5 | 9 | 4 | 2.5 | 4 |
| Si6954ADQ |  | TSSOP-8 | DUAL | 30 | 20 | 0.053 | 0.075 | | | 8 | 3.5 | 1.4 | 1.2 | 3.4 |
| Part number | Package | Configuration | VDS (V) | VGS (V) | rDS(on) @ 10 V (Ohms) | rDS(on) @ 4.5 V (Ohms) | rDS(on) @ 2.5 V (Ohms) | rDS(on) @ 1.8 V (Ohms) | Qg @ 10 V (nC) | Qg @ 4.5 V (nC) | Qgs (nC) | Qgd (nC) | ID Max. (A) |