VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:MOSFETs> Dual>Drain-to-source voltage 30 V to 60 V (46 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (315):
  Application Note (1)
  Markings (9)
  Package Drawing (12)
  Pad Guidlines (20)
  RC Thermal Models (42)
  Reel Info (1)
  Reliability Data (25)
  Tape Info (15)
  Technical Note (6)
  SPICE (184)
Press Releases
MOSFETs: Dual - Drain-to-source voltage 30 V to 60 V
ChannelN
BrandVishay Siliconix

All 46 datasheets shown.
Part numberPackageConfigurationVDS (V)VGS (V)rDS(on) @ 10 V (Ohms)rDS(on) @ 4.5 V (Ohms)rDS(on) @ 2.5 V (Ohms)Qg @ 10 V (nC)Qg @ 4.5 V (nC)Qgs (nC)Qgd (nC)ID Max. (A)
Si5902BDCinfo1206-8 ChipFETDUAL30200.0650.14.520.70.74
SiC734CD9infoPowerPAK 9x9 MLFASM SYNC MOSFETS WITH DRIVERS30
Si7218DNinfoPowerPAK 1212-8DUAL30200.0250.0331152.31.624
Si7212DNinfoPowerPAK 1212-8DUAL30120.0360.03915721.76.8
Si7214DNinfoPowerPAK 1212-8DUAL30200.040.0477.94.21.916.4
Si7216DNinfoPowerPAK 1212-8DUAL40200.0320.03912.55.5226
Si7222DNinfoPowerPAK 1212-8DUAL40120.0420.0471981.52.46
Si7220DNinfoPowerPAK 1212-8DUAL60200.060.0751362.32.64.8
Si7224DNinfoPowerPAK 1212-8DUAL N30200.0280.035125.52.51.76
160.0350.0429.54.51.51.2
Si5944DUinfoPowerPAK ChipFETDUAL40200.1120.1714.42.21.20.86
Si7994DPinfoPowerPAK SO-8DUAL30200.00560.007522410760
Si7844DPinfoPowerPAK SO-8DUAL30200.0220.0313722.710
Si7958DPinfoPowerPAK SO-8DUAL40200.01650.0250238.810.411.3
Si7962DPinfoPowerPAK SO-8DUAL40200.01746.212169.611.1
Si7960DPinfoPowerPAK SO-8DUAL60200.0210.02549245.78.69.7
Si7964DPinfoPowerPAK SO-8DUAL60200.0234312158.59.6
Si7872DPinfoPowerPAK SO-8DUAL PLUS INTEGRATED SCHOTTKY30120.0220.0282411.53.83.510
200.031572.92.5
Si1970DHinfoSC70-6DUAL30120.2250.3452.51.150.40.31.3
Si1972DHinfoSC70-6DUAL30200.190.3440.910.510.31.3
Si1926DLinfoSC70-6DUAL60201.430.90.50.20.150.37
Si1026XinfoSC89-6DUAL601.430.33
Si4310BDYinfoSO-14DUAL PLUS INTEGRATED SCHOTTKY30200.00850.00951910514
0.0110.01625125.34.310
Si4724CYinfoSO-16ASM SYNC MOSFETS WITH DRIVERS300.0296.5
0.03755.1
Si4944DYinfoSO-8DUAL30200.00950.0162813.57.14.712.2
Si4922BDYinfoSO-8DUAL30120.0160.0180.02441193.53.78
Si4330DYinfoSO-8DUAL30200.01650.02226137.14.78.7
Si4804BDYinfoSO-8DUAL30200.0220.031572.92.57.5
Si4936BDYinfoSO-8DUAL30200.0350.0519.14.51.81.76.9
Si4904DYinfoSO-8DUAL40160.0160.01956265.59.78
Si4910DYinfoSO-8DUAL40160.0270.032219.62.33.27.6
Si4906DYinfoSO-8DUAL40160.0390.0514.46.61.62.36.6
Si4908DYinfoSO-8DUAL40160.060.0783.71.11.45
Si4946BEYinfoSO-8DUAL60200.0410.052179.23.33.76.5
Si4900DYinfoSO-8DUAL60200.0580.0721362.32.65.3
Si4972DYinfoSO-8DUAL N30200.01450.019518.58.33.92.710.8
Si4974DYinfoSO-8DUAL N30200.0190.02672.638
Si4972DYinfoSO-8DUAL N30200.02650.0369.641.91.37.2
Si4974DYinfoSO-8DUAL N30200.0350.0483.31.21.56
Si4618DYinfoSO-8DUAL PLUS INTEGRATED SCHOTTKY30160.010.011539175.6415.2
Si4816BDYinfoSO-8DUAL PLUS INTEGRATED SCHOTTKY30200.01150.01611.64.83.711.4
Si4388DYinfoSO-8DUAL PLUS INTEGRATED SCHOTTKY30120.0150.01741193.53.711.3
Si4618DYinfoSO-8DUAL PLUS INTEGRATED SCHOTTKY30160.0170.01952912.54.13.48
Si4650DYinfoSO-8DUAL PLUS INTEGRATED SCHOTTKY30200.0180.02225.510.552.58
Si4916DYinfoSO-8DUAL PLUS INTEGRATED SCHOTTKY30200.0180.0228.93.42.410.5
Si4816BDYinfoSO-8DUAL PLUS INTEGRATED SCHOTTKY30200.01850.02257.82.92.36.8
Si4916DYinfoSO-8DUAL PLUS INTEGRATED SCHOTTKY30200.0180.0236.62.92.310
Si4388DYinfoSO-8DUAL PLUS INTEGRATED SCHOTTKY30200.0160.0241882.552.4510.7
Si4914BDYinfoSO-8DUAL PLUS INTEGRATED SCHOTTKY30200.020.02572.828
0.0210.0276.78.4
Si4622DYinfoSO-8DUAL PLUS INTEGRATED SCHOTTKY (SkyFET)30200.0160.01864019868
160.02640.02913.262.11.4
Si3948DVinfoTSOP-6DUAL30200.1050.1753.72.10.70.72.5
Si6928DQinfoTSSOP-8DUAL30200.0350.0517.5942.54
Si6954ADQinfoTSSOP-8DUAL30200.0530.07583.51.41.23.4
Part numberPackageConfigurationVDS (V)VGS (V)rDS(on) @ 10 V (Ohms)rDS(on) @ 4.5 V (Ohms)rDS(on) @ 2.5 V (Ohms)Qg @ 10 V (nC)Qg @ 4.5 V (nC)Qgs (nC)Qgd (nC)ID Max. (A)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account