VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:MOSFETs> Dual>Drain-to-source voltage 40 V and above (21 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (156):
  Markings (5)
  Package Drawing (6)
  Pad Guidlines (10)
  RC Thermal Models (20)
  Reel Info (1)
  Reliability Data (11)
  Tape Info (10)
  Technical Note (1)
  SPICE (92)
Press Releases
MOSFETs: Dual - Drain-to-source voltage 40 V and above
ConfigurationDUAL
ChannelN
BrandVishay Siliconix

All 21 datasheets shown.
Part numberPackageVDS (V)VGS (V)rDS(on) @ 10 V (Ohms)rDS(on) @ 4.5 V (Ohms)Qg @ 10 V (nC)Qg @ 4.5 V (nC)Qgs (nC)Qgd (nC)ID Max. (A)
Si7216DNinfoPowerPAK 1212-840200.0320.03912.55.5226
Si7222DNinfoPowerPAK 1212-840120.0420.0471981.52.46
Si7220DNinfoPowerPAK 1212-860200.060.0751362.32.64.8
Si7922DNinfoPowerPAK 1212-8100200.1955.21.21.11.92.5
Si5944DUinfoPowerPAK ChipFET40200.1120.1714.42.21.20.86
Si7958DPinfoPowerPAK SO-840200.01650.0250238.810.411.3
Si7962DPinfoPowerPAK SO-840200.01746.212169.611.1
Si7960DPinfoPowerPAK SO-860200.0210.02549245.78.69.7
Si7964DPinfoPowerPAK SO-860200.0234312158.59.6
Si7942DPinfoPowerPAK SO-8100200.049163.53.85.55.9
Si7946DPinfoPowerPAK SO-8150200.1512.62.52.84.53.3
Si7956DPinfoPowerPAK SO-8150200.105173.83.95.54.1
Si1926DLinfoSC70-660201.430.90.50.20.150.37
Si1026XinfoSC89-6601.430.33
Si4904DYinfoSO-840160.0160.01956265.59.78
Si4910DYinfoSO-840160.0270.032219.62.33.27.6
Si4906DYinfoSO-840160.0390.0514.46.61.62.36.6
Si4908DYinfoSO-840160.060.0783.71.11.45
Si4946BEYinfoSO-860200.0410.052179.23.33.76.5
Si4900DYinfoSO-860200.0580.0721362.32.65.3
Si4992EYinfoSO-875200.0480.0621472.43.54.8
Part numberPackageVDS (V)VGS (V)rDS(on) @ 10 V (Ohms)rDS(on) @ 4.5 V (Ohms)Qg @ 10 V (nC)Qg @ 4.5 V (nC)Qgs (nC)Qgd (nC)ID Max. (A)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account