VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:MOSFETs> Dual>Drain-to-source voltage -6V to -20 V (37 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (250):
  Application Note (1)
  Markings (7)
  Package Drawing (10)
  Pad Guidlines (18)
  RC Thermal Models (37)
  Reel Info (1)
  Reliability Data (14)
  Tape Info (15)
  Technical Note (8)
  SPICE (139)
Press Releases
MOSFETs: Dual - Drain-to-source voltage -6V to -20 V
ConfigurationDUAL
ChannelP
BrandVishay Siliconix

All 37 datasheets shown.
Part numberPackageVDS (V)VGS (V)rDS(on) @ 10 V (Ohms)rDS(on) @ 4.5 V (Ohms)rDS(on) @ 2.5 V (Ohms)rDS(on) @ 1.8 V (Ohms)Qg @ 10 V (nC)Qg @ 4.5 V (nC)Qgs (nC)Qgd (nC)ID Max. (A)
Si5935DCinfo1206-8 ChipFET-2080.0860.1210.1715.50.911.64.1
Si5933CDCinfo1206-8 ChipFET-2080.1440.180.2224.10.613.7
Si5903DCinfo1206-8 ChipFET-20120.1550.2630.90.62.9
Si5915BDCinfo1206-8 ChipFET-880.070.0860.14550.70.74
Si5905BDCinfo1206-8 ChipFET-880.080.1170.1740.650.754
Si7913DNinfoPowerPAK 1212-8-2080.0370.0480.06615.323.97.4
Si7911DNinfoPowerPAK 1212-8-2080.0510.0670.0949.51.62.55.7
Si5943DUinfoPowerPAK ChipFET-1280.0640.0890.1260.91.656
Si5947DUinfoPowerPAK ChipFET-20120.0580.1115.51.21.86
SiA913DJinfoPowerPAK SC-70-1280.070.10.1450.81.44.5
SiA911DJinfoPowerPAK SC-70-2080.0940.1310.1854.90.751.24.5
SiA917DJinfoPowerPAK SC-70-20120.110.185630.70.94.5
SiB911DKinfoPowerPAK SC-75-2080.2950.420.561.60.30.52.6
Si1917EDHinfoSC70-6-12120.370.5750.81.30.310.311.15
Si1965DHinfoSC70-6-1280.390.5350.711.70.30.41.3
Si1913EDHinfoSC70-6-20120.490.751.11.20.30.31
Si1967DHinfoSC70-6-2080.490.640.791.60.360.331.3
Si1903DLinfoSC70-6-20120.9951.81.20.450.250.44
Si1905BDHinfoSC70-6-880.5420.7981.210.190.20.63
Si1023XinfoSC89-6-201.21.62.70.4
Si4931DYinfoSO-8-1280.0180.0220.02834.55.19.68.9
Si9934BDYinfoSO-8-1280.0350.056132.646.4
Si4913DYinfoSO-8-2080.0150.0190.024437.110.99.4
Si4963BDYinfoSO-8-20120.0320.05142.64.66.5
Si4943CDYinfoSO-8-20200.01920.0334120798
Si9933CDYinfoSO-8-20120.0580.094178234
Si9933BDYinfoSO-8-20120.060.161.41.94.7
Si3983DVinfoTSOP-6-2080.110.1450.2250.681.32.5
Si3951DVinfoTSOP-6-20120.1150.2053.20.51.42.7
Si3911DVinfoTSOP-6-2080.1450.20.3510.92.2
Si3981DVinfoTSOP-6-2080.1850.260.3853.20.420.841.9
Si6913DQinfoTSSOP-8-1280.0210.0280.03718.52.755.8
Si6969BDQinfoTSSOP-8-1280.030.040.05516.524.74.6
Si6943BDQinfoTSSOP-8-1280.080.1055.70.81.62.5
Si6983DQinfoTSSOP-8-2080.0240.030.0422034.55.4
Si6981DQinfoTSSOP-8-2080.0310.0410.058152.43.84.8
Si6963BDQinfoTSSOP-8-20120.0450.0816.58.61.22.83.9
Part numberPackageVDS (V)VGS (V)rDS(on) @ 10 V (Ohms)rDS(on) @ 4.5 V (Ohms)rDS(on) @ 2.5 V (Ohms)rDS(on) @ 1.8 V (Ohms)Qg @ 10 V (nC)Qg @ 4.5 V (nC)Qgs (nC)Qgd (nC)ID Max. (A)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account