VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:MOSFETs> Dual>Drain-to-source voltage -20 V and below (34 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (242):
  Application Note (1)
  Markings (7)
  Package Drawing (11)
  Pad Guidlines (20)
  RC Thermal Models (33)
  Reel Info (1)
  Reliability Data (16)
  Tape Info (16)
  Technical Note (7)
  SPICE (130)
Press Releases
MOSFETs: Dual - Drain-to-source voltage -20 V and below
ConfigurationDUAL
ChannelP
BrandVishay Siliconix

All 34 datasheets shown.
Part numberPackageVDS (V)VGS (V)rDS(on) @ 10 V (Ohms)rDS(on) @ 4.5 V (Ohms)rDS(on) @ 2.5 V (Ohms)rDS(on) @ 1.8 V (Ohms)Qg @ 10 V (nC)Qg @ 4.5 V (nC)Qgs (nC)Qgd (nC)ID Max. (A)
Si5935DCinfo1206-8 ChipFET-2080.0860.1210.1715.50.911.64.1
Si5933DCinfo1206-8 ChipFET-2080.110.160.245.11.213.6
Si5903DCinfo1206-8 ChipFET-20120.1550.2630.90.62.9
Si7905DNinfoPowerPAK 1212-8-40200.060.0892011356
Si7923DNinfoPowerPAK 1212-8-30200.0470.075147.52.43.86.4
Si7913DNinfoPowerPAK 1212-8-2080.0370.0480.06615.323.97.4
Si7911DNinfoPowerPAK 1212-8-2080.0510.0670.0949.51.62.55.7
Si5947DUinfoPowerPAK ChipFET-20120.0580.1115.51.21.86
SiA911DJinfoPowerPAK SC-70-2080.0940.1310.1854.90.751.24.5
SiA917DJinfoPowerPAK SC-70-20120.110.185630.70.94.5
SiB911DKinfoPowerPAK SC-75-2080.2950.420.561.60.30.52.6
Si7949DPinfoPowerPAK SO-8-60200.0640.0826134.575
Si7945DPinfoPowerPAK SO-8-30200.020.03149277.31310.9
Si1913EDHinfoSC70-6-20120.490.751.11.20.30.31
Si1903DLinfoSC70-6-20120.9951.81.20.450.250.44
Si1025XinfoSC89-6-60480.2
Si1023XinfoSC89-6-201.21.62.70.4
Si4948BEYinfoSO-8-60200.120.1514.57.52.23.73.1
Si4925BDYinfoSO-8-30200.0250.04133175.48.97.1
Si4953ADYinfoSO-8-30200.0530.09157424.9
Si4947ADYinfoSO-8-30200.080.135105.81.923.9
Si4913DYinfoSO-8-2080.0150.0190.024437.110.99.4
Si4963BDYinfoSO-8-20120.0320.05142.64.66.5
Si4943CDYinfoSO-8-20200.01920.0334120798
Si9933BDYinfoSO-8-20120.060.161.41.94.7
Si3993DVinfoTSOP-6-30200.1330.24563.111.62.2
Si3983DVinfoTSOP-6-2080.110.1450.2250.681.32.5
Si3951DVinfoTSOP-6-20120.1150.2053.20.51.42.7
Si3911DVinfoTSOP-6-2080.1450.20.3510.92.2
Si3981DVinfoTSOP-6-2080.1850.260.3853.20.420.841.9
Si6993DQinfoTSSOP-8-30200.0310.0481335.84.7
Si6983DQinfoTSSOP-8-2080.0240.030.0422034.55.4
Si6981DQinfoTSSOP-8-2080.0310.0410.058152.43.84.8
Si6963BDQinfoTSSOP-8-20120.0450.0816.58.61.22.83.9
Part numberPackageVDS (V)VGS (V)rDS(on) @ 10 V (Ohms)rDS(on) @ 4.5 V (Ohms)rDS(on) @ 2.5 V (Ohms)rDS(on) @ 1.8 V (Ohms)Qg @ 10 V (nC)Qg @ 4.5 V (nC)Qgs (nC)Qgd (nC)ID Max. (A)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account