|
Record-Breaking Maximum On-Resistance Values Under 4 m in the SO-8
Footprint for DC/DC Conversion
- First TrenchFET to break the 4-milliohm barrier at 4.5V in the SO-8 footprint
- Higher efficiency for reduced power consumption and prolonged battery
life in end systems
- Extremely low Qgd/Qgs ratio provides substantial shoot-thru protection
- Reduce on-resistance and conduction losses further by allowing
systems to run cooler
- Show a gain of nearly 1% in efficiency and a 7°C reduction in device temperature during
testing in a typical application
- High-performing, cost-effective solution that simplifies manufacturing
process
TrenchFET® Gen II selector guide
Target Applications
- DC/DC converters in notebook computers
- Synchronous rectification in fixed telecom power supplies
More About TrenchFET Gen II
Products built on TrenchFET Gen II technology are based on a 300-million-cells-per-square-inch
platform offering a specific on-resistance of 12 milliohms per square
mm, a 30% improvement over previous-generation silicon. In addition to
its higher cell density, TrenchFET Gen II uses a new stripe topology that
reduces mask count by 28%, optimizing turnaround and reducing costs.
Siliconix was industry's first supplier to introduce Trench power MOSFETs.
The company's TrenchFET IP includes numerous patents, including fundamental
technology patents dating from the early 1980s.
|