Searching . . .

Related press releases

February 10, 2011

Vishay Siliconix Dual 20 V P-Channel TrenchFET® Gen III Power MOSFET Offers Industry’s Lowest On-Resistance Down to 54 mΩ at 4.5 V in the 2 mm by 2 mm Footprint Area

May 03, 2010

Vishay Siliconix Introduces First 30-V P-Channel TrenchFET® Gen III Power MOSFET in PowerPAK® 1212-8 Package

April 23, 2010

Vishay Siliconix Introduces First P-Channel TrenchFET® Gen III Power MOSFET in Chipscale MICRO FOOT® Package

April 08, 2010

Vishay Siliconix Extends P-Channel TrenchFET® Gen III Technology to Dual 12-V Power MOSFET; New Device Lowers On-Resistance Up to 32 % in 2-mm by 2-mm Footprint Area

December 21, 2009

Vishay Siliconix 12-V P-Channel TrenchFET® Gen III Power MOSFET Offers Industry’s Lowest On-Resistance From 27 mΩ at 4.5 V to 130 mΩ at 1.5 V in Ultra-Small 1.6-mm by 1.6-mm Footprint Area

November 18, 2009

Vishay Siliconix 20-V P-Channel TrenchFET® Gen III Power MOSFET Offers Industry’s Lowest On-Resistance From 18 mΩ at 4.5 V to 65 mΩ at 1.8 V in Compact 2-mm by 2-mm Footprint Area

September 10, 2009

Latest Vishay Siliconix Billion-Cell Per Square Inch P-Channel TrenchFET® Gen III Power MOSFET Offers Industry-Low On-Resistance in PowerPAK® SC-75

June 25, 2009

Vishay Siliconix 30-V P-Channel TrenchFET® Gen III Power MOSFET Sets New Industry First with 2.6-mΩ Maximum On-Resistance in SO-8 Footprint Area

May 11, 2009

Vishay Siliconix Releases New 20-V P-Channel TrenchFET® Gen III Power MOSFET With Industry’s Lowest On-Resistance for 3.3-mm by 3.3-mm Footprint Area of 3.9 mΩ at 10 V, 5.5 mΩ at 4.5 V, and 9.8 mΩ at 2.5 V

April 30, 2009

Vishay Siliconix Extends P-Channel TrenchFET® Gen III Technology to Ultra-Small Packages, Lowering On-Resistance Up to 44 % With New Dual 20-V Power MOSFET in 2-mm by 2-mm Footprint Area

March 04, 2009

Vishay Siliconix Releases New 20-V P-Channel TrenchFET® Gen III Power MOSFET With Industry’s Lowest On-Resistance for SO-8 Footprint of 1.9 mΩ at 10 V and 2.5 mΩ at 4.5 V

Contact UsSales, Technical Questions...Contact Us
Buy Now Check Distributor Stock Part Number/Keyword
Useful Links