Related Documents - TrenchFET® Gen III P-Channel
Application Notes (1)
General Information (1)
Markings (6)
Package Drawings (9)
Pad Guidelines (17)
RC Thermal Models (24)
Reel Info (1)
Reliability Data (11)
Tape Info (17)
SPICE (94)
|
Application Notes
|
|
AN818 |
Single-Channel TSOP-6, Alternate Package for Products Utilizine the 1206-8 Single-Channel ChipFET |
|
General Information
|
|
General Information |
Useful Links |
|
Markings
|
|
PART MARKING |
1206-8 ChipFET and PowerPAK ChipFET |
PART MARKING |
MICRO FOOT Devices |
PART MARKING |
SC-70 for Si Part Numbers |
PART MARKING |
SO-8 |
PART MARKING |
TSOP-5/6 |
Part Marking Information |
devices: PowerPAK® SO-8, PowerPAK SO-8L, PowerPAK 1212-8, PowerPAIR™ 6 x 3.7 |
|
Package Drawings
|
|
5498 |
SOIC-8 (Narrow) |
5540 |
TSOP (5L & 6L) |
5547 |
ChipFET (1206-8) |
5550 |
SC-70 6L |
5934 |
PowerPAK SC70-6L |
5935 |
PowerPAK SC75-6L |
Package Information |
Case Outline FOR PowerPAK® SC70T |
Package Information |
PowerPAK® 1212, (Single/Dual) |
Package Information |
PowerPAK® SO-8, (Single/Dual) |
|
Pad Guidelines
|
|
AN811 |
Single-Channel 1206-8 ChipFET Power MOSFET Recommended Pad Pattern/Thermal Performance |
AN815 |
Single-Channel LITTLE FOOT SC-70 6-Pin MOSFET-Copper Leadframe Recommended Pad Pattern/Thermal Performance |
AN821 |
PowerPAK SO-8 Mounting and Thermal Considerations |
AN822 |
PowerPAK 1212 Mounting and Thermal Considerations |
Application Note 826 |
RECOMMENDED MINIMUM PADS FOR 1206-8 ChipFET® |
Application Note 826 |
RECOMMENDED MINIMUM PADS FOR PowerPAK® 1212-8 Single |
Application Note 826 |
RECOMMENDED MINIMUM PADS FOR PowerPAK® SO-8 Dual |
Application Note 826 |
RECOMMENDED MINIMUM PADS FOR PowerPAK® SO-8 Single |
Application Note 826 |
RECOMMENDED MINIMUM PADS FOR SC-70: 6-Lead |
Application Note 826 |
RECOMMENDED pad LAYOUT FOR PowerPAK® Sc70-6L Dual |
Application Note 826 |
RECOMMENDED PAD LAYOUT FOR PowerPAK® SC70-6L Single |
Application Note 826 |
RECOMMENDED pad LAYOUT FOR PowerPAK® Sc75-6L Single |
PAD Pattern |
LITTLE FOOT SO-8 Power MOSFETs |
PAD Pattern |
LITTLE FOOT TSOP-6 Power MOSFETs |
PAD Pattern |
MICRO FOOT Products |
PAD Pattern |
SO-8 |
PAD Pattern |
TSOP-6 |
|
RC Thermal Models
|
|
Si1401EDH_RC |
R-C Thermal Model Parameters |
Si1441EDH_RC |
R-C Thermal Model Parameters |
Si1443EDH-GE3_RC |
R-C Thermal Model Parameters |
Si3477DV_RC |
R-C Thermal Model Parameters |
Si4497DY_RC |
R-C Thermal Model Parameters |
Si5471DC-RC |
RC Thermal Model for Si5471DC |
Si5471DC_RC |
R-C Thermal Model Parameters |
Si7137DP-RC |
RC Thermal Model for Si7137DP |
Si7137DP_RC |
R-C Thermal Model Parameters |
Si7141DP_RC |
R-C Thermal Model Parameters |
Si7145DP-RC |
RC Thermal Model for Si7145DP |
Si7145DP_RC |
R-C Thermal Model Parameters |
Si7615DN_RC |
R-C Thermal Model Parameters |
Si7625DN-DS |
SPICE datasheet |
Si7625DN_RC |
R-C Thermal Model Parameters |
Si7629DN_RC |
R-C Thermal Model Parameters |
Si7997DP_RC |
R-C Thermal Model Parameters |
Si8497DB_RC |
R-C Thermal Model Parameters |
Si8499DB_RC |
R-C Thermal Model Parameters |
SiA433EDJ_RC |
R-C Thermal Model Parameters |
SiA907EDJT-GE3_RC |
R-C Thermal Model Parameters |
SiA921EDJ-RC |
RC Thermal Model for SiA921EDJ |
SiA921EDJ_RC |
R-C Thermal Model Parameters |
SiA923EDJ_RC |
R-C Thermal Model Parameters |
SiA929DJ_RC |
R-C Thermal Model Parameters |
SiA975DJ_RC |
R-C Thermal Model Parameters |
SiB455EDK_RC |
R-C Thermal Model Parameters |
SiB457EDK-RC |
RC Thermal Model for SiB457EDK |
SiS902DN-RC |
RC Thermal Model for SiS902DN |
SiS902DN_RC |
R-C Thermal Model Parameters |
|
Reel Info
|
|
Reel Information |
Lok Reel |
|
Reliability Data
|
|
Document No.69616 |
|
Package Reliability |
Environmental and Package Testing Data For 1206-8 ChipFET |
Package Reliability |
Environmental and Package Testing Data For MICRO FOOT (0.8 mm Pitch) |
Package Reliability |
Environmental and Package Testing Data For PowerPAK 1212 Solder Process |
Package Reliability |
Environmental and Package Testing Data For PowerPAK SC-70 |
Package Reliability |
Environmental and Package Testing Data For PowerPAK SC-75 |
Package Reliability |
Environmental and Package Testing Data For PowerPAK SO-8 Solder Process |
Package Reliability |
Environmental and Package Testing Data For SOIC-8 Solder Process |
Package Reliability |
Environmental and Package Testing Data For TSOP-5/6 |
Package Reliability |
SC-70-6 (Cu) |
Silicon Technology Reliability |
P-Channel Accelerated Operating Life Test Result |
|
Tape Info
|
|
91-5209-x |
Tape Drawing for SOIC PACKAGES (NARROW AND WIDE BODY) |
93-2345-X |
TSOP: 5/6-Lead (SC-59) |
93-5213-X |
SC-70 3-LEADS (T2-METHOD) |
Device Orientation-MICRO FOOT® Packages |
Device Orientation for MICRO FOOT 2x3, 0.5 mm pitch, 0.250 mm Bump Height |
PACK-0007-13 |
Device Orientation for 1206-8 ChipFET (T1) |
PACK-0007-14 |
Device Orientation for PowerPAK 1212-8 and PowerPAK SO-8 (T1) |
PACK-0007-21 |
Device Orientation PowerPAK® SC-70, PowerPAK SC-75,Thin PowerPAK SC-70, Thin PowerPAK SC-75 |
PACK-0007-6 |
Device Orientation for MSOP, SOIC, SSOP, and TSSOP (T1) |
PACK-0007-8/9 |
Device Orientation for SC70-6L, SC89-6L, TSOP-6 (Single, Dual, Complementary or Dual Symmetrical) (T1) |
PACK-0023-1 |
Device Orientation for MOSFETs, MICRO FOOT 2x2: 0.8-mm Pitch, 0.275-mm Bump Height (T1) |
PACK-0023-10 |
Device Orientation for MICRO FOOT 2x3, 0.5 mm pitch, 0.250 mm bump height (T2) |
Tape Information |
1206-8 ChipFET® |
Tape Information |
MICRO FOOT® 2 x 2: 0.8 mm PITCH, 0.275 mm BUMP HEIGHT (Si8401DB-T1, Si8402DB-T1, Si8405DB-T1, and Si8411DB-T1) |
Tape Information |
MICRO FOOT® 2 x 3: 0.5 mm PITCH, 0.25 mm BUMP HEIGHT |
Tape Information |
PowerPAK® 1212 |
Tape Information |
PowerPAK® SC-70 AND THIN PowerPAK SC-70 |
Tape Information |
PowerPAK® SC-75 AND THIN PowerPAK SC-75 |
Tape Information |
PowerPAK® SOIC-8 |
Useful Links
- Service and Support
- Product Information
- Featured Products



AN818
Si3477DV-H