Searching . . .

MOSFETs - 100 mOhms and above -

Series
Package
Configuration
CH_ID
Channel
VDS
(V)
VGS
(V)
rDS(on) @ 10 V
(Ohms)
rDS(on) @ 7.5 V
(Ohms)
rDS(on) @ 6 V
(Ohms)
rDS(on) @ 4.5 V
(Ohms)
rDS(on) @ 2.5 V
(Ohms)
rDS(on) @ 1.8 V
(Ohms)
rDS(on) @ 1.5 V
(Ohms)
rDS(on) @ 1.2 V
(Ohms)
Qg @ 10 V
(nC)
VGS @ 10V
Qg @ 4.5 V
(nC)
Qgs
(nC)
QGD @ 10V
Qgd
(nC)
ID Max.
(A)
PD Max.
(W)
VGS(th) min
(V)
RgTyp.
(Ohms)