MOSFETs - 100 mOhms and above - Dual
Latest Press Release
-
- New Vishay Siliconix 8-V to 30-V P-Channel PowerPAK SC-75 Power MOSFETs Feature On-Resistance as Low as 0.052 Ohms in 1.6-mm by 1.6-mm Footprint Area August 20, 2008
- New Vishay Silconix N-Channel PowerPAK® ChipFET® MOSFETs Offer Same 3-W Maximum Power Dissipation as Larger SO-8 in 81 % Smaller Footprint January 15, 2007
All MOSFETs press releases
Related Information
|
Series
|
Package
|
Configuration
|
Channel
|
VDS
(V) |
VGS
(V) |
rDS(on) @ 10 V
(Ohms) |
rDS(on) @ 6 V
(Ohms) |
rDS(on) @ 4.5 V
(Ohms) |
rDS(on) @ 2.5 V
(Ohms) |
rDS(on) @ 1.8 V
(Ohms) |
rDS(on) @ 1.5 V
(Ohms) |
rDS(on) @ 1.2 V
(Ohms) |
Qg @ 10 V
(nC) |
Qg @ 4.5 V
(nC) |
Qgs
(nC) |
Qgd
(nC) |
ID Max.
(A) |
PD Max.
(W) |
VGS(th) min
(V) |
RgTyp.
(Ohms) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1206-8 ChipFET | DUAL | P | -20 | 8 | 0.1 | 0.12 | 0.156 | 6.2 | 0.85 | 1.75 | 4.0 | 3.1 | 0.4 | 6.1 | ||||||
| 1206-8 ChipFET | DUAL | P | -20 | 8 | 0.144 | 0.18 | 0.222 | 4.1 | 0.6 | 1.0 | 3.7 | 2.8 | 0.45 | 5.5 | ||||||
| PowerPAK 1212-8 | DUAL | N | 100 | 20 | 0.195 | 0.23 | 5.2 | 1.2 | 1.1 | 1.9 | 2.5 | 2.6 | 2.5 | 1.7 | ||||||
| PowerPAK 1212-8 | DUAL | N | 75 | 20 | 0.186 | 0.228 | 3.9 | 2.1 | 0.8 | 0.6 | 4.0 | 15.4 | 1.2 | 2.0 | ||||||
| PowerPAK ChipFET | DUAL | N | 100 | 20 | 0.567 | 2.2 | 1.0 | 0.4 | 2.5 | 7.8 | 2.0 | 2.4 | ||||||||
| PowerPAK ChipFET | DUAL | N | 40 | 20 | 0.112 | 0.171 | 4.4 | 2.2 | 1.2 | 0.8 | 6.0 | 10.0 | 1.0 | 2.7 | ||||||
| PowerPAK SC-70 | DUAL | P | -20 | 8 | 0.116 | 0.155 | 0.205 | 4.9 | 0.75 | 1.2 | 4.5 | 6.5 | 0.4 | 6.0 | ||||||
| PowerPAK SC-75 | DUAL | P | -20 | 8 | 0.295 | 0.42 | 0.56 | 1.6 | 0.3 | 0.5 | 2.6 | 3.1 | 0.4 | 7.0 | ||||||
| PowerPAK SC-75 | DUAL | N | 20 | 8 | 0.216 | 0.268 | 0.375 | 1.2 | 0.3 | 0.15 | 1.5 | 3.1 | 0.4 | 2.5 | ||||||
| PowerPAK SC-75 | DUAL | N | 8 | 5 | 0.113 | 0.138 | 0.19 | 0.28 | 0.48 | 1.5 | 0.25 | 0.25 | 1.5 | 3.1 | 0.35 | 3.5 | ||||
| PowerPAK SO-8 | DUAL | N | 150 | 20 | 0.105 | 0.115 | 17.0 | 3.8 | 3.9 | 5.5 | 4.1 | 3.5 | 2.0 | 2.0 | ||||||
| PowerPAK SO-8 | DUAL | N | 150 | 20 | 0.15 | 0.168 | 12.6 | 2.5 | 2.8 | 4.5 | 3.3 | 3.5 | 2.0 | 3.5 | ||||||
| SC70-6 | DUAL | P | -12 | 12 | 0.37 | 0.575 | 0.8 | 1.3 | 0.31 | 0.31 | 1.15 | 0.73 | 0.45 | |||||||
| SC70-6 | DUAL | P | -12 | 8 | 0.39 | 0.535 | 0.71 | 1.7 | 0.3 | 0.4 | 1.3 | 1.25 | 0.4 | 7.5 | ||||||
| SC70-6 | DUAL | P | -20 | 12 | 0.995 | 1.8 | 1.2 | 0.45 | 0.25 | 0.44 | 0.3 | 0.6 | ||||||||
| SC70-6 | DUAL | P | -20 | 8 | 0.49 | 0.64 | 0.79 | 1.6 | 0.36 | 0.33 | 1.3 | 1.25 | 0.4 | 7.5 | ||||||
| SC70-6 | DUAL | N | 20 | 12 | 0.205 | 0.34 | 2.5 | 1.2 | 0.4 | 0.3 | 1.3 | 1.25 | 0.6 | 4.0 | ||||||
| SC70-6 | DUAL | N | 20 | 12 | 0.235 | 0.306 | 2.0 | 0.9 | 0.2 | 0.2 | 1.1 | 0.42 | 0.6 | 12.0 | ||||||
| SC70-6 | DUAL | N | 20 | 8 | 0.198 | 0.225 | 0.263 | 0.9 | 0.1 | 0.2 | 1.3 | 1.25 | 0.4 | 1.9 | ||||||
| SC70-6 | DUAL | N | 30 | 20 | 0.19 | 0.344 | 0.91 | 0.51 | 0.3 | 1.3 | 1.25 | 1.5 | 4.5 | |||||||
| SC70-6 | DUAL | N | 60 | 20 | 1.4 | 3.0 | 0.9 | 0.5 | 0.2 | 0.15 | 0.37 | 0.51 | 1.0 | 160.0 | ||||||
| SC89-6 | DUAL | P | -20 | 6 | 1.2 | 1.6 | 2.7 | 0.4 | 0.3 | |||||||||||
| SC89-6 | DUAL | P | -20 | 8 | 0.756 | 1.038 | 1.44 | 2.4 | 1.65 | 0.2 | 0.26 | 0.45 | 0.22 | 0.4 | 12.0 | |||||
| SC89-6 | DUAL | P | -60 | 20 | 4.0 | 8.0 | 0.2 | 0.28 | ||||||||||||
| SC89-6 | DUAL | N | 20 | 8 | 0.396 | 0.456 | 0.546 | 0.76 | 0.75 | 0.15 | 0.13 | 0.61 | 0.22 | 0.4 | 12.2 | |||||
| SC89-6 | DUAL | N | 30 | 20 | 0.65 | 0.744 | 1.0 | 0.5 | 0.15 | 0.2 | 0.48 | 0.22 | 1.0 | 50.0 | ||||||
| SC89-6 | DUAL | N | 60 | 20 | 1.4 | 3.0 | 0.33 | 0.25 | ||||||||||||
| SO-8 | DUAL | P | -60 | 20 | 0.12 | 0.15 | 14.5 | 7.5 | 2.2 | 3.7 | 3.1 | 2.4 | 1.0 | 14.0 | ||||||
| TSOP-6 | DUAL | P | -20 | 8 | 0.185 | 0.26 | 0.385 | 3.2 | 0.42 | 0.84 | 1.9 | 1.08 | 0.4 | 6.0 | ||||||
| TSOP-6 | DUAL | P | -30 | 20 | 0.111 | 0.188 | 5.2 | 2.7 | 0.94 | 1.3 | 2.9 | 1.4 | 1.2 | 7.0 | ||||||
| TSOP-6 | DUAL | N | 20 | 12 | 0.125 | 0.2 | 2.1 | 0.3 | 0.4 | 2.4 | 1.15 | 0.6 |