MOSFETs - 100 mOhms and above - MOSFET + Schottky Combo
|
Series
|
Package
|
Configuration
|
Channel
|
VDS
(V) |
VGS
(V) |
rDS(on) @ 4.5 V
(Ohms) |
rDS(on) @ 2.5 V
(Ohms) |
rDS(on) @ 1.8 V
(Ohms) |
rDS(on) @ 1.5 V
(Ohms) |
Qg @ 10 V
(nC) |
Qg @ 4.5 V
(nC) |
Qgs
(nC) |
Qgd
(nC) |
ID Max.
(A) |
PD Max.
(W) |
VGS(th) min
(V) |
RgTyp.
(Ohms) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1206-8 ChipFET | SINGLE PLUS INTEGRATED SCHOTTKY | P | -20 | 8 | 0.105 | 0.143 | 0.188 | 4.7 | 0.65 | 1.35 | 4.0 | 3.1 | 0.4 | 6.5 | |||
| 1206-8 ChipFET | SINGLE PLUS INTEGRATED SCHOTTKY | P | -20 | 8 | 0.144 | 0.18 | 0.222 | 4.5 | 4.1 | 0.6 | 1.0 | 3.7 | 2.8 | 0.45 | 5.5 | ||
| PowerPAK SC-70 | SINGLE PLUS INTEGRATED SCHOTTKY | P | -20 | 8 | 0.116 | 0.155 | 0.205 | 4.9 | 0.75 | 1.2 | 4.5 | 6.5 | 0.4 | 6.0 | |||
| PowerPAK SC-75 | SINGLE PLUS INTEGRATED SCHOTTKY | N | 20 | 6 | 0.225 | 0.27 | 0.345 | 0.96 | 1.1 | 0.2 | 0.1 | 1.5 | 3.1 | 0.4 | 200.0 | ||
| SO-8 | SINGLE PLUS INTEGRATED SCHOTTKY | P | -20 | 12 | 0.108 | 0.175 | 8.0 | 4.0 | 0.8 | 1.4 | 4.1 | 2.8 | 0.6 | 6.0 |