Searching . . .

MOSFETs - 100 mOhms and above - N & P pair

Series
Package
Configuration
Channel
VDS
(V)
VGS
(V)
rDS(on) @ 10 V
(Ohms)
rDS(on) @ 4.5 V
(Ohms)
rDS(on) @ 2.5 V
(Ohms)
rDS(on) @ 1.8 V
(Ohms)
rDS(on) @ 1.5 V
(Ohms)
Qg @ 10 V
(nC)
Qg @ 4.5 V
(nC)
Qgs
(nC)
Qgd
(nC)
ID Max.
(A)
PD Max.
(W)
VGS(th) min
(V)
RgTyp.
(Ohms)
info
1206-8 ChipFET N&P PAIR P -20 12 0.15 0.255 3.6 0.6 1.2 3.7 3.1 0.6 6.5
info
1206-8 ChipFET N&P PAIR P -20 8 0.1 0.12 0.156 6.2 0.85 1.75 4.0 3.1 0.4 6.1
info
1206-8 ChipFET N&P PAIR P -30 20 0.14 0.235 4.5 2.2 0.7 1.0 3.7 3.1 1.5 13.0
info
SC70-6 LEVEL SHIFT P -20 8 0.165 0.222 0.303 1.2 1.0
info
SC70-6 N&P PAIR P -20 12 0.49 0.75 1.1 1.2 0.3 0.3 1.0 0.3 0.45
info
SC70-6 N&P PAIR P -20 12 0.85 1.48 1.9 0.95 0.25 0.25 0.5 0.34 0.6 10.3
info
SC70-6 N&P PAIR P -20 12 0.995 1.8 0.52 0.11 0.14 0.44 0.3 0.6
info
SC70-6 N&P PAIR P -20 8 0.49 0.75 1.1 1.2 0.3 0.21 1.0 0.3 0.45
info
SC70-6 N&P PAIR P -30 20 0.89 1.7 1.5 0.8 0.4 0.35 0.5 0.34 1.2 8.3
info
SC70-6 N&P PAIR P -8 8 0.6 0.85 1.2 1.5 0.17 0.16 0.6 0.3 0.45
info
SC70-6 N&P PAIR N 20 12 0.28 0.36 0.45 0.65 0.2 0.23 1.28 0.74 0.45
info
SC70-6 N&P PAIR N 20 12 0.385 0.63 0.8 0.06 0.3 0.7 0.3 0.6
info
SC70-6 N&P PAIR N 20 12 0.39 0.578 1.2 0.55 0.15 0.15 0.7 0.34 0.6 7.2
info
SC70-6 N&P PAIR N 20 12 1.9 4.2 0.72 0.22 0.13 0.3 0.3 0.6
info
SC70-6 N&P PAIR N 20 8 0.28 0.36 0.45 1.25 0.21 0.3 1.28 0.74 0.45
info
SC70-6 N&P PAIR N 30 20 0.388 0.525 1.0 0.55 0.2 0.2 0.7 0.34 1.2 3.7
info
SC89-6 LEVEL SHIFT P -8 0.625 0.89 1.25 0.43 0.174
info
SC89-6 N&P PAIR P -20 5 8.0 12.0 15.0 0.16 0.3
info
SC89-6 N&P PAIR P -20 8 0.756 1.038 1.44 2.4 1.65 0.2 0.26 0.6 0.22 0.4 12.0
info
SC89-6 N&P PAIR P -60 20 5.0 10.0 0.16 0.3
info
SC89-6 N&P PAIR N 20 5 5.0 7.0 9.0 0.14 0.2
info
SC89-6 N&P PAIR N 20 8 0.396 0.456 0.546 0.76 1.3 0.15 0.13 0.6 0.22 0.4 12.2
info
SC89-6 N&P PAIR N 60 20 1.25 3.0 0.33 0.25
info
SO-8 N&P PAIR P -60 20 0.12 0.15 14.5 8.0 2.2 3.7 3.9 3.4 1.0 14.0
info
TSOP-6 N&P PAIR P -20 12 0.195 0.316 2.9 0.6 0.9 2.1 1.3 0.6 6.2
info
TSOP-6 N&P PAIR P -20 12 0.64 0.98 1.1 0.28 0.26 0.96 1.08 0.6 10.5
info
TSOP-6 N&P PAIR P -20 8 0.11 0.145 0.22 5.0 0.68 1.3 2.5 1.15 0.4 9.8
info
TSOP-6 N&P PAIR P -20 8 0.145 0.2 0.3 5.0 1.0 0.9 2.2 1.15 0.45
info
TSOP-6 N&P PAIR P -30 12 0.17 0.3 3.8 0.6 1.5 2.0 1.15 0.6
info
TSOP-6 N&P PAIR P -30 20 0.2 0.36 4.2 2.4 0.9 0.8 1.8 1.15 1.0
info
TSOP-6 N&P PAIR N 20 12 0.3 0.41 0.95 0.22 0.24 1.4 1.08 0.6 3.5
info
TSOP-6 N&P PAIR N 30 20 0.105 0.175 3.7 2.1 0.7 0.7 2.5 1.15 1.0