- Drain-to-source voltage (VDS)
-
- P-channel
- 5 V to 20 V (44)
- 21 V to 30 V (12)
- 31 V to 80 V (33)
- 81 V and up (50)
- P-channel
- Package (smallest to largest)
-
- MICRO FOOT® (1)
- SC-89 (13)
- SC-75A (2)
- PowerPAK® SC-75 (1)
- SC-70 (22)
- PowerPAK® SC-70 (2)
- SOT-23 (9)
- TSOP-5 and TSOP-6 (12)
- 1206-8 ChipFET® (7)
- PowerPAK® 1212-8 (5)
- SO-8 (6)
- PowerPAK® SO-8 (1)
- SOT-223 (2)
- DPAK (TO-252) (14)
- TO-251 (1)
- D2PAK (TO-263) (10)
- TO-220 and TO-220AB (11)
- TO-220 FullPAK (11)
- TO-247 and TO-247AC (2)
- Latest technology
-
- E Series High Voltage (139)
- D Series High Voltage (139)
- SQ Rugged Series (NaN)
- Type and configuration
-
- Single (100)
- Dual (14)
- N & P pair (21)
- MOSFET + Schottky Combo (4)
- Special applications
- Enhanced Process Flows
-
- Automotive MOSFETs (NaN)
- Hi-Rel Military (139)
- Medical MOSFETs (139)
Latest Press Release
-
- Vishay’s New 1-mm by 1-mm Maximum MICRO FOOT® Devices Are Industry’s Smallest Chipscale MOSFETs; Include First Device Under 1.2 mm2 with 12-V Gate-to-Source Voltage October 16, 2009
- New Vishay Siliconix 8-V to 30-V P-Channel PowerPAK SC-75 Power MOSFETs Feature On-Resistance as Low as 0.052 Ohms in 1.6-mm by 1.6-mm Footprint Area August 20, 2008
All MOSFETs press releases
Related Information