Searching . . .

MOSFETs - 100 mOhms and above - PowerPAK ChipFET

Series
Package
Configuration
Channel
VDS
(V)
VGS
(V)
rDS(on) @ 10 V
(Ohms)
rDS(on) @ 4.5 V
(Ohms)
Qg @ 10 V
(nC)
Qg @ 4.5 V
(nC)
Qgs
(nC)
Qgd
(nC)
ID Max.
(A)
PD Max.
(W)
VGS(th) min
(V)
RgTyp.
(Ohms)
info
PowerPAK ChipFET DUAL N 100 20 0.567 2.2 1.0 0.4 2.5 7.8 2.0 2.4
info
PowerPAK ChipFET DUAL N 40 20 0.112 0.171 4.4 2.2 1.2 0.8 6.0 10.0 1.0 2.7