Searching . . .

Related press releases

May 07, 2012

Next-Generation TrenchFET® Gen IV 30 V N-Channel Power MOSFETs Feature On-Resistance Down to 1.0 mΩ at 10 V and 1.35 mΩ at 4.5 V

March 26, 2012

Vishay Intertechnology Announces “Super 12” Featured Products for 2012

November 14, 2011

Vishay Siliconix PowerPAIR® Dual Asymmetric Power MOSFET Family Expands to Three Size Options, Including 3 mm x 3 mm

February 28, 2011

Vishay Siliconix Releases 30 V N-Channel and 20 V P-Channel TrenchFET® Power MOSFETs in Compact Thin PowerPAK® SC-70 Package With Ultra-Slim 0.6 mm Profile

August 14, 2009

Vishay Siliconix Extends Family of N-Channel TrenchFET® Power MOSFETs in Compact PowerPAK® SC-75 Package to Offer 8-V to 30-V VDS Range

August 10, 2009

Vishay’s New SkyFET® Monolithic Power MOSFET and Schottky Diode Achieves 3 Milliohms On-Resistance in SO-8 with TrenchFET® Gen III Technology

October 22, 2008

New Siliconix 25-V TrenchFET® Gen III Power MOSFET Features Industry-Best Maximum 2.1-mΩ On-Resistance at 4.5 V and 1.7 mΩ at 10 V in PowerPAK® SO-8 Package

September 24, 2008

Vishay Releases Industry’s First 30-V Monolithic Power MOSFET and Schottky Diode With Double-Sided Cooling

May 28, 2008

New Vishay Siliconix Power MOSFETs in Compact 2-mm by 2-mm PowerPAK® SC-70 Package Offer Half the Size of TSOP-6 With Comparable On-Resistance Down to 11 mΩ

November 21, 2005

New Vishay Siliconix Power MOSFETs in Thermally Enhanced PowerPAK 1212 8 Package Combine 3.3-mm by 3.3-mm Footprint, Thermal Resistance of Less Than 2 Degrees Celsius Per Watt, and On-Resistance Values Down to 3.7 Milliohms

Contact UsSales, Technical Questions...Contact Us
Buy Now Check Distributor Stock Part Number/Keyword
Useful Links