MENU

MOSFETs - HVMDIP package


MOSFETs - HVMDIP package
Series
Package
Configuration
Channel
VDS
(V)
VGS
(V)
RDS(on) at 10 V
(Ohms)
Qg at 10 V
(nC)
Qgs
(nC)
Qgd
(nC)
ID Max.
(A)
PD Max.
(W)
VGS(th) min
(V)
info
HVMDIP Single P -200.0 20 3.0 8.9 2.1 3.9 2.0
info
HVMDIP Single P -200.0 20 1.5 15.0 3.2 8.4 2.0
info
HVMDIP Single P -100.0 20 1.2 8.7 2.2 4.1 2.0
info
HVMDIP Single P -100.0 20 0.6 18.0 3.0 9.0 -1.0 1.3 -2.0
info
HVMDIP Single P -60.0 20 0.5 12.0 3.8 5.1 2.0
info
HVMDIP Single P -60.0 20 0.28 19.0 5.4 11.0 -1.6 1.3 -2.0
info
HVMDIP Single P -60.0 20 0.28 19.0 5.4 11.0 2.0
info
HVMDIP Single P -50.0 20 0.5 11.0 3.8 4.1 -1.1 1.0 2.0
info
HVMDIP Single N 50.0 20 0.1 24.0 7.1 7.1 2.4 1.0 2.0
info
HVMDIP Single N 60.0 20 0.8 7.0 0.8 1.0 2.0
info
HVMDIP Single N 60.0 20 0.2 11.0 3.1 5.8 2.0
info
HVMDIP Single N 60.0 20 0.1 25.0 5.8 11.0 2.0
info
HVMDIP Single N 60.0 10 2.6 6.4 1.7 1.3 1.0
info
HVMDIP Single N 60.0 10 4.5 12.0 2.5 1.3 1.0
info
HVMDIP Single N 100.0 20 0.54 8.3 2.3 3.8 2.0
info
HVMDIP Single N 100.0 20 0.27 16.0 4.4 7.7 2.0
info
HVMDIP Single N 100.0 20 0.27 16.0 4.4 7.7 2.0
info
HVMDIP Single N 100.0 10 2.6 3.3 1.0 1.3 1.0
info
HVMDIP Single N 100.0 10 3.0 7.1 1.3 1.3 1.0
info
HVMDIP Single N 200.0 20 1.5 8.2 1.8 4.5 2.0
info
HVMDIP Single N 200.0 20 0.8 14.0 3.0 7.9 2.0
info
HVMDIP Single N 250.0 20 2.0 8.2 1.8 4.5 2.0
info
HVMDIP Single N 250.0 20 1.1 14.0 2.7 7.8 2.0
info
HVMDIP Single N 400.0 20 3.6 17.0 3.4 8.5 2.0
info
HVMDIP Single N 400.0 20 1.8 20.0 3.3 11.0 2.0
info
HVMDIP Single N 500.0 20 3.0 24.0 3.3 13.0 2.0
info
HVMDIP Single N 600.0 20 4.4 18.0 3.0 8.9 2.0