September 10, 2009
Latest Vishay Siliconix Billion-Cell Per Square Inch P-Channel TrenchFET® Gen III Power MOSFET Offers Industry-Low On-Resistance in PowerPAK® SC-75
May 11, 2009
Vishay Siliconix Releases New 20-V P-Channel TrenchFET® Gen III Power MOSFET With Industry’s Lowest On-Resistance for 3.3-mm by 3.3-mm Footprint Area of 3.9 mΩ at 10 V, 5.5 mΩ at 4.5 V, and 9.8 mΩ at 2.5 V