English •
日本語
•
简体中文
PRODUCTS
APPLICATIONS
COMPANY INFO
Products
»
MOSFETs
» Si8447DB
Si8447DB product information
P-Channel 20-V (D-S) MOSFET
Si8447DB Datasheet
Check all PDF documents
Documents
Datasheet
Si8447DB
Markings
PART MARKING
- MICRO FOOT Devices
RC Thermal Models
Si8447DB-RC
- RC Thermal Model for Si8447DB
Si8447DB_RC
- R-C Thermal Model Parameters
Reel Info
Reel Information
- Lok Reel
Reliability Data
Document No. 69616
Silicon Technology Reliability
- P-Channel Accelerated Operating Life Test Result
Tape Info
Device Orientation-MICRO FOOT? Packages
- Device Orientation for MICRO FOOT 2x3, 0.5 mm pitch, 0.250 mm Bump Height
PACK-0023-10
- Device Orientation for MICRO FOOT 2x3, 0.5 mm pitch, 0.250 mm bump height (T2)
Tape Information
- MICRO FOOT® 2 x 3: 0.5 mm PITCH, 0.25 mm BUMP HEIGHT
Spice Model (pdf)
Si8447DB-DS
- DS-Spice Model for Si8447DB
H-Spice Model
Si8447DB-H
- H-Spice Model for Si8447DB
P-Spice Model (*.lib)
Si8447DB-P LIB
- LIB for P-Spice Model for Si8447DB
P-Spice Model (*.olb)
Si8447DB-P OLB
- OLB for P-Spice Model for Si8447DB
P-Spice Model (*.txt)
Si8447DB-P
- P-Spice Model for Si8447DB
Combine Checked Documents Into One PDF
Product Support
Sample Request
If you haven't already registered, you must
register
to submit a request.
* = required
Choose Segment value
Choose Segment value
Choose Segment value
Choose Segment value
Choose Segment value
Choose Segment value
Choose Segment value
Choose Segment value
*
Variations
Choose a variation
*
Variations
Please select from the criteria above to reduce the number of Variations
*
Part Number
Part Description
DocID
*
Quantity
*
Project Name
*
Estimated Annual Use
Customer Material Number
Start of Production
Month
Jan
Feb
Mar
Apr
May
Jun
Jul
Aug
Sep
Oct
Nov
Dec
Year
2010
2011
2012
2013
2014
Notes
Technical Questions
Vishay engineers can answer questions about product quality, performance, and specifications.
If you haven't already registered, you must
register
to submit a request.
* Subject
* Message
Javascript must be enabled
Sales, Technical Questions...
How To Get
Service and Support
Samples
Design Support Tools
Video Library
Counterfeit Product Statement
Contact Information
Product Information and Literature
Award Winning Products
Lead-Free/RoHS/Reach Status
Databooks On-line
Technical Library
PDF Promotional Literature
Super 12 Featured Products
Product Change Notifications (PCNs)
Newsletters