SQM50P04-09L product information
Automotive P-Channel 40 V (D-S) 175 °C MOSFET

 SQM50P04-09L Datasheet

Features

  • TrenchFET® Power MOSFET
  • Package with Low Thermal Resistance
  • 100 % Rg and UIS Tested


Check all PDF documents

Documents

Datasheet
Markings
Part Marking Information - devices: TO-220, TO-262, TO-263 (D2PAK, D2PAK-5)
Package Drawings
Package Information - TO-263 (D2PAK): 3-LEAD
Pad Guidelines
PAD Pattern - D2PAK
RC Thermal Models
SQM50P04-09L_RC - R-C Thermal Model Parameters
Reel Info
Reel Information - Lok Reel
Reliability Data
Package Reliability - Environmental and Package Testing Data for D2PAK (TO-263), TO-220
Silicon Technology Reliability - P-Channel - Automotive Accelerated Operating Life Test Result
Software Models (*.zip)
SQM50P04-09L-zip - SPICE Models for SQM50P04-09L
Tape Info
90-2342-x - TO-263 (D2PAK): 3- and 5-lead
PACK-0020- - Device Orientation for TO-263 (T1)
Spice Model (pdf)
SQM50P04-09L-DS - DS-SPICE Model for SQM50P04-09L
Product Support
Sample Request
If you haven't already registered, you must register to submit a request.

* = required
Part Number
Part Description
DocID
Quantity
Project Name
Estimated Annual Use
Customer Material Number
Start of Production
 
Notes


Technical Questions
Vishay engineers can answer questions about product quality, performance, and specifications.

If you haven't already registered, you must register to submit a request.

* Subject
* Message

Javascript must be enabled


Contact UsSales, Technical Questions...Contact Us
Buy Now Check Distributor Stock Part Number/Keyword
Useful Links