MENU

SQM120P04-04L product information

Automotive P-Channel 40 V (D-S) 175 °C MOSFET

 SQM120P04-04L Datasheet

FEATURES

  • Halogen-free According to IEC 61249-2-21 Definition
  • TrenchFET® Power MOSFET
  • Package with Low Thermal Resistance


Check all PDF documents

Documents

Datasheet
Markings
Part Marking Information - devices: TO-220, TO-262, TO-263 (D2PAK, D2PAK-5)
Ordering Info
Ordering Information - D2PAK / TO-263 and TO-262
Package Drawings
Package Information - TO-263 (D2PAK): 3-LEAD
Pad Guidelines
PAD Pattern - D2PAK
RC Thermal Models
SQM120P04-04L_RC - R-C Thermal Model Parameters
Reel Info
Reliability Data
Package Reliability - Environmental and Package Testing Data for D2PAK (TO-263), TO-220
Silicon Technology Reliability - P-Channel - Automotive Accelerated Operating Life Test Result
Tape Info
90-2342-x - TO-263 (D2PAK): 3- and 5-lead
PACK-0020- - Device Orientation for TO-263 (T1)
SPICE Models (*.pdf)
SiSA96DN-DS - DS-SPICE Model for SiSA96DN
SQM120P04-04L-DS - DS-SPICE Model for SQM120P04-04L
SPICE Models (*.zip)
SiSA96DN-zip - SPICE Models for SiSA96DN
SQM120P04-04L-zip - SPICE Models for SQM120P04-04L
Product Support
Sample Request
If you haven't already registered, you must register to submit a request.

* = required
Part Number
Part Description
DocID
Quantity
Project Name
Estimated Annual Use
Customer Material Number
Start of Production
 
Notes


Technical Questions
Vishay engineers can answer questions about product quality, performance, and specifications.

If you haven't already registered, you must register to submit a request.

* Subject
* Message

Javascript must be enabled


Contact UsSales, Authorized Distributors
Technical Questions...
Contact Us
Buy Now Check Distributor Stock Part Number/Keyword
Useful Links