MENU

SQM85N15-19 product information

Automotive N-Channel 150 V (D-S) 175 °C MOSFET

 SQM85N15-19 Datasheet

FEATURES

  • TrenchFET® power MOSFET
  • Package with low thermal resistance
  • AEC-Q101 qualified d


Check all PDF documents

Documents

Datasheet
Markings
Part Marking Information - devices: TO-220, TO-262, TO-263 (D2PAK, D2PAK-5)
Ordering Info
Ordering Information - D2PAK / TO-263 and TO-262
Package Drawings
Package Information - TO-263 (D2PAK): 3-LEAD
Pad Guidelines
PAD Pattern - D2PAK
RC Thermal Models
SQM85N15-19_RC - R-C Thermal Model Parameters
Reel Info
Reliability Data
Package Reliability - Environmental and Package Testing Data for D2PAK (TO-263), TO-220
Package Reliability - Environmental and Package Testing Data for PowerPAK® SO-8L
Silicon Technology Reliability - N-Channel - Automotive Accelerated Operating Life Test Result
Tape Info
90-2342-x - TO-263 (D2PAK): 3- and 5-lead
PACK-0020- - Device Orientation for TO-263 (T1)
SPICE Models (*.pdf)
SQM85N15-19-DS - DS-SPICE Model for SQM85N15-19
SPICE Models (*.zip)
SQM85N15-19-zip - SPICE Models for SQM85N15-19
Product Support
Sample Request
If you haven't already registered, you must register to submit a request.

* = required
Part Number
Part Description
DocID
Quantity
Project Name
Estimated Annual Use
Customer Material Number
Start of Production
 
Notes


Technical Questions
Vishay engineers can answer questions about product quality, performance, and specifications.

If you haven't already registered, you must register to submit a request.

* Subject
* Message

Javascript must be enabled


Contact UsSales, Authorized Distributors
Technical Questions...
Contact Us
Buy Now Check Distributor Stock Part Number/Keyword
Useful Links