| Si5853CDC |  | 1206-8 ChipFET | SINGLE PLUS INTEGRATED SCHOTTKY | P | -20 | 8 | | 0.104 | 0.144 | 0.205 | | 4.2 | 0.7 | 1 | 4 |
| Si5855DC |  | 1206-8 ChipFET | SINGLE PLUS INTEGRATED SCHOTTKY | P | -20 | 8 | | 0.11 | 0.16 | 0.24 | | 5.1 | 1.2 | 1 | 3.6 |
| Si5856DC |  | 1206-8 ChipFET | SINGLE PLUS INTEGRATED SCHOTTKY | N | 20 | 8 | | 0.04 | 0.045 | 0.052 | | 5 | 0.85 | 1 | 5.9 |
| Si7703EDN |  | PowerPAK 1212-8 | SINGLE PLUS INTEGRATED SCHOTTKY | P | -20 | 12 | | 0.048 | 0.068 | 0.09 | 26 | 12 | 2.5 | 2.9 | 6.3 |
| Si5857DU |  | PowerPAK ChipFET | SINGLE PLUS INTEGRATED SCHOTTKY | P | -20 | 12 | | 0.058 | 0.1 | | 11 | 5.5 | 1.2 | 1.8 | 6 |
| Si5858DU |  | PowerPAK ChipFET | SINGLE PLUS INTEGRATED SCHOTTKY | N | 20 | 8 | | 0.039 | 0.045 | 0.055 | | 6 | 0.91 | 0.7 | 6 |
| SiA811DJ |  | PowerPAK SC-70 | SINGLE PLUS INTEGRATED SCHOTTKY | P | -20 | 8 | | 0.094 | 0.131 | 0.185 | | 4.9 | 0.75 | 1.2 | 4.5 |
| SiA810DJ |  | PowerPAK SC-70 | SINGLE PLUS INTEGRATED SCHOTTKY | N | 20 | 8 | | 0.053 | 0.063 | 0.077 | | 4.1 | 0.65 | 0.8 | 4.5 |
| Si7872DP |  | PowerPAK SO-8 | DUAL PLUS INTEGRATED SCHOTTKY | N | 30 | 12 | 0.022 | 0.028 | | | 24 | 11.5 | 3.8 | 3.5 | 10 |
| Si7842DP |  | PowerPAK SO-8 | DUAL PLUS INTEGRATED SCHOTTKY | N | 30 | 20 | 0.022 | 0.03 | | | 13 | 7 | 2 | 2.7 | 10 |
| Si7872DP |  | PowerPAK SO-8 | DUAL PLUS INTEGRATED SCHOTTKY | N | 30 | 20 | 0.022 | 0.03 | | | 15 | 7 | 2.9 | 2.5 | 10 |
| Si7374DP |  | PowerPAK SO-8 | SINGLE PLUS INTEGRATED SCHOTTKY | N | 30 | 20 | 0.0055 | 0.0066 | | | 81 | 38 | 18 | 11 | 24 |
| Si7160DP |  | PowerPAK SO-8 | SINGLE PLUS INTEGRATED SCHOTTKY | N | 30 | 16 | 0.0087 | 0.01 | | | 44 | 21 | 6.9 | 5.8 | 20 |
| Si4340DY |  | SO-14 | DUAL PLUS INTEGRATED SCHOTTKY | N | 20 | 16 | 0.01 | 0.0115 | | | | 17 | 4.5 | 4.5 | 13.5 |
| 20 | 0.012 | 0.0175 | 10 | 3.3 | 3.1 | 9.6 |
| Si4310BDY |  | SO-14 | DUAL PLUS INTEGRATED SCHOTTKY | N | 30 | 20 | 0.0085 | 0.0095 | | | | 19 | 10 | 5 | 14 |
| 0.011 | 0.016 | 25 | 12 | 5.3 | 4.3 | 10 |
| Si4618DY |  | SO-8 | DUAL PLUS INTEGRATED SCHOTTKY | N | 30 | 16 | 0.01 | 0.0115 | | | 39 | 17 | 5.6 | 4 | 15.2 |
| Si4816BDY |  | SO-8 | DUAL PLUS INTEGRATED SCHOTTKY | N | 30 | 20 | 0.0115 | 0.016 | | | | 11.6 | 4.8 | 3.7 | 11.4 |
| Si4388DY |  | SO-8 | DUAL PLUS INTEGRATED SCHOTTKY | N | 30 | 12 | 0.015 | 0.017 | | | 41 | 19 | 3.5 | 3.7 | 11.3 |
| Si4618DY |  | SO-8 | DUAL PLUS INTEGRATED SCHOTTKY | N | 30 | 16 | 0.017 | 0.0195 | | | 29 | 12.5 | 4.1 | 3.4 | 8 |
| Si4650DY |  | SO-8 | DUAL PLUS INTEGRATED SCHOTTKY | N | 30 | 20 | 0.018 | 0.022 | | | 25.5 | 10.5 | 5 | 2.5 | 8 |
| Si4916DY |  | SO-8 | DUAL PLUS INTEGRATED SCHOTTKY | N | 30 | 20 | 0.018 | 0.022 | | | | 8.9 | 3.4 | 2.4 | 10.5 |
| Si4816BDY |  | SO-8 | DUAL PLUS INTEGRATED SCHOTTKY | N | 30 | 20 | 0.0185 | 0.0225 | | | | 7.8 | 2.9 | 2.3 | 6.8 |
| Si4916DY |  | SO-8 | DUAL PLUS INTEGRATED SCHOTTKY | N | 30 | 20 | 0.018 | 0.023 | | | | 6.6 | 2.9 | 2.3 | 10 |
| Si4388DY |  | SO-8 | DUAL PLUS INTEGRATED SCHOTTKY | N | 30 | 20 | 0.016 | 0.024 | | | 18 | 8 | 2.55 | 2.45 | 10.7 |
| Si4914BDY |  | SO-8 | DUAL PLUS INTEGRATED SCHOTTKY | N | 30 | 20 | 0.02 | 0.025 | | | | 7 | 2.8 | 2 | 8 |
| 0.021 | 0.027 | 6.7 | 8.4 |
| Si4830ADY |  | SO-8 | DUAL PLUS INTEGRATED SCHOTTKY | N | 30 | 20 | 0.022 | 0.03 | | | 15 | 7 | 2.9 | 2.5 | 7.5 |
| Si4834BDY |  | SO-8 | DUAL PLUS INTEGRATED SCHOTTKY | N | 30 | 20 | 0.022 | 0.03 | | | 15 | 7 | 2.9 | 2.5 | 7.5 |
| Si4831BDY |  | SO-8 | SINGLE PLUS INTEGRATED SCHOTTKY | P | -30 | 20 | 0.042 | 0.065 | | | 17 | 7.8 | 1.6 | 3.5 | 6.6 |
| Si4833ADY |  | SO-8 | SINGLE PLUS INTEGRATED SCHOTTKY | P | -30 | 20 | 0.072 | 0.11 | | | 9.8 | 4.6 | 1.4 | 2.4 | 4.6 |
| Si4621DY |  | SO-8 | SINGLE PLUS INTEGRATED SCHOTTKY | P | -20 | 20 | 0.054 | 0.094 | | | 8.7 | 4.5 | 1.7 | 1.8 | 6.2 |
| Si4845DY |  | SO-8 | SINGLE PLUS INTEGRATED SCHOTTKY | P | -20 | 12 | | 0.21 | 0.345 | | | 2.9 | 0.72 | 0.65 | 2.7 |
| Si4636DY |  | SO-8 | SINGLE PLUS INTEGRATED SCHOTTKY | N | 30 | 16 | 0.0085 | 0.0105 | | | 40 | 18.8 | 7.1 | 4.7 | 17 |
| Si4396DY |  | SO-8 | SINGLE PLUS INTEGRATED SCHOTTKY | N | 30 | 20 | 0.0115 | 0.016 | | | 29.6 | 13.3 | 4.5 | 4.3 | 16 |
| Si4812BDY |  | SO-8 | SINGLE PLUS INTEGRATED SCHOTTKY | N | 30 | 20 | 0.016 | 0.021 | | | | 8.5 | 3 | 2.6 | 9.5 |
| Si4620DY |  | SO-8 | SINGLE PLUS INTEGRATED SCHOTTKY | N | 30 | 20 | 0.035 | 0.052 | | | 8.6 | 4.2 | 1.8 | 1.5 | 7.5 |
| Si3851DV |  | TSOP-6 | SINGLE PLUS INTEGRATED SCHOTTKY | P | -30 | 20 | 0.2 | 0.36 | | | 4.2 | 2.4 | 0.9 | 0.8 | 1.8 |
| Si3879DV |  | TSOP-6 | SINGLE PLUS INTEGRATED SCHOTTKY | P | -20 | 12 | | 0.07 | 0.105 | | 9.7 | 4.5 | 1 | 1 | 5 |
| Si3853DV |  | TSOP-6 | SINGLE PLUS INTEGRATED SCHOTTKY | P | -20 | 12 | | 0.2 | 0.34 | | | 2.7 | 0.4 | 0.6 | 1.8 |
| Si3812DV |  | TSOP-6 | SINGLE PLUS INTEGRATED SCHOTTKY | N | 20 | 20 | | 0.125 | 0.2 | | | 2.1 | 0.3 | 0.4 | 2.4 |
| Part number | Package | Configuration | Channel | VDS (V) | VGS (V) | rDS(on) @ 10 V (Ohms) | rDS(on) @ 4.5 V (Ohms) | rDS(on) @ 2.5 V (Ohms) | rDS(on) @ 1.8 V (Ohms) | Qg @ 10 V (nC) | Qg @ 4.5 V (nC) | Qgs (nC) | Qgd (nC) | ID Max. (A) |