VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:MOSFETs> Drain-to-source voltage 20 V and below>MICRO FOOT® (5 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (37):
  Markings (1)
  Pad Guidlines (1)
  RC Thermal Models (4)
  Reel Info (1)
  Reliability Data (4)
  Tape Info (6)
  SPICE (20)
Press Releases
MOSFETs: Drain-to-source voltage 20 V and below - MICRO FOOT®
ChannelN
BrandVishay Siliconix

All 5 datasheets shown.
Part numberPackageConfigurationVDS (V)VGS (V)rDS(on) @ 4.5 V (Ohms)rDS(on) @ 2.5 V (Ohms)rDS(on) @ 1.8 V (Ohms)rDS(on) @ 1.5 VrDS(on) @ 1.2 V (Ohms)Qg @ 4.5 V (nC)Qgs (nC)Qgd (nC)ID Max. (A)
Si8424DBinfoMICRO FOOT 1.6 x 1.6SINGLE850.0310.0330.0350.0430.077203.51.812.2
Si8402DBinfoMICRO FOOT 1.6 x 1.6SINGLE2080.0370.0390.0431723.17.3
Si8422DBinfoMICRO FOOT 1.6 x 1.6SINGLE2080.0370.0390.0431723.17.3
Si8902EDBinfoMICRO FOOT 2.4 x 1.6COMMON DRAIN20120.02250.02850.0365
Si8900EDBinfoMICRO FOOT 4 x 2COMMON DRAIN20120.0120.0170.027
Part numberPackageConfigurationVDS (V)VGS (V)rDS(on) @ 4.5 V (Ohms)rDS(on) @ 2.5 V (Ohms)rDS(on) @ 1.8 V (Ohms)rDS(on) @ 1.5 VrDS(on) @ 1.2 V (Ohms)Qg @ 4.5 V (nC)Qgs (nC)Qgd (nC)ID Max. (A)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account