| Si5856DC |  | 1206-8 ChipFET | SINGLE PLUS INTEGRATED SCHOTTKY | 8 | | 0.04 | 0.045 | 0.052 | | 5 | 0.85 | 1 | 5.9 |
| Si5858DU |  | PowerPAK ChipFET | SINGLE PLUS INTEGRATED SCHOTTKY | 8 | | 0.039 | 0.045 | 0.055 | | 6 | 0.91 | 0.7 | 6 |
| SiA810DJ |  | PowerPAK SC-70 | SINGLE PLUS INTEGRATED SCHOTTKY | 8 | | 0.053 | 0.063 | 0.077 | | 4.1 | 0.65 | 0.8 | 4.5 |
| Si7980DP |  | PowerPAK SO-8 | DUAL PLUS INTEGRATED SCHOTTKY | 16 | 0.015 | 0.019 | | | 22.5 | 10.3 | 3.4 | 2.6 | 8 |
| 0.022 | 0.025 | 17.5 | 8 | 2.5 | 2.1 |
| Si4340CDY |  | SO-14 | DUAL PLUS INTEGRATED SCHOTTKY | 16 | 0.008 | 0.0095 | | | 31 | 14.1 | 5 | 3.5 | 20 |
| Si4340DY |  | SO-14 | DUAL PLUS INTEGRATED SCHOTTKY | 16 | 0.01 | 0.0115 | | | | 17 | 4.5 | 4.5 | 13.5 |
| Si4340CDY |  | SO-14 | DUAL PLUS INTEGRATED SCHOTTKY | 20 | 0.0094 | 0.0125 | | | 21 | 9.6 | 4 | 3 | 14.1 |
| Si4340DY |  | SO-14 | DUAL PLUS INTEGRATED SCHOTTKY | 20 | 0.012 | 0.0175 | | | | 10 | 3.3 | 3.1 | 9.6 |
| Si3812DV |  | TSOP-6 | SINGLE PLUS INTEGRATED SCHOTTKY | 20 | | 0.125 | 0.2 | | | 2.1 | 0.3 | 0.4 | 2.4 |
| Part number | Package | Configuration | VGS (V) | rDS(on) @ 10 V (Ohms) | rDS(on) @ 4.5 V (Ohms) | rDS(on) @ 2.5 V (Ohms) | rDS(on) @ 1.8 V (Ohms) | Qg @ 10 V (nC) | Qg @ 4.5 V (nC) | Qgs (nC) | Qgd (nC) | ID Max. (A) |