VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:MOSFETs> Drain-to-source voltage 20 V and below>N & P pair (22 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (189):
  Application Note (1)
  Markings (7)
  Package Drawing (9)
  Pad Guidlines (17)
  RC Thermal Models (22)
  Reel Info (1)
  Reliability Data (19)
  Tape Info (14)
  Technical Note (2)
  SPICE (97)
Press Releases
MOSFETs: Drain-to-source voltage 20 V and below - N & P pair
ConfigurationN&P PAIR
ChannelN
BrandVishay Siliconix

All 22 datasheets shown.
Part numberPackageVDS (V)VGS (V)rDS(on) @ 10 V (Ohms)rDS(on) @ 4.5 V (Ohms)rDS(on) @ 2.5 V (Ohms)rDS(on) @ 1.8 V (Ohms)Qg @ 10 V (nC)Qg @ 4.5 V (nC)Qgs (nC)Qgd (nC)ID Max. (A)
Si5515CDCinfo1206-8 ChipFET2080.0360.0410.056.51.10.94
Si5509DCinfo1206-8 ChipFET20120.0520.0843.80.90.956.1
Si5513DCinfo1206-8 ChipFET20120.0750.13440.61.34.2
Si5519DUinfoPowerPAK ChipFET20120.0360.06311.655.41.481.46
Si5517DUinfoPowerPAK ChipFET2080.0390.0450.05560.910.76
SiA511DJinfoPowerPAK SC-701280.040.0480.0634.50.60.84.5
SiA513DJinfoPowerPAK SC-7020120.060.0927.53.50.90.74.5
Si7540DPinfoPowerPAK SO-81280.0170.02511.53.22.511.8
Si1563DHinfoSC70-62080.280.360.451.250.210.31.28
Si1563EDHinfoSC70-620120.280.360.450.650.20.231.28
Si1553DLinfoSC70-620120.3850.630.80.060.30.7
Si1555DLinfoSC70-620120.3850.630.80.060.30.7
Si1551DLinfoSC70-620121.94.20.720.220.130.3
Si1016XinfoSC89-6200.70.851.250.5
Si1035XinfoSC89-6205790.14
Si4511DYinfoSO-820160.01450.0172311.53.73.39.6
Si4500BDYinfoSO-820120.020.03112.53.29.1
Si3586DVinfoTSOP-62080.060.070.14.10.650.83.4
Si3588DVinfoTSOP-62080.080.10.12850.650.93
Si3585DVinfoTSOP-620120.20.342.10.30.42.4
Si3850ADVinfoTSOP-620120.30.410.950.220.241.4
Si6562DQinfoTSSOP-820120.030.041333.34.5
Part numberPackageVDS (V)VGS (V)rDS(on) @ 10 V (Ohms)rDS(on) @ 4.5 V (Ohms)rDS(on) @ 2.5 V (Ohms)rDS(on) @ 1.8 V (Ohms)Qg @ 10 V (nC)Qg @ 4.5 V (nC)Qgs (nC)Qgd (nC)ID Max. (A)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account