VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:MOSFETs> Drain-to-source voltage 20 V and below>PowerPAK ChipFET (6 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (48):
  Markings (1)
  Package Drawing (2)
  Pad Guidlines (2)
  RC Thermal Models (6)
  Reel Info (1)
  Reliability Data (4)
  Tape Info (2)
  SPICE (30)
Press Releases
MOSFETs: Drain-to-source voltage 20 V and below - PowerPAK ChipFET
PackagePowerPAK ChipFET
ChannelN
VDS (V) 20
BrandVishay Siliconix

All 6 datasheets shown.
Part numberConfigurationVGS (V)rDS(on) @ 4.5 V (Ohms)rDS(on) @ 2.5 V (Ohms)rDS(on) @ 1.8 V (Ohms)Qg @ 10 V (nC)Qg @ 4.5 V (nC)Qgs (nC)Qgd (nC)ID Max. (A)
Si5938DUinfoDUAL80.0390.0450.05560.910.76
Si5519DUinfoN&P PAIR120.0360.06311.655.41.481.46
Si5517DUinfoN&P PAIR80.0390.0450.05560.910.76
Si5486DUinfoSINGLE80.0150.0170.021213.33.112
Si5484DUinfoSINGLE120.0160.02135.516.53.5412
Si5858DUinfoSINGLE PLUS INTEGRATED SCHOTTKY80.0390.0450.05560.910.76
Part numberConfigurationVGS (V)rDS(on) @ 4.5 V (Ohms)rDS(on) @ 2.5 V (Ohms)rDS(on) @ 1.8 V (Ohms)Qg @ 10 V (nC)Qg @ 4.5 V (nC)Qgs (nC)Qgd (nC)ID Max. (A)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account