VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-ZMOSFETsPress Releases
All MOSFETs press releases

March 26, 2008

New 30-V TrenchFET Power MOSFET with Industry-Best Maximum 2.25-Milliohm On-Resistance at a 4.5-V Gate Drive Voltage is First Device in Vishay Siliconix TrenchFET® Gen III Family

December 12, 2007

Vishay’s Monolithic SkyFET™ Power MOSFET and Schottky Diode Enables 6 % Improvement in DC/DC Converter Efficiency

November 07, 2007

Vishay TrenchFET® Power MOSFETs For OR-ing Applications Feature Industry-Best On-Resistance Down to 1.5 Milliohms in SO-8 Footprint Area with 20-V Drain-to-Source and Gate-to-Source Ratings

January 22, 2007

Vishay’s New 20-V to 40-V PolarPAK® Power MOSFETs Combine Thermal Benefits of Double-Sided Cooling Package with On-Resistance Down To 1.4 Milliohms

December 12, 2005

New Vishay Siliconix PolarPAK® Power MOSFETs With Double-Sided Cooling Offer On-Resistance Down to 1.9 Milliohms Maximum, Current Handling Up to 60 A in 5-mm by 6-mm Footprint

November 21, 2005

New Vishay Siliconix Power MOSFETs in Thermally Enhanced PowerPAK 1212 8 Package Combine 3.3-mm by 3.3-mm Footprint, Thermal Resistance of Less Than 2 Degrees Celsius Per Watt, and On-Resistance Values Down to 3.7 Milliohms

Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account