MENU

MOSFETs - Medical - N-channel


MOSFETs - Medical - N-channel
Series
Package
Configuration
Channel
VDS
(V)
VGS
(V)
rDS(on) @ 10 V
(Ohms)
rDS(on) @ 4.5 V
(Ohms)
rDS(on) @ 2.5 V
(Ohms)
rDS(on) @ 1.8 V
(Ohms)
Qg @ 4.5 V
(nC)
Qg @ 10 V
(nC)
Qgs
(nC)
Qgd
(nC)
ID Max.
(A)
PD Max.
(W)
VGS(th) min
(V)
RgTyp.
(Ohms)
Process Flow
info
SOT-23 Single N 30.0 20 0.024 0.032 7.95 1.6 1.3 8.0 3.0 1.5 17.3 SMM
info
PowerPAK SC-75 Dual N 20.0 8 0.216 0.268 0.375 1.2 0.3 0.15 1.5 3.1 0.4 2.5 SMM