MOSFETs - Medical MOSFETs

Vishay offers a growing range of approved MOSFETs that can be used for the Medical Hi-Rel market. These devices have been qualified using an optimized process design for medical excellence and utilize strict manufactuing process controls resulting in very high quality and reliability. These devices are designated as having the "SMM" Flow in the device selectors below. Additionally Vishay offers MOSFETs that can be converted to the medical "SMM" flow upon request, these are designated as "AEC-Q101" in the device selectors.

Showing 1 to 12 of 12 entries
Date 🔽TitleShare
February 28, 2024

Symmetrischer 80-V-Dual-MOSFET von Vishay Intertechnology liefert branchenbesten RDS(ON) im PowerPAIR® 3x3FS-Gehäuse für verbesserte Leistungsdichte, Wirkungsgrad und Wärmeleistung

share
February 28, 2024

Vishay Intertechnology 80 V Symmetric Dual MOSFET Delivers Best in Class RDS(ON) in PowerPAIR® 3x3FS to Increase Power Density, Efficiency, and Thermal Performance

share
February 26, 2024

Vishay Intertechnology to Bring Industry-Leading SiC MOSFET Technology to APEC 2024

share
February 14, 2024

30-V-N-Kanal-MOSFET mit Source-Flip-Technologie von Vishay Intertechnology liefert mit 0,71 mΩ den branchenbesten RDS(ON) im PowerPAK® 1212-F-Gehäuse

share
February 14, 2024

Vishay Intertechnology 30 V N-Channel MOSFET With Source Flip Technology Delivers Best in Class RDS(ON) Down to 0.71 mΩ in PowerPAK® 1212-F

share
August 28, 2023

Vishay Intertechnology 650 V E Series Power MOSFET Delivers Industry’s Lowest RDS(ON)*Qg and RDS(ON)*Co(er) FOMs

share
June 6, 2023

Delivers High Performance in a small SOP-4 package, While Increasing Design Flexibility and Lowering Costs

share
May 4, 2023

Vishay Intertechnology to Showcase Latest Power Management Solutions for Next-Generation Applications at PCIM Europe 2023

share
January 23, 2023

Vishay Intertechnology 30 V Symmetric Dual MOSFETs in PowerPAIR® 3x3FS Package Achieve 98 % Efficiency

share
October 5, 2022

Vishay Intertechnology 600 V EF Series Fast Body  Diode  MOSFET  in Low Profile PowerPAK® 10 x 12 Package Delivers Industry’s Lowest RDS(ON)*Qg FOM

share
February 21, 2022

Latest Vishay Intertechnology Fourth-Generation 600 V E Series MOSFET Provides Industry-Low RDS(ON)*Qg FOM of 2.8 Ω*nC

share
January 31, 2022

Vishay Intertechnology 60 V and 80 V N-Channel MOSFETs in PowerPAK® 8x8L Deliver Best in Class RDS(ON) Down to 0.65 mΩ

share
Filter on Market Sector
Reset