MOSFETs - Hi-Rel Military
|
Series
|
Part number
|
Description / DSCC Part Number
|
Configuration
|
Package
|
Channel
|
VDS
(V) |
VGS
(V) |
ID Max.
(A) |
PD Max.
(W) |
rDS(on) @ 10 V
(Ohms) |
rDS(on) @ 5 V
(Ohms) |
VGS(th) min
(V) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 2N6661JANTXV | JANTXV2N6661P (with PIND) | Single | TO-205AD (TO-39) | N | 90 | 20 | 0.86 | 6.25 | 4.0 | 5.3 | 0.8 | |
| 2N6661JANTXV | JANTXV2N6661 (std Au leads) | Single | TO-205AD (TO-39) | N | 90 | 20 | 0.86 | 6.25 | 4.0 | 5.3 | 0.8 | |
| 2N6661JANTX | JANTX2N6661 (std Au leads) | Single | TO-205AD (TO-39) | N | 90 | 20 | 0.86 | 6.25 | 4.0 | 5.3 | 0.8 | |
| 2N6661JANTX | JANTX2N6661P (with PIND) | Single | TO-205AD (TO-39) | N | 90 | 20 | 0.86 | 6.25 | 4.0 | 5.3 | 0.8 | |
| 2N6661JANTX | JANTX2N6661 (with solder) | Single | TO-205AD (TO-39) | N | 90 | 20 | 0.86 | 6.25 | 4.0 | 5.3 | 0.8 | |
| 2N6661-2 | See -2 Flow Document | Single | TO-205AD (TO-39) | N | 90 | 20 | 0.86 | 6.25 | 4.0 | 5.3 | 0.8 | |
| 2N6661 | Commercial, Lead (Pb)-free | Single | TO-205AD (TO-39) | N | 90 | 20 | 0.86 | 6.25 | 4.0 | 5.3 | 0.8 | |
| 2N6661 | Commercial | Single | TO-205AD (TO-39) | N | 90 | 20 | 0.86 | 6.25 | 4.0 | 5.3 | 0.8 | |
| 2N6660JANTXV | JANTXV2N6660P (with PIND) | Single | TO-205AD (TO-39) | N | 60 | 20 | 0.99 | 6.25 | 3.0 | 5.0 | 0.8 | |
| 2N6660JANTXV | JANTXV2N6660 (std Au leads) | Single | TO-205AD (TO-39) | N | 60 | 20 | 0.99 | 6.25 | 3.0 | 5.0 | 0.8 | |
| 2N6660JANTX | JANTX2N6660 (std Au leads) | Single | TO-205AD (TO-39) | N | 60 | 20 | 0.99 | 6.25 | 3.0 | 5.0 | 0.8 | |
| 2N6660JANTX | JANTX2N6660P (with PIND) | Single | TO-205AD (TO-39) | N | 60 | 20 | 0.99 | 6.25 | 3.0 | 5.0 | 0.8 | |
| 2N6660JANTX | JANTX2N6660 (with solder) | Single | TO-205AD (TO-39) | N | 60 | 20 | 0.99 | 6.25 | 3.0 | 5.0 | 0.8 | |
| 2N6660-2 | See -2 Flow Document | Single | TO-205AD (TO-39) | N | 60 | 20 | 0.99 | 6.25 | 3.0 | 5.0 | 0.8 | |
| 2N6660 | Commercial | Single | TO-205AD (TO-39) | N | 60 | 20 | 0.99 | 6.25 | 3.0 | 5.0 | 0.8 | |
| 2N6660 | Commercial, Lead (Pb)-free | Single | TO-205AD (TO-39) | N | 60 | 20 | 0.99 | 6.25 | 3.0 | 5.0 | 0.8 | |
| 2N6659-2 | See -2 Flow Document | Single | TO-205AD (TO-39) | N | 35 | 20 | 1.4 | 6.25 | 1.8 | 5.0 | ||
| 2N6659 | Commercial, Lead (Pb)-free | Single | TO-205AD (TO-39) | N | 35 | 20 | 1.4 | 6.25 | 1.8 | 5.0 | ||
| 2N6659 | Commercial | Single | TO-205AD (TO-39) | N | 35 | 20 | 1.4 | 6.25 | 1.8 | 5.0 |