MOSFETs - N-channel - 1206-8 ChipFET package
Related Information
|
Series
|
Package
|
Configuration
|
Channel
|
VDS
(V) |
VGS
(V) |
rDS(on) @ 10 V
(Ohms) |
rDS(on) @ 4.5 V
(Ohms) |
rDS(on) @ 2.5 V
(Ohms) |
rDS(on) @ 1.8 V
(Ohms) |
Qg @ 10 V
(nC) |
Qg @ 4.5 V
(nC) |
Qgs
(nC) |
Qgd
(nC) |
ID Max.
(A) |
PD Max.
(W) |
VGS(th) min
(V) |
RgTyp.
(Ohms) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1206-8 ChipFET | DUAL | N | 20 | 12 | 0.075 | 0.134 | 4.0 | 0.6 | 1.3 | 4.2 | 2.1 | 0.6 | |||||
| 1206-8 ChipFET | DUAL | N | 20 | 8 | 0.04 | 0.045 | 0.052 | 5.0 | 0.85 | 1.0 | 5.9 | 2.1 | 0.4 | 1.9 | |||
| 1206-8 ChipFET | DUAL | N | 30 | 20 | 0.065 | 0.1 | 4.5 | 2.0 | 0.7 | 0.7 | 4.0 | 3.12 | 1.5 | 3.0 | |||
| 1206-8 ChipFET | N&P PAIR | N | 20 | 12 | 0.055 | 0.085 | 2.6 | 0.7 | 0.5 | 4.0 | 3.1 | 0.6 | 3.0 | ||||
| 1206-8 ChipFET | N&P PAIR | N | 20 | 8 | 0.036 | 0.041 | 0.05 | 6.5 | 1.1 | 0.9 | 4.0 | 3.1 | 0.4 | 3.3 | |||
| 1206-8 ChipFET | N&P PAIR | N | 30 | 20 | 0.065 | 0.1 | 4.5 | 2.0 | 0.7 | 0.7 | 4.0 | 3.12 | 1.5 | 3.0 | |||
| 1206-8 ChipFET | SINGLE | N | 12 | 8 | 0.02 | 0.023 | 0.027 | 11.5 | 1.0 | 2.0 | 6.0 | 5.7 | 0.4 | 2.2 | |||
| 1206-8 ChipFET | SINGLE | N | 20 | 12 | 0.02 | 0.025 | 22.0 | 10.0 | 2.5 | 1.7 | 6.0 | 6.3 | 0.6 | 2.4 | |||
| 1206-8 ChipFET | SINGLE | N | 30 | 20 | 0.019 | 0.024 | 19.0 | 9.0 | 3.5 | 2.3 | 6.0 | 6.3 | 1.2 | 3.0 | |||
| 1206-8 ChipFET | SINGLE | N | 30 | 20 | 0.028 | 0.034 | 8.0 | 3.8 | 1.4 | 1.1 | 6.0 | 5.7 | 1.0 | 3.2 | |||
| 1206-8 ChipFET | SINGLE | N | 30 | 20 | 0.035 | 0.042 | 10.0 | 4.5 | 1.9 | 1.6 | 6.7 | 2.5 | 1.0 | 14.0 | |||
| 1206-8 ChipFET | SINGLE | N | 30 | 25 | 0.024 | 0.03 | 21.0 | 11.0 | 3.2 | 4.2 | 6.0 | 9.0 | 1.1 | 2.2 |