VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-ZMOSFETsPress Releases
All MOSFETs press releases

August 20, 2008

New Vishay Siliconix 8-V to 30-V P-Channel PowerPAK SC-75 Power MOSFETs Feature On-Resistance as Low as 0.052 Ohms in 1.6-mm by 1.6-mm Footprint Area

May 28, 2008

New Vishay Siliconix Power MOSFETs in Compact 2-mm by 2-mm PowerPAK® SC-70 Package Offer Half the Size of TSOP-6 With Comparable On-Resistance Down to 11 mΩ

March 26, 2008

New 30-V TrenchFET Power MOSFET with Industry-Best Maximum 2.25-Milliohm On-Resistance at a 4.5-V Gate Drive Voltage is First Device in Vishay Siliconix TrenchFET® Gen III Family

December 12, 2007

Vishay’s Monolithic SkyFET™ Power MOSFET and Schottky Diode Enables 6 % Improvement in DC/DC Converter Efficiency

November 07, 2007

Vishay TrenchFET® Power MOSFETs For OR-ing Applications Feature Industry-Best On-Resistance Down to 1.5 Milliohms in SO-8 Footprint Area with 20-V Drain-to-Source and Gate-to-Source Ratings

August 15, 2007

Vishay Launches Industry-First Power MOSFETs Specifying On-Resistance at 1.2-V Gate-to-Source Voltage

July 16, 2007

New Vishay Siliconix PowerPAK® ChipFET® Power MOSFETs Replace TSOP-6 Devices with 75 % Lower Thermal Resistance in 33 % Smaller Footprint

January 22, 2007

Vishay’s New 20-V to 40-V PolarPAK® Power MOSFETs Combine Thermal Benefits of Double-Sided Cooling Package with On-Resistance Down To 1.4 Milliohms

January 15, 2007

New Vishay Silconix N-Channel PowerPAK® ChipFET® MOSFETs Offer Same 3-W Maximum Power Dissipation as Larger SO-8 in 81 % Smaller Footprint

January 23, 2006

New Vishay Siliconix High-Speed Integrated MOSFET+Drivers Provide Operation up to 1 MHz and 3 % Better Efficiency Than Discrete Solutions

December 12, 2005

New Vishay Siliconix PolarPAK® Power MOSFETs With Double-Sided Cooling Offer On-Resistance Down to 1.9 Milliohms Maximum, Current Handling Up to 60 A in 5-mm by 6-mm Footprint

November 21, 2005

New Vishay Siliconix Power MOSFETs in Thermally Enhanced PowerPAK 1212 8 Package Combine 3.3-mm by 3.3-mm Footprint, Thermal Resistance of Less Than 2 Degrees Celsius Per Watt, and On-Resistance Values Down to 3.7 Milliohms

August 11, 2004

Vishay's New Common-Drain MICRO FOOT® Power MOSFETs Offer On-Resistance Comparable to TSSOP-8 Devices in 81% Smaller Chipscale Package

October 04, 2002

New PowerPAK™ SO-8 Power MOSFETs Provide Industry-Best Specifications for Point of Load DC-to-DC Conversion Applications

August 16, 2002

Temperature- and Current-Sensing TrenchFETs® in Thermally Enhanced D2PAK Package Improve Performance and Reliability, Save Board Space, and Lower Costs

August 07, 2002

New Vishay Siliconix Power MOSFETs For Battery Protection Set New Records for On-Resistance in Three Package Types

March 15, 2002

New PowerPAK™ SO-8 Power MOSFETs With Supereior Thermal Performance Save Space and Power, Lowering Costs in DC-to-DC Conversion Applications

May 24, 2001

New TrenchFET® MOSFETs Break Performance Records in Tiny LITTLE FOOT® SC-89 and SC-75 Packages

Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account