MOSFETs - N-channel - Medium Voltage/ThunderFET®
|
Series
|
Package
|
Configuration
|
Channel
|
VDS
(V) |
VGS
(V) |
rDS(on) @ 10 V
(Ohms) |
rDS(on) @ 7.5 V
(Ohms) |
rDS(on) @ 6 V
(Ohms) |
rDS(on) @ 4.5 V
(Ohms) |
Qg @ 10 V
(nC) |
Qg @ 4.5 V
(nC) |
Qgs
(nC) |
Qgd
(nC) |
ID Max.
(A) |
PD Max.
(W) |
VGS(th) min
(V) |
RgTyp.
(Ohms) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PowerPAK 1212-8 | SINGLE | N | 100 | 20 | 0.0235 | 0.0245 | 0.0315 | 19.1 | 9.5 | 2.8 | 4.9 | 30.0 | 52.0 | 1.5 | 0.9 | ||
| PowerPAK 1212-8 | SINGLE | N | 100 | 20 | 0.029 | 0.042 | 14.2 | 6.7 | 1.6 | 3.6 | 30.0 | 52.0 | 1.2 | 5.5 | |||
| PowerPAK 1212-8 | SINGLE | N | 80 | 20 | 0.0195 | 0.021 | 0.032 | 18.1 | 8.7 | 2.6 | 3.9 | 30.0 | 52.0 | 1.5 | 1.0 | ||
| PowerPAK SO-8 | SINGLE | N | 100 | 20 | 0.0078 | 0.0085 | 0.0095 | 44.0 | 26.7 | 8.2 | 9.2 | 60.0 | 83.0 | 1.8 | 1.0 | ||
| PowerPAK SO-8 | SINGLE | N | 100 | 20 | 0.0060 | 0.0064 | 0.0078 | 55.7 | 26.7 | 8.4 | 11.7 | 60.0 | 104.0 | 1.2 | 0.95 | ||
| PowerPAK SO-8 | SINGLE | N | 100 | 20 | 0.0072 | 0.0078 | 0.0103 | 50.8 | 24.8 | 8.1 | 10.6 | 60.0 | 104.0 | 1.2 | 2.0 | ||
| PowerPAK SO-8 | SINGLE | N | 100 | 20 | 0.0066 | 0.0070 | 0.0105 | 53.5 | 25.2 | 10.0 | 10.6 | 60.0 | 104.0 | 1.5 | 1.0 | ||
| PowerPAK SO-8 | SINGLE | N | 100 | 20 | 0.0087 | 0.0094 | 0.0115 | 39.5 | 19.5 | 5.7 | 8.3 | 60.0 | 83.0 | 1.2 | 0.95 | ||
| PowerPAK SO-8 | SINGLE | N | 100 | 20 | 0.0087 | 0.0094 | 0.0115 | 38.5 | 18.3 | 5.5 | 7.8 | 60.0 | 83.0 | 1.2 | 1.9 | ||
| PowerPAK SO-8 | SINGLE | N | 100 | 20 | 0.0108 | 0.0114 | 0.0145 | 32.8 | 16.3 | 5.0 | 7.4 | 40.0 | 62.5 | 1.5 | 0.8 | ||
| PowerPAK SO-8 | SINGLE | N | 100 | 20 | 0.014 | 0.0148 | 0.018 | 27.9 | 13.9 | 4.2 | 6.3 | 40.0 | 44.5 | 1.2 | 1.05 | ||
| PowerPAK SO-8 | SINGLE | N | 100 | 20 | 0.014 | 0.0148 | 0.019 | 28.3 | 13.6 | 3.7 | 6.4 | 40.0 | 44.5 | 1.2 | 2.3 | ||
| PowerPAK SO-8 | SINGLE | N | 40 | 20 | 0.0017 | 0.0022 | 75.0 | 34.6 | 11.0 | 8.2 | 60.0 | 104.0 | 1.0 | 1.3 | |||
| PowerPAK SO-8 | SINGLE | N | 60 | 20 | 0.0027 | 0.0035 | 64.0 | 30.0 | 11.6 | 7.2 | 60.0 | 104.0 | 1.0 | 1.2 | |||
| PowerPAK SO-8 | SINGLE | N | 80 | 20 | 0.0048 | 0.0052 | 0.0065 | 60.0 | 27.9 | 8.5 | 12.0 | 60.0 | 104.0 | 1.2 | 0.95 | ||
| PowerPAK SO-8 | SINGLE | N | 80 | 20 | 0.0059 | 0.0067 | 0.0085 | 49.0 | 23.0 | 7.6 | 9.2 | 60.0 | 104.0 | 1.2 | 2.1 | ||
| PowerPAK SO-8L | SINGLE | N | 80 | 20 | 0.0062 | 0.0065 | 0.0095 | 47.0 | 24.0 | 6.6 | 10.2 | 60.0 | 69.4 | 1.5 | 1.1 | ||
| SO-8 | SINGLE | N | 100 | 20 | 0.0088 | 0.0094 | 0.012 | 44.4 | 20.7 | 6.1 | 9.1 | 18.4 | 6.0 | 1.5 | 1.1 | ||
| SO-8 | SINGLE | N | 100 | 20 | 0.0088 | 0.012 | 38.6 | 18.3 | 5.4 | 7.3 | 20.0 | 7.8 | 1.2 | 2.7 |