MOSFETs - N-channel - MOSFET + Schottky Combo
|
Series
|
Package
|
Configuration
|
CH_ID
|
Channel
|
VDS
(V) |
VGS
(V) |
rDS(on) @ 10 V
(Ohms) |
rDS(on) @ 4.5 V
(Ohms) |
rDS(on) @ 2.5 V
(Ohms) |
rDS(on) @ 1.8 V
(Ohms) |
rDS(on) @ 1.5 V
(Ohms) |
Qg @ 10 V
(nC) |
Qg @ 4.5 V
(nC) |
Qgs
(nC) |
Qgd
(nC) |
ID Max.
(A) |
PD Max.
(W) |
VGS(th) min
(V) |
RgTyp.
(Ohms) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PowerPAIR 6 x 3.7 | DUAL PLUS INTEGRATED SCHOTTKY | 2 | N | 30 | 20 | 0.0047 | 0.0059 | 36.0 | 17.0 | 5.7 | 5.0 | 35.0 | 48.0 | 1.1 | 0.9 | ||||
| PowerPAIR 6 x 3.7 | DUAL PLUS INTEGRATED SCHOTTKY | 1 | N | 30 | 20 | 0.0093 | 0.013 | 15.6 | 7.7 | 2.6 | 3.0 | 16.0 | 27.0 | 1.0 | 1.0 | ||||
| PowerPAK SC-70 | SINGLE PLUS INTEGRATED SCHOTTKY | N | 30 | 12 | 0.061 | 0.072 | 0.11 | 7.0 | 3.2 | 0.9 | 0.8 | 4.5 | 6.5 | 0.6 | 2.0 | ||||
| PowerPAK SC-75 | SINGLE PLUS INTEGRATED SCHOTTKY | N | 20 | 6 | 0.225 | 0.27 | 0.345 | 0.96 | 1.1 | 0.2 | 0.1 | 1.5 | 3.1 | 0.4 | 200.0 | ||||
| PowerPAK SO-8 | DUAL PLUS INTEGRATED SCHOTTKY | 2 | N | 20 | 16 | 0.015 | 0.019 | 22.5 | 10.3 | 3.4 | 2.6 | 8.0 | 21.9 | 1.4 | 1.3 | ||||
| PowerPAK SO-8 | DUAL PLUS INTEGRATED SCHOTTKY | 1 | N | 20 | 16 | 0.022 | 0.025 | 17.5 | 8.0 | 2.5 | 2.1 | 8.0 | 19.8 | 1.0 | 1.1 | ||||
| PowerPAK SO-8 | DUAL PLUS INTEGRATED SCHOTTKY | N | 30 | 20 | 0.021 | 0.025 | 14.0 | 6.6 | 2.5 | 1.7 | 8.0 | 17.8 | 1.2 | 1.4 | |||||
| PowerPAK SO-8 | DUAL PLUS INTEGRATED SCHOTTKY | 1 | N | 30 | 20 | 0.021 | 0.025 | 14.0 | 6.6 | 2.5 | 1.7 | 8.0 | 17.8 | 1.2 | 1.4 | ||||
| SO-8 | DUAL PLUS INTEGRATED SCHOTTKY | 2 | N | 25 | 16 | 0.023 | 0.028 | 12.0 | 5.5 | 2.0 | 1.5 | 8.0 | 2.8 | 1.0 | 2.5 | ||||
| SO-8 | DUAL PLUS INTEGRATED SCHOTTKY | 1 | N | 25 | 16 | 0.023 | 0.028 | 12.0 | 5.5 | 2.0 | 1.5 | 8.0 | 2.8 | 1.0 | 2.5 | ||||
| SO-8 | DUAL PLUS INTEGRATED SCHOTTKY | 2 | N | 30 | 16 | 0.01 | 0.0115 | 39.0 | 17.0 | 5.6 | 4.0 | 15.2 | 4.16 | 1.0 | 1.9 | ||||
| SO-8 | DUAL PLUS INTEGRATED SCHOTTKY | 1 | N | 30 | 16 | 0.017 | 0.0195 | 29.0 | 12.5 | 4.1 | 3.4 | 8.0 | 1.98 | 1.0 | 1.8 | ||||
| SO-8 | DUAL PLUS INTEGRATED SCHOTTKY | 2 | N | 30 | 20 | 0.0115 | 0.016 | 11.6 | 4.8 | 3.7 | 11.4 | 2.4 | 1.0 | 1.8 | |||||
| SO-8 | DUAL PLUS INTEGRATED SCHOTTKY | 2 | N | 30 | 20 | 0.018 | 0.022 | 8.9 | 3.4 | 2.4 | 10.5 | 3.5 | 1.5 | 2.3 | |||||
| SO-8 | DUAL PLUS INTEGRATED SCHOTTKY | 1 | N | 30 | 20 | 0.0185 | 0.0225 | 7.8 | 2.9 | 2.3 | 6.8 | 1.4 | 1.0 | 3.0 | |||||
| SO-8 | DUAL PLUS INTEGRATED SCHOTTKY | 1 | N | 30 | 20 | 0.018 | 0.023 | 6.6 | 2.9 | 2.3 | 10.0 | 3.3 | 1.5 | 1.9 | |||||
| SO-8 | DUAL PLUS INTEGRATED SCHOTTKY | 2 | N | 30 | 20 | 0.02 | 0.025 | 16.5 | 7.3 | 2.7 | 2.1 | 8.0 | 2.9 | 1.0 | 1.2 | ||||
| SO-8 | DUAL PLUS INTEGRATED SCHOTTKY | 1 | N | 30 | 20 | 0.02 | 0.025 | 16.5 | 7.3 | 2.7 | 2.1 | 8.0 | 2.9 | 1.0 | 1.2 | ||||
| SO-8 | DUAL PLUS INTEGRATED SCHOTTKY | 2 | N | 30 | 20 | 0.02 | 0.025 | 7.0 | 2.8 | 2.0 | 8.0 | 3.1 | 1.2 | 2.0 | |||||
| SO-8 | DUAL PLUS INTEGRATED SCHOTTKY | 1 | N | 30 | 20 | 0.021 | 0.027 | 6.7 | 2.8 | 2.0 | 8.4 | 2.7 | 1.2 | 2.9 | |||||
| SO-8 | SINGLE PLUS INTEGRATED SCHOTTKY | N | 30 | 20 | 0.035 | 0.052 | 8.6 | 4.2 | 1.8 | 1.5 | 7.5 | 3.1 | 1.2 | 2.8 |