Searching . . .

MOSFETs - N-channel - N & P pair

Series
Package
Configuration
Channel
VDS
(V)
VGS
(V)
rDS(on) @ 10 V
(Ohms)
rDS(on) @ 4.5 V
(Ohms)
rDS(on) @ 2.5 V
(Ohms)
rDS(on) @ 1.8 V
(Ohms)
rDS(on) @ 1.5 V
(Ohms)
Qg @ 10 V
(nC)
Qg @ 4.5 V
(nC)
Qgs
(nC)
Qgd
(nC)
ID Max.
(A)
PD Max.
(W)
VGS(th) min
(V)
RgTyp.
(Ohms)
info
1206-8 ChipFET N&P PAIR N 20 12 0.055 0.085 2.6 0.7 0.5 4.0 3.1 0.6 3.0
info
1206-8 ChipFET N&P PAIR N 20 8 0.036 0.041 0.05 6.5 1.1 0.9 4.0 3.1 0.4 3.3
info
1206-8 ChipFET N&P PAIR N 30 20 0.065 0.1 4.5 2.0 0.7 0.7 4.0 3.12 1.5 3.0
info
PowerPAK ChipFET N&P PAIR N 20 8 0.039 0.045 0.055 6.0 0.91 0.7 6.0 8.3 0.4 1.9
info
PowerPAK SC-70 N&P PAIR N 12 8 0.029 0.034 0.044 0.065 5.6 0.72 0.74 4.5 6.5 0.4 3.5
info
PowerPAK SC-70 N&P PAIR N 12 8 0.034 0.04 0.05 0.07 10.0 5.6 0.7 0.85 4.5 7.8 0.4 3.5
info
PowerPAK SC-70 N&P PAIR N 20 12 0.04 0.065 7.7 3.7 0.85 0.95 4.5 7.8 0.6 3.5
info
PowerPAK SO-8 N&P PAIR N 12 8 0.017 0.025 11.5 3.2 2.5 11.8 3.5 0.6 1.7
info
SC70-6 N&P PAIR N 20 12 0.28 0.36 0.45 0.65 0.2 0.23 1.28 0.74 0.45
info
SC70-6 N&P PAIR N 20 12 0.385 0.63 0.8 0.06 0.3 0.7 0.3 0.6
info
SC70-6 N&P PAIR N 20 12 0.39 0.578 1.2 0.55 0.15 0.15 0.7 0.34 0.6 7.2
info
SC70-6 N&P PAIR N 20 12 1.9 4.2 0.72 0.22 0.13 0.3 0.3 0.6
info
SC70-6 N&P PAIR N 20 8 0.28 0.36 0.45 1.25 0.21 0.3 1.28 0.74 0.45
info
SC70-6 N&P PAIR N 30 20 0.388 0.525 1.0 0.55 0.2 0.2 0.7 0.34 1.2 3.7
info
SC89-6 N&P PAIR N 20 5 5.0 7.0 9.0 0.14 0.2
info
SC89-6 N&P PAIR N 20 8 0.396 0.456 0.546 0.76 1.3 0.15 0.13 0.6 0.22 0.4 12.2
info
SC89-6 N&P PAIR N 60 20 1.25 3.0 0.33 0.25
info
SO-8 N&P PAIR N 20 12 0.02 0.03 11.0 2.5 3.2 9.1 2.5 0.6
info
SO-8 N&P PAIR N 20 16 0.0145 0.017 23.0 11.5 3.7 3.3 9.6 2.0 0.6
info
SO-8 N&P PAIR N 30 20 0.017 0.02 16.5 7.9 2.2 2.7 12.0 4.5 0.8 1.1
info
SO-8 N&P PAIR N 30 20 0.047 0.065 6.0 2.75 1.3 0.9 6.0 2.78 1.0 3.1
info
SO-8 N&P PAIR N 40 16 0.0175 0.02 20.5 9.8 2.6 2.6 10.0 3.1 0.8 1.5
info
SO-8 N&P PAIR N 40 20 0.024 0.027 13.3 6.5 2.3 1.7 8.0 3.1 1.0 1.3
info
SO-8 N&P PAIR N 40 20 0.0355 0.0425 11.7 5.3 1.9 1.7 6.8 3.0 1.4 2.2
info
SO-8 N&P PAIR N 60 20 0.058 0.072 13.0 6.0 2.3 2.6 5.3 3.1 1.0 2.0
info
TSOP-6 N&P PAIR N 20 12 0.058 0.078 1.6 0.3 0.4 3.9 1.4 0.6 4.8
info
TSOP-6 N&P PAIR N 20 12 0.3 0.41 0.95 0.22 0.24 1.4 1.08 0.6 3.5
info
TSOP-6 N&P PAIR N 20 8 0.06 0.07 0.1 4.1 0.65 0.8 3.4 1.15 0.4 2.6
info
TSOP-6 N&P PAIR N 20 8 0.08 0.1 0.128 5.0 0.65 0.9 3.0 1.15 0.45
info
TSOP-6 N&P PAIR N 30 12 0.077 0.12 3.0 0.6 1.0 3.0 1.15 0.6
info
TSOP-6 N&P PAIR N 30 20 0.105 0.175 3.7 2.1 0.7 0.7 2.5 1.15 1.0
info
TSSOP-8 N&P PAIR N 20 12 0.022 0.036 15.0 6.7 1.8 0.9 6.7 1.6 0.6 2.0
info
TSSOP-8 N&P PAIR N 30 20 0.032 0.046 9.5 4.5 1.8 1.55 4.3 1.14 1.0 0.45