Searching . . .

MOSFETs - N-channel - PowerPAK ChipFET

Series
Package
Configuration
Channel
VDS
(V)
VGS
(V)
rDS(on) @ 10 V
(Ohms)
rDS(on) @ 4.5 V
(Ohms)
rDS(on) @ 2.5 V
(Ohms)
rDS(on) @ 1.8 V
(Ohms)
Qg @ 10 V
(nC)
Qg @ 4.5 V
(nC)
Qgs
(nC)
Qgd
(nC)
ID Max.
(A)
PD Max.
(W)
VGS(th) min
(V)
RgTyp.
(Ohms)
info
PowerPAK ChipFET DUAL N 100 20 0.567 2.2 1.0 0.4 2.5 7.8 2.0 2.4
info
PowerPAK ChipFET DUAL N 30 20 0.031 0.04 5.7 2.9 1.0 1.1 6.0 10.4 1.2 1.8
info
PowerPAK ChipFET DUAL N 40 20 0.112 0.171 4.4 2.2 1.2 0.8 6.0 10.0 1.0 2.7
info
PowerPAK ChipFET N&P PAIR N 20 8 0.039 0.045 0.055 6.0 0.91 0.7 6.0 8.3 0.4 1.9
info
PowerPAK ChipFET SINGLE N 20 20 0.01 0.0135 20.0 9.8 3.2 3.2 12.0 31.0 1.0 1.1
info
PowerPAK ChipFET SINGLE N 20 8 0.015 0.017 0.021 21.0 3.3 3.1 12.0 31.0 0.4 5.0
info
PowerPAK ChipFET SINGLE N 30 20 0.0145 0.0185 20.0 9.5 4.5 2.7 12.0 31.0 1.2 3.5
info
PowerPAK ChipFET SINGLE N 30 20 0.041 0.051 6.0 2.8 1.1 0.8 6.0 10.4 1.2 2.8
info
PowerPAK ChipFET SINGLE N 40 20 0.018 0.021 21.0 10.0 4.5 3.1 12.0 31.0 1.2 3.5
info
PowerPAK ChipFET SINGLE N 60 20 0.034 0.041 21.0 10.5 3.5 4.2 12.0 31.0 1.0 3.3