August 20, 2008
New Vishay Siliconix 8-V to 30-V P-Channel PowerPAK SC-75 Power MOSFETs Feature On-Resistance as Low as 0.052 Ohms in 1.6-mm by 1.6-mm Footprint Area
June 18, 2008
Vishay Releases New 20-V P-Channel TrenchFET® Power MOSFET in MICRO FOOT® Chipscale Package With Industry’s Smallest Footprint of 1.2-mm by 1.0-mm
May 28, 2008
New Vishay Siliconix Power MOSFETs in Compact 2-mm by 2-mm PowerPAK® SC-70 Package Offer Half the Size of TSOP-6 With Comparable On-Resistance Down to 11 mΩ
April 09, 2008
Vishay Releases New 20-V P-Channel TrenchFET® Power MOSFET in MICRO FOOT® Chipscale Package With Industry’s Thinnest Profile of 0.59-mm
October 10, 2007
Next-Generation Vishay Siliconix P-Channel TrenchFET® Power MOSFETs Offer Industry-Low On-Resistance Down To 29 Milliohms
August 15, 2007
Vishay Launches Industry-First Power MOSFETs Specifying On-Resistance at 1.2-V Gate-to-Source Voltage
June 15, 2005
New Vishay Siliconix P-Channel Load Switches Are Industry's First Designed for On-Resistance Ratings at 1.5 V