Searching . . .

MOSFETs - P-channel - Dual

Series
Package
Configuration
Channel
VDS
(V)
VGS
(V)
rDS(on) @ 10 V
(Ohms)
rDS(on) @ 4.5 V
(Ohms)
rDS(on) @ 2.5 V
(Ohms)
rDS(on) @ 1.8 V
(Ohms)
rDS(on) @ 1.5 V
(Ohms)
Qg @ 10 V
(nC)
Qg @ 4.5 V
(nC)
Qgs
(nC)
Qgd
(nC)
ID Max.
(A)
PD Max.
(W)
VGS(th) min
(V)
RgTyp.
(Ohms)
info
1206-8 ChipFET DUAL P -20 8 0.1 0.12 0.156 6.2 0.85 1.75 4.0 3.1 0.4 6.1
info
1206-8 ChipFET DUAL P -20 8 0.144 0.18 0.222 4.1 0.6 1.0 3.7 2.8 0.45 5.5
info
PowerPAK 1212-8 DUAL P -20 8 0.037 0.048 0.066 15.3 2.0 3.9 7.4 2.8 0.4 7.0
info
PowerPAK 1212-8 DUAL P -20 8 0.051 0.067 0.094 9.5 1.6 2.5 5.7 2.5 0.4 7.2
info
PowerPAK 1212-8 DUAL P -30 20 0.047 0.075 14.0 7.5 2.4 3.8 6.4 2.8 1.0 8.5
info
PowerPAK 1212-8 DUAL P -40 20 0.06 0.089 20.0 11.0 3.0 5.0 6.0 20.8 1.0 5.7
info
PowerPAK ChipFET DUAL P -20 12 0.059 0.096 13.2 6.9 1.6 1.8 6.0 10.4 0.6 8.0
info
PowerPAK ChipFET DUAL P -30 20 0.054 0.088 9.5 4.8 1.6 2.2 6.0 10.4 1.2 8.0
info
PowerPAK SC-70 DUAL P -12 8 0.041 0.06 0.11 10.5 2.3 2.5 4.5 7.8 0.4 5.5
info
PowerPAK SC-70 DUAL P -12 8 0.061 0.081 0.115 8.2 1.2 2.8 4.5 6.5 0.4 10.0
info
PowerPAK SC-70 DUAL P -20 12 0.059 0.098 15.0 7.1 1.3 2.1 4.5 7.8 0.5 6.3
info
PowerPAK SC-70 DUAL P -20 8 0.054 0.07 0.104 0.165 9.5 1.4 2.3 4.5 7.8 0.5 5.1
info
PowerPAK SC-70 DUAL P -20 8 0.116 0.155 0.205 4.9 0.75 1.2 4.5 6.5 0.4 6.0
info
PowerPAK SC-70 DUAL P -30 12 0.064 0.078 0.12 14.0 6.6 1.2 1.9 4.5 7.8 0.6 5.5
info
PowerPAK SC-70 DUAL P -30 20 0.087 0.145 6.0 3.2 1.1 1.5 4.5 6.5 1.0 7.5
info
PowerPAK SC-75 DUAL P -20 8 0.295 0.42 0.56 1.6 0.3 0.5 2.6 3.1 0.4 7.0
info
PowerPAK SO-8 DUAL P -30 20 0.0055 0.0078 106.0 51.0 17.0 16.5 60.0 46.0 1.0 4.6
info
PowerPAK SO-8 DUAL P -30 20 0.02 0.031 49.0 27.0 7.3 13.0 10.9 3.5 1.0
info
PowerPAK SO-8 DUAL P -60 20 0.064 0.08 26.0 13.0 4.5 7.0 5.0 3.5 1.0 7.0
info
SC70-6 DUAL P -12 12 0.37 0.575 0.8 1.3 0.31 0.31 1.15 0.73 0.45
info
SC70-6 DUAL P -12 8 0.39 0.535 0.71 1.7 0.3 0.4 1.3 1.25 0.4 7.5
info
SC70-6 DUAL P -20 12 0.995 1.8 1.2 0.45 0.25 0.44 0.3 0.6
info
SC70-6 DUAL P -20 8 0.49 0.64 0.79 1.6 0.36 0.33 1.3 1.25 0.4 7.5
info
SC89-6 DUAL P -20 6 1.2 1.6 2.7 0.4 0.3
info
SC89-6 DUAL P -20 8 0.756 1.038 1.44 2.4 1.65 0.2 0.26 0.45 0.22 0.4 12.0
info
SC89-6 DUAL P -60 20 4.0 8.0 0.2 0.28
info
SO-8 DUAL P -12 8 0.018 0.022 0.028 34.5 5.1 9.6 8.9 2.0 0.4 9.0
info
SO-8 DUAL P -12 8 0.035 0.056 13.0 2.6 4.0 6.4 2.0 0.6 9.0
info
SO-8 DUAL P -20 12 0.058 0.094 17.0 8.0 2.0 3.0 4.0 3.1 0.6 6.0
info
SO-8 DUAL P -20 20 0.0192 0.033 41.0 20.0 7.0 9.0 8.0 3.1 1.0 2.5
info
SO-8 DUAL P -20 8 0.015 0.019 0.024 43.0 7.1 10.9 9.4 2.0 0.4
info
SO-8 DUAL P -30 20 0.029 0.041 32.0 15.0 4.0 7.5 8.0 5.0 1.0 5.8
info
SO-8 DUAL P -30 20 0.053 0.09 15.0 7.0 4.0 2.0 4.9 2.0 1.0
info
SO-8 DUAL P -40 20 0.027 0.034 41.5 21.7 5.6 9.8 8.0 3.2 1.2 6.0
info
SO-8 DUAL P -60 20 0.12 0.15 14.5 7.5 2.2 3.7 3.1 2.4 1.0 14.0
info
Thin PowerPAK SC-70 DUAL P -20 12 0.057 0.095 15.0 7.1 1.3 2.1 4.5 7.8 0.5 7.0
info
TSOP-6 DUAL P -20 8 0.185 0.26 0.385 3.2 0.42 0.84 1.9 1.08 0.4 6.0
info
TSOP-6 DUAL P -30 20 0.111 0.188 5.2 2.7 0.94 1.3 2.9 1.4 1.2 7.0
info
TSSOP-8 DUAL P -12 8 0.021 0.028 0.037 18.5 2.7 5.0 5.8 1.14 0.4 4.6
info
TSSOP-8 DUAL P -12 8 0.08 0.105 5.7 0.8 1.6 2.5 1.1 0.45
info
TSSOP-8 DUAL P -20 12 0.045 0.08 16.5 8.6 1.2 2.8 3.9 1.13 0.6 7.0
info
TSSOP-8 DUAL P -20 8 0.031 0.041 0.058 15.0 2.4 3.8 4.8 1.14 0.4
info
TSSOP-8 DUAL P -30 20 0.031 0.048 13.0 3.0 5.8 4.7 1.14 1.0 4.6