Searching . . .

MOSFETs - P-channel - MOSFET + Schottky Combo

Series
Package
Configuration
Channel
VDS
(V)
VGS
(V)
rDS(on) @ 10 V
(Ohms)
rDS(on) @ 4.5 V
(Ohms)
rDS(on) @ 2.5 V
(Ohms)
rDS(on) @ 1.8 V
(Ohms)
Qg @ 10 V
(nC)
Qg @ 4.5 V
(nC)
Qgs
(nC)
Qgd
(nC)
ID Max.
(A)
PD Max.
(W)
VGS(th) min
(V)
RgTyp.
(Ohms)
info
1206-8 ChipFET SINGLE PLUS INTEGRATED SCHOTTKY P -20 12 0.084 0.108 0.175 8.0 4.0 0.8 1.4 4.0 3.1 0.6 6.0
info
1206-8 ChipFET SINGLE PLUS INTEGRATED SCHOTTKY P -20 8 0.105 0.143 0.188 4.7 0.65 1.35 4.0 3.1 0.4 6.5
info
1206-8 ChipFET SINGLE PLUS INTEGRATED SCHOTTKY P -20 8 0.144 0.18 0.222 4.5 4.1 0.6 1.0 3.7 2.8 0.45 5.5
info
PowerPAK 1212-8 SINGLE PLUS INTEGRATED SCHOTTKY P -20 12 0.048 0.068 0.09 26.0 12.0 2.5 2.9 6.3 2.8 0.45
info
PowerPAK SC-70 SINGLE PLUS INTEGRATED SCHOTTKY P -20 8 0.116 0.155 0.205 4.9 0.75 1.2 4.5 6.5 0.4 6.0
info
SO-8 SINGLE PLUS INTEGRATED SCHOTTKY P -20 12 0.108 0.175 8.0 4.0 0.8 1.4 4.1 2.8 0.6 6.0
info
SO-8 SINGLE PLUS INTEGRATED SCHOTTKY P -30 20 0.068 0.11 9.0 4.6 1.3 2.1 4.6 2.75 1.0 7.3
info
TSOP-6 SINGLE PLUS INTEGRATED SCHOTTKY P -20 12 0.084 0.108 0.175 8.0 4.0 0.8 1.4 3.3 1.4 0.6 6.0